(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Angular contact bearings, round flange, double bearings.

Bearings with Housing - Angular contact bearings, round flange, double bearings.

Click this image to zoom it.

  • Volume Discount
  • Spec Change

Angular Contact Bearings with Housings - Compact Back-to-Back Combination Type

  • METRIC
  • inCAD Components

(i)Caution

  • Due to a shortage of Angular Bearing some products in this category may not be available. We apologize the inconvenience, for any further assistance please contact us.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Angular Contact Bearings with Housings - Back-to-Back Combination, Flanged Type:Related Image
・Materials
Type(1) Angular Contact Bearings(2) Housings (4) Inner Ring Collars(5) Cover Mounting Screws
(Back-to-back Combination)(3) Standard / Oil Seal / O-Ring Covers
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
ABGEB52100 Bearing Steel Equivalent1045 Carbon SteelBlack Oxide4137 Alloy SteelBlack Oxide
ABGEElectroless Nickel Plating304 Stainless Steel-
[ A ] Accessories: Included Oil Seal (JIS G D Nitrile Rubber) [ A ] Accessories: ORing (JIS P Nitrile Rubber)

Specifications

Angular Contact Bearings with Housings - Back-to-Back Combination, Flanged Type:Related Image
Part Number(3) Cover Types
Selection
LdDH7Bb2HD2TdhD1g6P.C.D.d1d2H1
TypeBearing No.ToleranceTolerance
ABGEB
(Black Oxide)

ABGE
(Electroless Nickel Plating)
7002N
Standard Cover

S

Oil Seal

R
O-Ring
291532+0.025
0
9207548122850-0.009
-0.025
62116.66.5
7003311735102231
700436204212269258153660-0.010
-0.029
751498.5
70053825479863416580
7006403055+0.030
0
1328120781848809817.51110.5
70074335621430126845586-0.012
-0.034
106
7008464068153214092206095116
700948457516341459869100122
701050508014710174105124
No.(3) Cover Details(5) Cover Mounting Screws(4) Collar Details
DD2dhT1T2p.c.d.d3d4t2N Standard CoverS Oil Seal CoversR O-Ring CoversOuter DiameterInner DiameterThickness
d5S1S2StAccessory
Oil Seal
RaRbRtrAccessory
O-Ring
700232482868406.53.53.12132225G2032524203.20.4P20M3-820158.5
7003353117
7004425836794884.54.12635276D2535631254.70.7P25M4-1025209.5
7005476341810533140327D304073630P30302510.5
7006557848649.55.55.14150426.5D40506.54135P35M5-124030
7007628455911724660479D456094640P404535
700868926078116.66.1516552D506595145P45M6-12504011.5
700975986985567057D557095650P505545
70108010174111388617562D6075970607.50.8P60M6-15605013.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ABGE7002-N
ABGE7002-R
ABGE7002-S
ABGE7003-N
ABGE7003-R
ABGE7003-S
ABGE7004-N
ABGE7004-R
ABGE7004-S
ABGE7005-N
ABGE7005-R
ABGE7005-S
ABGE7006-N
ABGE7006-R
ABGE7006-S
ABGE7007-N
ABGE7007-R
ABGE7007-S
ABGE7008-N
ABGE7008-R
ABGE7008-S
ABGE7009-N
ABGE7009-R
ABGE7009-S
ABGE7010-N
ABGE7010-R
ABGE7010-S
ABGEB7002-N
ABGEB7002-R
ABGEB7002-S
ABGEB7003-N
ABGEB7003-R
ABGEB7003-S
ABGEB7004-N
ABGEB7004-R
ABGEB7004-S
ABGEB7005-N
ABGEB7005-R
ABGEB7005-S
ABGEB7006-N
ABGEB7006-R
ABGEB7006-S
ABGEB7007-N
ABGEB7007-R
ABGEB7007-S
ABGEB7008-N
ABGEB7008-R
ABGEB7008-S
ABGEB7009-N
ABGEB7009-R
ABGEB7009-S
ABGEB7010-N
ABGEB7010-R
ABGEB7010-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Cover Type Selection Flange O.D. H
(φ)
1 Piece(s)Available

8 Days or more

101529Electroless Nickel Plating7002N (Standard Cover)75
1 Piece(s)Available

12 Days or more

101529Electroless Nickel Plating7002R (for O-Ring)75
1 Piece(s)Available

12 Days or more

101529Electroless Nickel Plating7002S (for Oil Seal)75
1 Piece(s)Available

12 Days or more

101731Electroless Nickel Plating7003N (Standard Cover)75
1 Piece(s)Available

12 Days or more

101731Electroless Nickel Plating7003R (for O-Ring)75
1 Piece(s)Available

12 Days or more

101731Electroless Nickel Plating7003S (for Oil Seal)75
1 Piece(s)Available

12 Days or more

102036Electroless Nickel Plating7004N (Standard Cover)92
1 Piece(s)Available

12 Days or more

102036Electroless Nickel Plating7004R (for O-Ring)92
1 Piece(s)Available

12 Days or more

102036Electroless Nickel Plating7004S (for Oil Seal)92
1 Piece(s)Available

12 Days or more

102538Electroless Nickel Plating7005N (Standard Cover)98
1 Piece(s)Available

12 Days or more

102538Electroless Nickel Plating7005R (for O-Ring)98
1 Piece(s)Available

12 Days or more

102538Electroless Nickel Plating7005S (for Oil Seal)98
1 Piece(s)Available

14 Days or more

103040Electroless Nickel Plating7006N (Standard Cover)120
1 Piece(s)Available

14 Days or more

103040Electroless Nickel Plating7006R (for O-Ring)120
1 Piece(s)Available

14 Days or more

103040Electroless Nickel Plating7006S (for Oil Seal)120
1 Piece(s)Available

8 Days or more

103543Electroless Nickel Plating7007N (Standard Cover)126
1 Piece(s)Available

14 Days or more

103543Electroless Nickel Plating7007R (for O-Ring)126
1 Piece(s)Available

14 Days or more

103543Electroless Nickel Plating7007S (for Oil Seal)126
1 Piece(s)Available

14 Days or more

104046Electroless Nickel Plating7008N (Standard Cover)140
1 Piece(s)Available

14 Days or more

104046Electroless Nickel Plating7008R (for O-Ring)140
1 Piece(s)Available

14 Days or more

104046Electroless Nickel Plating7008S (for Oil Seal)140
1 Piece(s)Available

14 Days or more

104548Electroless Nickel Plating7009N (Standard Cover)145
1 Piece(s)Available

14 Days or more

104548Electroless Nickel Plating7009R (for O-Ring)145
1 Piece(s)Available

14 Days or more

104548Electroless Nickel Plating7009S (for Oil Seal)145
1 Piece(s)Available

14 Days or more

105050Electroless Nickel Plating7010N (Standard Cover)147
1 Piece(s)Available

14 Days or more

105050Electroless Nickel Plating7010R (for O-Ring)147
1 Piece(s)Available

14 Days or more

105050Electroless Nickel Plating7010S (for Oil Seal)147
1 Piece(s)Available

12 Days or more

101529Black Oxide Coating7002N (Standard Cover)75
1 Piece(s)Available

12 Days or more

101529Black Oxide Coating7002R (for O-Ring)75
1 Piece(s)Available

12 Days or more

101529Black Oxide Coating7002S (for Oil Seal)75
1 Piece(s)Available

12 Days or more

101731Black Oxide Coating7003N (Standard Cover)75
1 Piece(s)Available

12 Days or more

101731Black Oxide Coating7003R (for O-Ring)75
1 Piece(s)Available

12 Days or more

101731Black Oxide Coating7003S (for Oil Seal)75
1 Piece(s)Available

12 Days or more

102036Black Oxide Coating7004N (Standard Cover)92
1 Piece(s)Available

12 Days or more

102036Black Oxide Coating7004R (for O-Ring)92
1 Piece(s)Available

12 Days or more

102036Black Oxide Coating7004S (for Oil Seal)92
1 Piece(s)Available

12 Days or more

102538Black Oxide Coating7005N (Standard Cover)98
1 Piece(s)Available

12 Days or more

102538Black Oxide Coating7005R (for O-Ring)98
1 Piece(s)Available

12 Days or more

102538Black Oxide Coating7005S (for Oil Seal)98
1 Piece(s)Available

14 Days or more

103040Black Oxide Coating7006N (Standard Cover)120
1 Piece(s)Available

14 Days or more

103040Black Oxide Coating7006R (for O-Ring)120
1 Piece(s)Available

14 Days or more

103040Black Oxide Coating7006S (for Oil Seal)120
1 Piece(s)Available

14 Days or more

103543Black Oxide Coating7007N (Standard Cover)126
1 Piece(s)Available

14 Days or more

103543Black Oxide Coating7007R (for O-Ring)126
1 Piece(s)Available

14 Days or more

103543Black Oxide Coating7007S (for Oil Seal)126
1 Piece(s)Available

14 Days or more

104046Black Oxide Coating7008N (Standard Cover)140
1 Piece(s)Available

14 Days or more

104046Black Oxide Coating7008R (for O-Ring)140
1 Piece(s)Available

14 Days or more

104046Black Oxide Coating7008S (for Oil Seal)140
1 Piece(s)Available

14 Days or more

104548Black Oxide Coating7009N (Standard Cover)145
1 Piece(s)Available

14 Days or more

104548Black Oxide Coating7009R (for O-Ring)145
1 Piece(s)Available

14 Days or more

104548Black Oxide Coating7009S (for Oil Seal)145
1 Piece(s)Available

12 Days or more

105050Black Oxide Coating7010N (Standard Cover)147
1 Piece(s)Available

14 Days or more

105050Black Oxide Coating7010R (for O-Ring)147
1 Piece(s)Available

14 Days or more

105050Black Oxide Coating7010S (for Oil Seal)147

Loading...

  1. 1

Example

Angular Contact Bearings with Housings - Back-to-Back Combination, Flanged Type:Related Image
 

Basic Information

Bearing Used Angular Contact Bearings Bearing Material 52100 Bearing Steel Equivalent Bearing Retained No
Number of Bearings Double Housing Material 1045 Carbon Steel Flange Shape Round Type
Type Angular Contact Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.