(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Triangular or round head, tapered tip and straight shank.

Large Head Locating Pins - Triangular or round head, tapered tip and straight shank.
  • Lead Time Reduction

•Shape: Large Head
•Head Dia. Tolerance: 0/-0.01
•Shank Dia. Tolerance: m6
•Head Tip Shape: Tapered
•Shank Style: Straight (Press-fit)

  • METRIC
  • inCAD Components
Feed Pins - Standard:Related Image
・Materials
Standard[ M ]Material[ S ]Surface Treatment[ H ]Hardness
RoundTriangle
FESMFESMTO1 Tool Steel-Treated Hardness: 60~63HRC
GFESM-O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness :750 HV min.
SFESM-304 Stainless Steel--
HFESMHFESMT304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~
CFESM-440C or 420 Stainless Steel-Treated Hardness: 50~55HRC
[ ! ]P-2Etan15°≥0.73
(Tip Dia. Ø0.73 or more. Reference: tan15°≈0.267)
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.

Specifications

Part Number-P-L-B-E
FESM4
GFESG8
FEPS3
-
-
-
P5.00
P9.50
P3.50
-
-
-
L6
L10
L3
-
-
-
B5.0
B10.0
B6.0
-
-
-
E3.0
E5.5
E2.0
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
TypeD
(Round)
FESM
GFESM
SFESM
HFESM
CFESM
(Triangle)
FESMT
HFESMT


22.50~5.002~62.0~10.00.5~10.0
33.50~5.003~62.0~10.0
44.50~7.004~82.0~10.0
55.50~8.005~102.0~10.0
66.50~10.006~122.0~12.0
89.00~13.008~162.0~15.0
1010.00~13.0010~202.0~20.0

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Feed Pins - Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFESM2-P[2.5-5/0.01]-L[2-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
CFESM3-P[3.5-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
CFESM4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0.5-10/0.1]
CFESM5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0.5-10/0.1]
CFESM6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1]
CFESM8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1]
CFESM10-P[10-13/0.01]-L[10-20/1]-B[2-20/0.1]-E[0.5-10/0.1]
FESM2-P[2.5-5/0.01]-L[2-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
FESM3-P[3.5-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
FESM4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0.5-10/0.1]
FESM5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0.5-10/0.1]
FESM6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1]
FESM8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1]
FESM10-P[10-13/0.01]-L[10-20/1]-B[2-20/0.1]-E[0.5-10/0.1]
FESMT2-P[2.5-5/0.01]-L[2-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
FESMT3-P[3.5-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
FESMT4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0.5-10/0.1]
FESMT5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0.5-10/0.1]
FESMT6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1]
FESMT8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1]
FESMT10-P[10-13/0.01]-L[10-20/1]-B[2-20/0.1]-E[0.5-10/0.1]
GFESM2-P[2.5-5/0.01]-L[2-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
GFESM3-P[3.5-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
GFESM4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0.5-10/0.1]
GFESM5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0.5-10/0.1]
GFESM6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1]
GFESM8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1]
GFESM10-P[10-13/0.01]-L[10-20/1]-B[2-20/0.1]-E[0.5-10/0.1]
HFESM2-P[2.5-5/0.01]-L[2-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
HFESM3-P[3.5-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
HFESM4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0.5-10/0.1]
HFESM5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0.5-10/0.1]
HFESM6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1]
HFESM8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1]
HFESM10-P[10-13/0.01]-L[10-20/1]-B[2-20/0.1]-E[0.5-10/0.1]
HFESMT2-P[2.5-5/0.01]-L[2-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
HFESMT3-P[3.5-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
HFESMT4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0.5-10/0.1]
HFESMT5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0.5-10/0.1]
HFESMT6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1]
HFESMT8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1]
HFESMT10-P[10-13/0.01]-L[10-20/1]-B[2-20/0.1]-E[0.5-10/0.1]
SFESM2-P[2.5-5/0.01]-L[2-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
SFESM3-P[3.5-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[0.5-10/0.1]
SFESM4-P[4.5-7/0.01]-L[4-8/1]-B[2-10/0.1]-E[0.5-10/0.1]
SFESM5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]-E[0.5-10/0.1]
SFESM6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1]
SFESM8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1]
SFESM10-P[10-13/0.01]-L[10-20/1]-B[2-20/0.1]-E[0.5-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2.5 ~ 522 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3.5 ~ 533 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4.5 ~ 744 ~ 82 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5.5 ~ 855 ~ 102 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6.5 ~ 1066 ~ 122 ~ 120.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 1388 ~ 162 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 131010 ~ 202 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No2.5 ~ 522 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No3.5 ~ 533 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No4.5 ~ 744 ~ 82 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No5.5 ~ 855 ~ 102 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No6.5 ~ 1066 ~ 122 ~ 120.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No9 ~ 1388 ~ 162 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No10 ~ 131010 ~ 202 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Triangle[Steel] O1 Tool SteelHardened[None] No2.5 ~ 522 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Triangle[Steel] O1 Tool SteelHardened[None] No3.5 ~ 533 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Triangle[Steel] O1 Tool SteelHardened[None] No4.5 ~ 744 ~ 82 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Triangle[Steel] O1 Tool SteelHardened[None] No5.5 ~ 855 ~ 102 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Triangle[Steel] O1 Tool SteelHardened[None] No6.5 ~ 1066 ~ 122 ~ 120.5 ~ 10
1 Piece(s)

9 Days or more

10Triangle[Steel] O1 Tool SteelHardened[None] No9 ~ 1388 ~ 162 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Triangle[Steel] O1 Tool SteelHardened[None] No10 ~ 131010 ~ 202 ~ 200.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating2.5 ~ 522 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating3.5 ~ 533 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating4.5 ~ 744 ~ 82 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating5.5 ~ 855 ~ 102 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating6.5 ~ 1066 ~ 122 ~ 120.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating9 ~ 1388 ~ 162 ~ 150.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 131010 ~ 202 ~ 200.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating2.5 ~ 522 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3.5 ~ 533 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating4.5 ~ 744 ~ 82 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5.5 ~ 855 ~ 102 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6.5 ~ 1066 ~ 122 ~ 120.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating9 ~ 1388 ~ 162 ~ 150.5 ~ 10
1 Piece(s)

11 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10 ~ 131010 ~ 202 ~ 200.5 ~ 10
1 Piece(s)

11 Days or more

10Triangle[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating2.5 ~ 522 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Triangle[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3.5 ~ 533 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Triangle[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating4.5 ~ 744 ~ 82 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Triangle[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5.5 ~ 855 ~ 102 ~ 100.5 ~ 10
1 Piece(s)

11 Days or more

10Triangle[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6.5 ~ 1066 ~ 122 ~ 120.5 ~ 10
1 Piece(s)

11 Days or more

10Triangle[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating9 ~ 1388 ~ 162 ~ 150.5 ~ 10
1 Piece(s)

11 Days or more

10Triangle[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10 ~ 131010 ~ 202 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No2.5 ~ 522 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No3.5 ~ 533 ~ 62 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No4.5 ~ 744 ~ 82 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No5.5 ~ 855 ~ 102 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No6.5 ~ 1066 ~ 122 ~ 120.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No9 ~ 1388 ~ 162 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo[None] No10 ~ 131010 ~ 202 ~ 200.5 ~ 10

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance m6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.