(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Flange Locating Pins - Round or diamond shaped head, selectable tip, straight shank.

Flat Flange Locating Pins - Round or diamond shaped head, selectable tip, straight shank.

•Shape: Flanged
•Head Dia. Tolerance: 0/-0.01
•Shank Dia. Tolerance: h7
•Shank Style: Straight (Press-fit)

  • METRIC
  • inCAD Components
Flanged Locating pins- Flat:Related Image
・Materials
Round FlangeCompact Flange[ M ]Material[ S ]Surface
Treatment
[ H ]Hardness
RoundDiamondRoundDiamond
MASAMASDMATAMATDO1 Tool Steel Equivalent-Treated Hardness: 60~63HRC
SMASA-SMATA-304 Stainless Steel--
HMASA-HMATA-304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~

Specifications

Part Number-P-B-T
MASAA8-P6.50-B7.5-T8.2
Part NumberP
0.01mm Increment
B
0.1mm Increment
T
0.1mm Increment
FHGP.C.D.dd1hmR(W)
TypeTip ShapeDh7
Round Flange
MASA
MASD
SMASA
HMASA
Compact Flange
MATA
MATD
SMATA
HMATA
A


B
5 0
- 0.012
3.00~5.003.0~10.05.0~10.052511163.56.53.5311.5
64.00~7.003.0~12.01.8
8 0
- 0.015
6.00~9.003.0~15.07.0~15.053616245.59.55.541.52.2
107.00~11.004.0~20.023
12 0
- 0.018
8.00~12.004.0~20.033.2
1613.00~16.005.0~20.011.0~20.0105424379149544
20 0
- 0.021
16.00~20.005.0~20.055.5

Price list

■Compact Flange
DUnit Price
MATAMATDSMATAHMATA
84,560 5,240 5,420 6,350
104,720 5,420 5,610 6,570
124,880 5,610 5,810 6,790
165,050 5,810 6,010 7,030
205,300 6,100 6,310 7,380
[ ! ]For Compact Flange Type, D dimension 5, 6 are not applicable.
■Round Flange
DUnit Price
MASAMASDSMASAHMASA
53,950 4,340 4,700 5,490
64,080 4,690 4,860 5,680
84,220 4,850 5,020 5,880
104,370 5,020 5,200 6,080
124,520 5,200 5,380 6,290
164,680 5,380 5,560 6,510
204,910 5,650 5,840 6,840
Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~1011~20
Discount RateUnit Price5%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HMASAA5-P[3-6/0.01]-B[3-10/0.1]-T[5-10/0.1]
HMASAA6-P[4-7/0.01]-B[3-12/0.1]-T[5-10/0.1]
HMASAA8-P[6-9/0.01]-B[3-15/0.1]-T[7-15/0.1]
HMASAA10-P[7-11/0.01]-B[4-20/0.1]-T[7-15/0.1]
HMASAA12-P[8-12/0.01]-B[4-20/0.1]-T[7-15/0.1]
HMASAA16-P[13-16/0.01]-B[5-20/0.1]-T[11-20/0.1]
HMASAA20-P[16-20/0.01]-B[5-20/0.1]-T[11-20/0.1]
HMASAB5-P[3-6/0.01]-B[3-10/0.1]-T[5-10/0.1]
HMASAB6-P[4-7/0.01]-B[3-12/0.1]-T[5-10/0.1]
HMASAB8-P[6-9/0.01]-B[3-15/0.1]-T[7-15/0.1]
HMASAB10-P[7-11/0.01]-B[4-20/0.1]-T[7-15/0.1]
HMASAB12-P[8-12/0.01]-B[4-20/0.1]-T[7-15/0.1]
HMASAB16-P[13-16/0.01]-B[5-20/0.1]-T[11-20/0.1]
HMASAB20-P[16-20/0.01]-B[5-20/0.1]-T[11-20/0.1]
HMATAA8-P[6-9/0.01]-B[3-15/0.1]-T[7-15/0.1]
HMATAA10-P[7-11/0.01]-B[4-20/0.1]-T[7-15/0.1]
HMATAA12-P[8-12/0.01]-B[4-20/0.1]-T[7-15/0.1]
HMATAA16-P[13-16/0.01]-B[5-20/0.1]-T[11-20/0.1]
HMATAA20-P[16-20/0.01]-B[5-20/0.1]-T[11-20/0.1]
HMATAB8-P[6-9/0.01]-B[3-15/0.1]-T[7-15/0.1]
HMATAB10-P[7-11/0.01]-B[4-20/0.1]-T[7-15/0.1]
HMATAB12-P[8-12/0.01]-B[4-20/0.1]-T[7-15/0.1]
HMATAB16-P[13-16/0.01]-B[5-20/0.1]-T[11-20/0.1]
HMATAB20-P[16-20/0.01]-B[5-20/0.1]-T[11-20/0.1]
MASAA5-P[3-6/0.01]-B[3-10/0.1]-T[5-10/0.1]
MASAA6-P[4-7/0.01]-B[3-12/0.1]-T[5-10/0.1]
MASAA8-P[6-9/0.01]-B[3-15/0.1]-T[7-15/0.1]
MASAA10-P[7-11/0.01]-B[4-20/0.1]-T[7-15/0.1]
MASAA12-P[8-12/0.01]-B[4-20/0.1]-T[7-15/0.1]
MASAA16-P[13-16/0.01]-B[5-20/0.1]-T[11-20/0.1]
MASAA20-P[16-20/0.01]-B[5-20/0.1]-T[11-20/0.1]
MASAB5-P[3-6/0.01]-B[3-10/0.1]-T[5-10/0.1]
MASAB6-P[4-7/0.01]-B[3-12/0.1]-T[5-10/0.1]
MASAB8-P[6-9/0.01]-B[3-15/0.1]-T[7-15/0.1]
MASAB10-P[7-11/0.01]-B[4-20/0.1]-T[7-15/0.1]
MASAB12-P[8-12/0.01]-B[4-20/0.1]-T[7-15/0.1]
MASAB16-P[13-16/0.01]-B[5-20/0.1]-T[11-20/0.1]
MASAB20-P[16-20/0.01]-B[5-20/0.1]-T[11-20/0.1]
MASDA5-P[3-6/0.01]-B[3-10/0.1]-T[5-10/0.1]
MASDA6-P[4-7/0.01]-B[3-12/0.1]-T[5-10/0.1]
MASDA8-P[6-9/0.01]-B[3-15/0.1]-T[7-15/0.1]
MASDA10-P[7-11/0.01]-B[4-20/0.1]-T[7-15/0.1]
MASDA12-P[8-12/0.01]-B[4-20/0.1]-T[7-15/0.1]
MASDA16-P[13-16/0.01]-B[5-20/0.1]-T[11-20/0.1]
MASDA20-P[16-20/0.01]-B[5-20/0.1]-T[11-20/0.1]
MASDB5-P[3-6/0.01]-B[3-10/0.1]-T[5-10/0.1]
MASDB6-P[4-7/0.01]-B[3-12/0.1]-T[5-10/0.1]
MASDB8-P[6-9/0.01]-B[3-15/0.1]-T[7-15/0.1]
MASDB10-P[7-11/0.01]-B[4-20/0.1]-T[7-15/0.1]
MASDB12-P[8-12/0.01]-B[4-20/0.1]-T[7-15/0.1]
MASDB16-P[13-16/0.01]-B[5-20/0.1]-T[11-20/0.1]
MASDB20-P[16-20/0.01]-B[5-20/0.1]-T[11-20/0.1]
MATAA8-P[6-9/0.01]-B[3-15/0.1]-T[7-15/0.1]
MATAA10-P[7-11/0.01]-B[4-20/0.1]-T[7-15/0.1]
MATAA12-P[8-12/0.01]-B[4-20/0.1]-T[7-15/0.1]
MATAA16-P[13-16/0.01]-B[5-20/0.1]-T[11-20/0.1]
MATAA20-P[16-20/0.01]-B[5-20/0.1]-T[11-20/0.1]
MATAB8-P[6-9/0.01]-B[3-15/0.1]-T[7-15/0.1]
MATAB10-P[7-11/0.01]-B[4-20/0.1]-T[7-15/0.1]
MATAB12-P[8-12/0.01]-B[4-20/0.1]-T[7-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
SR is Ground Positioning Part Length B
(mm)
T
(mm)
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 65Round3 ~ 105 ~ 10
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating4 ~ 76Round3 ~ 125 ~ 10
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6 ~ 98Round3 ~ 157 ~ 15
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating7 ~ 1110Round4 ~ 207 ~ 15
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8 ~ 1212Round4 ~ 207 ~ 15
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating13 ~ 1616Round5 ~ 2011 ~ 20
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating16 ~ 2020Round5 ~ 2011 ~ 20
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 65Round3 ~ 105 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating4 ~ 76Round3 ~ 125 ~ 10
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6 ~ 98Round3 ~ 157 ~ 15
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating7 ~ 1110Round4 ~ 207 ~ 15
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8 ~ 1212Round4 ~ 207 ~ 15
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating13 ~ 1616Round5 ~ 2011 ~ 20
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating16 ~ 2020Round5 ~ 2011 ~ 20
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6 ~ 98Compact3 ~ 157 ~ 15
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating7 ~ 1110Compact4 ~ 207 ~ 15
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8 ~ 1212Compact4 ~ 207 ~ 15
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating13 ~ 1616Compact5 ~ 2011 ~ 20
1 Piece(s)

10 Days or more

10RoundTapered[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating16 ~ 2020Compact5 ~ 2011 ~ 20
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6 ~ 98Compact3 ~ 157 ~ 15
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating7 ~ 1110Compact4 ~ 207 ~ 15
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8 ~ 1212Compact4 ~ 207 ~ 15
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating13 ~ 1616Compact5 ~ 2011 ~ 20
1 Piece(s)

10 Days or more

10RoundTaper R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating16 ~ 2020Compact5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No3 ~ 65Round3 ~ 105 ~ 10
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No4 ~ 76Round3 ~ 125 ~ 10
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No6 ~ 98Round3 ~ 157 ~ 15
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No7 ~ 1110Round4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No8 ~ 1212Round4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No13 ~ 1616Round5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No16 ~ 2020Round5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10RoundTaper R[Steel] O1 Tool SteelHardened[None] No3 ~ 65Round3 ~ 105 ~ 10
1 Piece(s)

13 Days or more

10RoundTaper R[Steel] O1 Tool SteelHardened[None] No4 ~ 76Round3 ~ 125 ~ 10
1 Piece(s)

13 Days or more

10RoundTaper R[Steel] O1 Tool SteelHardened[None] No6 ~ 98Round3 ~ 157 ~ 15
1 Piece(s)

13 Days or more

10RoundTaper R[Steel] O1 Tool SteelHardened[None] No7 ~ 1110Round4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10RoundTaper R[Steel] O1 Tool SteelHardened[None] No8 ~ 1212Round4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10RoundTaper R[Steel] O1 Tool SteelHardened[None] No13 ~ 1616Round5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10RoundTaper R[Steel] O1 Tool SteelHardened[None] No16 ~ 2020Round5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10DiamondTapered[Steel] O1 Tool SteelHardened[None] No3 ~ 65Round3 ~ 105 ~ 10
1 Piece(s)

13 Days or more

10DiamondTapered[Steel] O1 Tool SteelHardened[None] No4 ~ 76Round3 ~ 125 ~ 10
1 Piece(s)

13 Days or more

10DiamondTapered[Steel] O1 Tool SteelHardened[None] No6 ~ 98Round3 ~ 157 ~ 15
1 Piece(s)

13 Days or more

10DiamondTapered[Steel] O1 Tool SteelHardened[None] No7 ~ 1110Round4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10DiamondTapered[Steel] O1 Tool SteelHardened[None] No8 ~ 1212Round4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10DiamondTapered[Steel] O1 Tool SteelHardened[None] No13 ~ 1616Round5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10DiamondTapered[Steel] O1 Tool SteelHardened[None] No16 ~ 2020Round5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10DiamondTaper R[Steel] O1 Tool SteelHardened[None] No3 ~ 65Round3 ~ 105 ~ 10
1 Piece(s)

13 Days or more

10DiamondTaper R[Steel] O1 Tool SteelHardened[None] No4 ~ 76Round3 ~ 125 ~ 10
1 Piece(s)

13 Days or more

10DiamondTaper R[Steel] O1 Tool SteelHardened[None] No6 ~ 98Round3 ~ 157 ~ 15
1 Piece(s)

13 Days or more

10DiamondTaper R[Steel] O1 Tool SteelHardened[None] No7 ~ 1110Round4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10DiamondTaper R[Steel] O1 Tool SteelHardened[None] No8 ~ 1212Round4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10DiamondTaper R[Steel] O1 Tool SteelHardened[None] No13 ~ 1616Round5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10DiamondTaper R[Steel] O1 Tool SteelHardened[None] No16 ~ 2020Round5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No6 ~ 98Compact3 ~ 157 ~ 15
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No7 ~ 1110Compact4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No8 ~ 1212Compact4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No13 ~ 1616Compact5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10RoundTapered[Steel] O1 Tool SteelHardened[None] No16 ~ 2020Compact5 ~ 2011 ~ 20
1 Piece(s)

13 Days or more

10RoundTaper R[Steel] O1 Tool SteelHardened[None] No6 ~ 98Compact3 ~ 157 ~ 15
1 Piece(s)

13 Days or more

10RoundTaper R[Steel] O1 Tool SteelHardened[None] No7 ~ 1110Compact4 ~ 207 ~ 15
1 Piece(s)

13 Days or more

10RoundTaper R[Steel] O1 Tool SteelHardened[None] No8 ~ 1212Compact4 ~ 207 ~ 15

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Flanged Drive No Shank Style Straight(Press Fit)
Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance h7

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.