(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has the typically shaped head (Flat).
Part Number
Configured Part Number is shown.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | Type | D Tolerance Code | ||
P Selectable | P Configurable | P, L, B Configurable | |||||
① | O1 Tool Steel | - | Treated Hardness: 60~63HRC | JPDB | JPDS | FPDS | C (m6) PC (p6) |
② | O1 Tool Steel | Hard Chrome Plating | Hardness: 50~55HRC Plating Hardness: 750HV~ | - | GJPDS | GFPDS | |
③ | SKS3 Tool Steel or Equiv. | - | - | - | BJPDS | BFPDS | |
④ | 304 Stainless Steel | - | - | SJPDB | SJPDS | SFPDS | |
⑤ | 304 Stainless Steel | Hard Chrome Plating | Plating Hardness: 750HV~ | - | HJPDS | HFPDS | |
⑥ | 440C or 420 Stainless Steel | - | Treated Hardness: 50~55HRC | CJPDB | CJPDS | CFPDS |
Part Number | - | P | - | L | - | B |
JPDSC4 FPDSC4 | - - | 2.55 P2.01 | - | L6 | - | B5.5 |
P | h6 |
1.50~3.00 | 0 -0.006 |
3.01~6.00 | 0 -0.008 |
6.01~10.00 | 0 -0.009 |
10.01~18.00 | 0 -0.011 |
18.01~20.00 | 0 -0.013 |
Part Number | P | L | B | ℓ | C | ||||||||||||
Type | D Tol. | D | D Tolerance | ||||||||||||||
m6 | p6 | ||||||||||||||||
JPDB SJPDB CJPDB | C (m6) PC (p6) | 3 | +0.008 +0.002 | +0.012 +0.006 | 2 | 5 | 3 | 1 | 0.1 | ||||||||
4 | +0.012 +0.004 | +0.020 +0.012 | 2 | 3 | 0.5 | ||||||||||||
5 | 2 | 3 | 4 | 8 | |||||||||||||
6 | 3 | 4 | 5 | 10 | 4 | ||||||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 4 | 5 | 6 | 12 | 2 | 1 | |||||||||
10 | 5 | 6 | 7 | 8 | 16 | 5 | |||||||||||
16 | +0.018 +0.007 | +0.029 +0.018 | 10 | 13 | 22 | 12 | 3 |
Part Number | P 0.01mm Increment | L | B | ℓ | C | ||||
Type | D Tol. | D | D Tolerance | ||||||
m6 | p6 | ||||||||
JPDS GJPDS BJPDS SJPDS HJPDS CJPDS | C (m6) PC (p6) | 2 | +0.008 +0.002 | +0.012 +0.006 | 1.50~ 2.00 | 4 | 3 | 0 | 0.1 |
3 | 1.50~ 3.00 | 5 | 1 | ||||||
4 | +0.012 +0.004 | +0.020 +0.012 | 2.00~ 4.00 | 0.5 | |||||
5 | 2.00~ 5.00 | 8 | |||||||
6 | 2.00~ 6.00 | 10 | 4 | ||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 3.00~ 8.00 | 12 | 2 | 1 | |||
10 | 3.00~10.00 | 16 | 5 | ||||||
12 | +0.018 +0.007 | +0.029 +0.018 | 5.00~12.00 | 20 | 6 | 1.5 | |||
13 | 6.00~13.00 | 22 | 10 | 2 | |||||
16 | 10.00~16.00 | 12 | 3 | ||||||
20 | +0.021 +0.008 | +0.035 +0.022 | 13.00~20.00 | 30 | 20 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | ℓ | C | ||||
Type | D Tol. | D | D Tolerance | ||||||
m6 | p6 | ||||||||
FPDS GFPDS BFPDS SFPDS HFPDS CFPDS | C (m6) PC (p6) | 2 | +0.008 +0.002 | +0.012 +0.006 | 1.50~2.00 | 2~ 5 | 3.0~10.0 | 0 | 0.1 |
3 | 1.50~3.00 | 3~ 10 | 3.0~10.0 | 1 | |||||
4 | +0.012 +0.004 | +0.020 +0.012 | 1.50~4.00 | 4~ 10 | 4.0~10.0 | 0.5 | |||
5 | 2.00~5.00 | 5~10 | 4.0~15.0 | ||||||
6 | 2.00~6.00 | 5~17 | 4.0~15.0 | ||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 3.00~8.00 | 8~21 | 6.0~20.0 | 1 | |||
10 | 3.00~10.00 | 10~23 | 6.0~20.0 | 2 | |||||
12 | +0.018 +0.007 | +0.029 +0.018 | 5.00~12.00 | 12~24 | 6.0~30.0 | 1.5 | |||
13 | 6.00~13.00 | 13~26 | 6.0~30.0 | 2 | |||||
16 | 10.00~16.00 | 16~32 | 7.0~30.0 | 3 | |||||
20 | +0.021 +0.008 | +0.035 +0.022 | 13.00~20.00 | 20~40 | 7.0~30.0 |
D | Unit Price | ||
①O1 Tool Steel Hardened JPDBC JPDBPC | ④304 Stainless Steel SJPDBC SJPDBPC | ⑥440C Stainless Steel CJPDBC CJPDBPC | |
3 | 390 | 350 | 770 |
4 | 420 | 380 | 840 |
5 | 460 | 410 | 920 |
6 | 480 | 440 | 960 |
8 | 510 | 450 | 1,010 |
10 | 530 | 480 | 1,060 |
16 | 770 | 690 | 1,530 |
D | Unit Price | |||||
①O1 Tool Steel Hardened JPDSC JPDLow Carbon Steel | ②O1 Tool Steel (Hardened) GJPDSC GJPDLow Carbon Steel | ③O1 Tool Steel BJPDSC BJPDLow Carbon Steel | ④304 Stainless Steel SJPDSC SJPDLow Carbon Steel | ⑤Hard 304 Stainless Steel HJPDSC HJPDLow Carbon Steel | ⑥440C Stainless Steel CJPDSC CJPDLow Carbon Steel | |
2 | 510 | 680 | 450 | 660 | 1,200 | 910 |
3 | 550 | 720 | 480 | 710 | 1,280 | 970 |
4 | 600 | 800 | 530 | 770 | 1,400 | 1,060 |
5 | 650 | 870 | 570 | 840 | 1,520 | 1,150 |
6 | 690 | 910 | 600 | 880 | 1,600 | 1,220 |
8 | 720 | 950 | 630 | 930 | 1,680 | 1,270 |
10 | 750 | 1,000 | 660 | 970 | 1,760 | 1,340 |
12 | 790 | 1,040 | 690 | 1,020 | 1,840 | 1,390 |
13 | 820 | 1,090 | 720 | 1,060 | 1,920 | 1,460 |
16 | 1,090 | 1,440 | 960 | 1,400 | 2,540 | 1,930 |
20 | 1,390 | 1,840 | 1,220 | 1,790 | 3,240 | 2,470 |
D | Unit Price | |||||
①O1 Tool Steel Hardened FPDSC FPDLow Carbon Steel | ②O1 Tool Steel (Hardened) GFPDSC GFPDLow Carbon Steel | ③O1 Tool Steel BFPDSC BFPDLow Carbon Steel | ④304 Stainless Steel SFPDSC SFPDLow Carbon Steel | ⑤Hard 304 Stainless Steel HFPDSC HFPDLow Carbon Steel | ⑥440C Stainless Steel CFPDSC CFPDLow Carbon Steel | |
2 | 680 | 920 | 600 | 1,010 | 1,890 | 1,120 |
3 | 720 | 960 | 640 | 1,070 | 2,000 | 1,170 |
4 | 780 | 1,060 | 700 | 1,170 | 2,180 | 1,290 |
5 | 860 | 1,160 | 770 | 1,290 | 2,390 | 1,410 |
6 | 900 | 1,210 | 800 | 1,340 | 2,510 | 1,480 |
8 | 950 | 1,280 | 850 | 1,410 | 2,650 | 1,550 |
10 | 980 | 1,330 | 880 | 1,470 | 2,740 | 1,610 |
12 | 1,030 | 1,390 | 930 | 1,540 | 2,880 | 1,700 |
13 | 1,080 | 1,460 | 960 | 1,610 | 3,010 | 1,770 |
16 | 1,430 | 1,930 | 1,290 | 2,140 | 3,990 | 2,350 |
20 | 1,800 | 2,430 | 1,620 | 2,690 | 5,040 | 2,960 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BFPDSC2-P[1.5-2/0.01]-L[2-5/1]-B[3-10/0.1] |
BFPDSC3-P[1.5-3/0.01]-L[3-10/1]-B[3-10/0.1] |
BFPDSC4-P[1.5-4/0.01]-L[4-10/1]-B[4-10/0.1] |
BFPDSC5-P[2-5/0.01]-L[5-10/1]-B[4-15/0.1] |
BFPDSC6-P[2-6/0.01]-L[5-17/1]-B[4-15/0.1] |
BFPDSC8-P[3-8/0.01]-L[8-21/1]-B[6-20/0.1] |
BFPDSC10-P[3-10/0.01]-L[10-23/1]-B[6-20/0.1] |
BFPDSC12-P[5-12/0.01]-L[12-24/1]-B[6-30/0.1] |
BFPDSC13-P[6-13/0.01]-L[13-26/1]-B[6-30/0.1] |
BFPDSC16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1] |
BFPDSC20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1] |
BFPDSPC2-P[1.5-2/0.01]-L[2-5/1]-B[3-10/0.1] |
BFPDSPC3-P[1.5-3/0.01]-L[3-10/1]-B[3-10/0.1] |
BFPDSPC4-P[1.5-4/0.01]-L[4-10/1]-B[4-10/0.1] |
BFPDSPC5-P[2-5/0.01]-L[5-10/1]-B[4-15/0.1] |
BFPDSPC6-P[2-6/0.01]-L[5-17/1]-B[4-15/0.1] |
BFPDSPC8-P[3-8/0.01]-L[8-21/1]-B[6-20/0.1] |
BFPDSPC10-P[3-10/0.01]-L[10-23/1]-B[6-20/0.1] |
BFPDSPC12-P[5-12/0.01]-L[12-24/1]-B[6-30/0.1] |
BFPDSPC13-P[6-13/0.01]-L[13-26/1]-B[6-30/0.1] |
BFPDSPC16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1] |
BFPDSPC20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1] |
BJPDSC2-[1.5-2/0.01] |
BJPDSC3-[1.5-3/0.01] |
BJPDSC4-[2-4/0.01] |
BJPDSC5-[2-5/0.01] |
BJPDSC6-[2-6/0.01] |
BJPDSC8-[3-8/0.01] |
BJPDSC10-[3-10/0.01] |
BJPDSC12-[5-12/0.01] |
BJPDSC13-[6-13/0.01] |
BJPDSC16-[10-16/0.01] |
BJPDSC20-[13-20/0.01] |
BJPDSPC2-[1.5-2/0.01] |
BJPDSPC3-[1.5-3/0.01] |
BJPDSPC4-[2-4/0.01] |
BJPDSPC5-[2-5/0.01] |
BJPDSPC6-[2-6/0.01] |
BJPDSPC8-[3-8/0.01] |
BJPDSPC10-[3-10/0.01] |
BJPDSPC12-[5-12/0.01] |
BJPDSPC13-[6-13/0.01] |
BJPDSPC16-[10-16/0.01] |
BJPDSPC20-[13-20/0.01] |
CFPDSC2-P[1.5-2/0.01]-L[2-5/1]-B[3-10/0.1] |
CFPDSC3-P[1.5-3/0.01]-L[3-10/1]-B[3-10/0.1] |
CFPDSC4-P[1.5-4/0.01]-L[4-10/1]-B[4-10/0.1] |
CFPDSC5-P[2-5/0.01]-L[5-10/1]-B[4-15/0.1] |
CFPDSC6-P[2-6/0.01]-L[5-17/1]-B[4-15/0.1] |
CFPDSC8-P[3-8/0.01]-L[8-21/1]-B[6-20/0.1] |
CFPDSC10-P[3-10/0.01]-L[10-23/1]-B[6-20/0.1] |
CFPDSC12-P[5-12/0.01]-L[12-24/1]-B[6-30/0.1] |
CFPDSC13-P[6-13/0.01]-L[13-26/1]-B[6-30/0.1] |
CFPDSC16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1] |
CFPDSC20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1] |
CFPDSPC2-P[1.5-2/0.01]-L[2-5/1]-B[3-10/0.1] |
CFPDSPC3-P[1.5-3/0.01]-L[3-10/1]-B[3-10/0.1] |
CFPDSPC4-P[1.5-4/0.01]-L[4-10/1]-B[4-10/0.1] |
CFPDSPC5-P[2-5/0.01]-L[5-10/1]-B[4-15/0.1] |
CFPDSPC6-P[2-6/0.01]-L[5-17/1]-B[4-15/0.1] |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | Small Head | Head Shape | Round | Head Tip Shape | Flat |
---|---|---|---|---|---|
Drive | No | Shank Style | Straight(Press Fit) | Tolerance of Positioning Side Outer Diameter | h6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy