(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.
Part Number
Configured Part Number is shown.
CJPDTB13-16
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | P Selectable | P Configurable | P, L, B Configurable | |||
Type | Shape Code | Type | Shape Code | Type | Shape Code | ||||
① | O1 Tool Steel | - | Treated Hardness: 60~63HRC | JP | BTB (Round) DTB (Diamond) | JP | BTA (Round) BTD (Diamond) | FP | BTA (Round) BTD (Diamond) |
② | O1 Tool Steel | Hard Chrome Plating | Hardness: 50~55HRC Plating Hardness: 750HV~ | GJP | GJP | GFP | |||
③ | SKS3 Tool Steel or Equiv. | - | - | - | BJP | - | |||
④ | 304 Stainless Steel | - | - | SJP | SJP | SFP | |||
⑤ | 304 Stainless Steel | Hard Chrome Plating | Plating Hardness: 750HV~ | HJP | - | HFP | |||
⑥ | 440C or 420 Stainless Steel | - | Treated Hardness: 50~55HRC | CJP | CJP | CFP |
Part Number | - | P | - | L | - | B | ||||
Type | Shape | D | ||||||||
JP | BTB | 6 | - | 8 | ||||||
JP | BTA | 10 | - | 12.10 | ||||||
FP | BTA | 10 | - | P11.01 | - | L12 | - | B6.4 |
Part Number | P | L | B | m | (W) | M (Coarse) | ℓ | |||||||||||
Type | Shape | D | D Tolerance g6 | |||||||||||||||
JP GJP SJP HJP CJP | BTB (Round) DTB (Diamond) | 6 | -0.004 -0.012 | 8 | 10 | 10 | 8 | 3 | 3 | M3 | 5 | |||||||
6T | 8 | 10 | M2.6 | 4 | ||||||||||||||
8 | -0.005 -0.014 | 10 | 12 | 13 | 15 | 4 | 3.5 | M5 | 8 | |||||||||
8T | 10 | 12 | 13 | M4 | 6 | |||||||||||||
10 | 12 | 13 | 15 | 10 | 4 | M5 | 8 | |||||||||||
12 | -0.006 -0.017 | 13 | 15 | 16 | 5 | |||||||||||||
13 | 15 | 16 | 22 | 5.5 | M8 | 12 | ||||||||||||
16 | 20 | 25 | 5 | 7 | ||||||||||||||
20 | -0.007 -0.020 | 25 | 30 | 30 | 15 | 9 |
Part Number | P 0.01mm Increment | L | B | m | (W) | M (Coarse) | ℓ | |||
Type | Shape | D | D Tolerance g6 | |||||||
JP GJP BJP SJP CJP | BTA (Round) BTD (Diamond) | 5 | -0.004 -0.012 | 5.50~8.00 | 10 | 6 | 3 | 2.2 | M2 | 3 |
6 | 6.50~10.00 | 8 | 3 | M3 | 5 | |||||
6T | 6.50~10.00 | M2.6 | 4 | |||||||
8 | -0.005 -0.014 | 9.00~13.00 | 15 | 4 | 3.5 | M5 | 8 | |||
8T | 9.00~13.00 | M4 | 6 | |||||||
10 | 11.00~15.00 | 10 | 4 | M5 | 8 | |||||
12 | -0.006 -0.017 | 13.00~16.00 | 5 | |||||||
13 | 14.00~18.00 | 22 | 5.5 | M8 | 12 | |||||
16 | 17.00~25.00 | 5 | 7 | |||||||
20 | -0.007 -0.020 | 22.00~30.00 | 30 | 15 | 9 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | m | (W) | M (Coarse) | ℓ | |||
Type | Shape | D | D Tolerance g6 | |||||||
FP GFP SFP HFP CFP | BTA (Round) BTD (Diamond) | 5 | -0.004 -0.012 | 5.50~8.00 | 5(9)~10 | 1.5~15.0(12.0) | 3 | 2.2 | M2 | 3 |
6 | 6.50~10.00 | 6(9)~12 | 3 | M3 | 5 | |||||
6T | M2.6 | 4 | ||||||||
8 | -0.005 -0.014 | 8.50~15.00 | 8(12)~16 | 1.5~30.0(15.0) | 4 | 3.5 | M5 | 8 | ||
8T | 6(12)~16 | M4 | 6 | |||||||
10 | 11.00~17.00 | 10(12)~20 | 3.0~30.0(20.0) | 4 | M5 | 8 | ||||
10T | 6(12)~16 | M4 | 6 | |||||||
12 | -0.006 -0.017 | 13.00~18.00 | 12~24 | 3.0~30.0(20.0) | 5 | M5 | 8 | |||
12T | 8(12)~18 | M4 | 6 | |||||||
13 | 14.00~20.00 | 13(14)~26 | 5.0~30.0(20.0) | 5.5 | M8 | 10 | ||||
13T | 8(14)~20 | M6 | 9 | |||||||
16 | 17.00~27.00 | 16~32 | 5.0~30.0(27.0) | 5 | 7 | M8 | 12 | |||
16T | 10(14)~24 | M6 | 9 | |||||||
20 | -0.007 -0.020 | 22.00~30.00 | 20~40 | 5.0~30.0 | 9 | M8 | 12 | |||
20T | 12(18)~30 | M6 | 9 |
D | Unit Price Round Shape | Unit Price Diamond Shape | ||||||||
①O1 Tool Steel Hardened JPBTB | ②O1 Tool Steel (Hardened) GJPBTB | ④304 Stainless Steel SJPBTB | ⑤Hard 304 Stainless Steel HJPBTB | ⑥440C or 420 Stainless Steel CJPBTB | ①O1 Tool Steel Hardened JPDTB | ②O1 Tool Steel (Hardened) GJPDTB | ④304 Stainless Steel SJPDTB | ⑤Hard 304 Stainless Steel HJPDTB | ⑥440C or 420 Stainless Steel CJPDTB | |
6 | 670 | 900 | 860 | 1,110 | 910 | 780 | 1,050 | 1,030 | 1,280 | 1,100 |
6T | 670 | 900 | 860 | 1,110 | 910 | 780 | 1,050 | 1,030 | 1,280 | 1,100 |
8 | 680 | 910 | 880 | 1,150 | 940 | 810 | 1,090 | 1,060 | 1,310 | 1,140 |
8T | 680 | 910 | 880 | 1,150 | 940 | 810 | 1,090 | 1,060 | 1,310 | 1,140 |
10 | 700 | 940 | 910 | 1,190 | 970 | 830 | 1,120 | 1,100 | 1,360 | 1,180 |
12 | 720 | 970 | 940 | 1,230 | 980 | 860 | 1,160 | 1,140 | 1,390 | 1,190 |
13 | 740 | 990 | 970 | 1,240 | 1,040 | 870 | 1,170 | 1,180 | 1,430 | 1,260 |
16 | 890 | 1,200 | 1,200 | 1,460 | 1,290 | 1,070 | 1,440 | 1,470 | 1,770 | 1,600 |
20 | 1,050 | 1,410 | 1,440 | 1,730 | 1,560 | 1,280 | 1,720 | 1,800 | 2,160 | 1,940 |
D | Unit Price Round Shape | Unit Price Diamond Shape | ||||||||
①O1 Tool Steel Hardened JPBTA | ②O1 Tool Steel (Hardened) GJPBTA | ③O1 Tool Steel BJPBTA | ④304 Stainless Steel SJPBTA | ⑥440C or 420 Stainless Steel CJPBTA | ①O1 Tool Steel Hardened JPBTD | ②O1 Tool Steel (Hardened) GJPBTD | ③O1 Tool Steel BJPBTD | ④304 Stainless Steel SJPBTD | ⑥440C or 420 Stainless Steel CJPBTD | |
5 | 880 | 1,150 | 920 | 1,230 | 1,260 | 1,070 | - | - | 1,550 | 1,590 |
6 | 900 | 1,170 | 930 | 1,280 | 1,280 | 1,090 | - | - | 1,600 | 1,620 |
6T | 900 | 1,170 | 930 | 1,280 | 1,280 | 1,090 | - | - | 1,600 | 1,620 |
8 | 930 | 1,210 | 970 | 1,340 | 1,330 | 1,130 | - | - | 1,660 | 1,680 |
8T | 930 | 1,210 | 970 | 1,340 | 1,330 | 1,130 | - | - | 1,660 | 1,680 |
10 | 960 | 1,250 | 990 | 1,390 | 1,380 | 1,180 | - | - | 1,730 | 1,750 |
12 | 1,000 | 1,300 | 1,040 | 1,440 | 1,580 | 1,220 | - | - | 1,800 | 1,760 |
13 | 1,030 | 1,360 | 1,080 | 1,490 | 1,650 | 1,240 | - | - | 1,870 | 1,890 |
16 | 1,290 | 1,680 | 1,340 | 1,900 | 1,910 | 1,590 | - | - | 2,390 | 2,450 |
20 | 1,560 | 2,040 | 1,620 | 2,350 | 2,360 | 1,940 | - | - | 2,980 | 3,040 |
D | Unit Price Round Shape | Unit Price Diamond Shape | ||||||||
①O1 Tool Steel Hardened FPBTA | ②O1 Tool Steel (Hardened) GFPBTA | ④304 Stainless Steel SFPBTA | ⑤Hard 304 Stainless Steel HFPBTA | ⑥440C or 420 Stainless Steel CFPBTA | ①O1 Tool Steel Hardened FPBTD | ②O1 Tool Steel (Hardened) GFPBTD | ④304 Stainless Steel SFPBTD | ⑤Hard 304 Stainless Steel HFPBTD | ⑥440C or 420 Stainless Steel CFPBTD | |
5 | 1,130 | 1,460 | 1,550 | 1,890 | 1,700 | 1,400 | 1,790 | 1,950 | 2,350 | 2,140 |
6 | 1,150 | 1,480 | 1,600 | 1,920 | 1,730 | 1,420 | 1,820 | 2,000 | 2,390 | 2,180 |
6T | 1,150 | 1,480 | 1,600 | 1,920 | 1,730 | 1,420 | 1,820 | 2,000 | 2,390 | 2,180 |
8 | 1,200 | 1,540 | 1,660 | 2,000 | 1,800 | 1,480 | 1,900 | 2,080 | 2,500 | 2,260 |
8T | 1,200 | 1,540 | 1,660 | 2,000 | 1,800 | 1,480 | 1,900 | 2,080 | 2,500 | 2,260 |
10 | 1,240 | 1,590 | 1,730 | 2,070 | 1,880 | 1,530 | 1,960 | 2,180 | 2,610 | 2,350 |
10T | 1,220 | 1,560 | 1,700 | 2,030 | 1,840 | 1,500 | 1,920 | 2,140 | 2,560 | 2,300 |
12 | 1,280 | 1,640 | 1,800 | 2,160 | 1,880 | 1,600 | 2,060 | 2,260 | 2,720 | 2,380 |
12T | 1,250 | 1,610 | 1,760 | 2,120 | 1,840 | 1,570 | 2,020 | 2,210 | 2,670 | 2,330 |
13 | 1,330 | 1,710 | 1,860 | 2,230 | 2,010 | 1,630 | 2,090 | 2,350 | 2,810 | 2,380 |
13T | 1,300 | 1,680 | 1,820 | 2,190 | 1,970 | 1,600 | 2,050 | 2,300 | 2,750 | 2,330 |
16 | 1,680 | 2,150 | 2,390 | 2,870 | 2,610 | 2,110 | 2,700 | 3,040 | 3,650 | 3,330 |
16T | 1,650 | 2,110 | 2,340 | 2,810 | 2,560 | 2,070 | 2,650 | 2,980 | 3,580 | 3,260 |
20 | 2,050 | 2,630 | 2,970 | 3,570 | 3,240 | 2,590 | 3,320 | 3,790 | 4,550 | 4,120 |
20T | 2,010 | 2,580 | 2,910 | 3,500 | 3,180 | 2,540 | 3,250 | 3,710 | 4,460 | 4,040 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CJPDTB13-16 |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | Large Head | Head Tip Shape | Tapered | Drive | No |
---|---|---|---|---|---|
Shank Style | Female Thread | Tolerance of Positioning Side Outer Diameter | 0/-0.01 | Shank Dia. Tolerance | g6 |
Please check the type/dimensions/specifications of the part CJPDTB13-16 in the Large Head Locating Pins - Round or diamond shaped head, tapered tip and internally threaded shank. series.
Part Number |
---|
CJPBTB12-13 |
CJPBTB12-15 |
CJPBTB12-16 |
CJPDTB16-20 |
CJPDTB16-25 |
CJPDTB20-25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy