(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Removal Jigs

Dowel Removal Jigs:
・Materials
① Main Body
[ M ]Material: 1045 Carbon Steel
[ H ]Hardness: 38 ~ 42HRC
② Holder Cap
For M4, M5, M6, M8, M10

Specifications

Part Number
KNHN
KNHN - M5
((1) Main Body + (2) Holder Cap 1pc.)
Part Number
KNHN
(①+②)
((2) only)
dPart Number
TypeNo.
4.2KNHN-M
(② only)
4
5.25
6.36
8.58
10.510

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KNHN
KNHN-M4
KNHN-M5
KNHN-M6
KNHN-M8
KNHN-M10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Applicable screw diameter
1 Piece(s)Available

Same day

Stock

10Main Body + Holder Cap, 1 pc. for Each-
1 Piece(s)Available

44 Days or more

10Holder Cap OnlyM4
1 Piece(s)Available

8 Days or more

10Holder Cap OnlyM5
1 Piece(s)Available

8 Days or more

10Holder Cap OnlyM6
1 Piece(s)Available

Same day

Stock

10Holder Cap OnlyM8
1 Piece(s)Available

8 Days or more

10Holder Cap OnlyM10

Loading...

  1. 1

Lead Time

More Information

Dowel Removal Jigs:
■How to Use
1.Insert the hex socket head cap screw (CB) into the holder cap.
2.Attach ② holder cap to the tip of main body.
3.Attach screw tip onto the dowel pin by turning the knurled portion of shaft.
4.Slide the hammer to remove dowel pin.
CB(Hexagon Socket Head Cap Screw) >> Click here
 

Basic Information

Shape Dedicated Tool

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.