(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pins - Straight, Both Ends Chamfered, h7 Tolerance

Dowel Pins - Straight, Both Ends Chamfered, h7 Tolerance

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Style: Undersized Pin
•Shaft End Shape: Standard
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides C Chamfered

  • inCAD Components
Dowel Pins - Both Ends Chamfered, h7 Tolerance:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
MSHHM440C Stainless Steel58HRC~
MSHSM304 Stainless Steel-


Specifications

Part Number-L
MSH2
MSGB3
-
-
6
12
CDh7Part NumberL
TypeD
0.3
or Less
0
- 0.01
MSHHM268101215
36810121520
0
- 0.012
4810121520
0.55810121520
610121520
0
- 0.015
81520

CDh7Part NumberL
TypeD
0.3
or Less
0
- 0.01
MSHSM268101215
36810121520
0
- 0.012
4810121520
0.55810121520
610121520
0
- 0.015
81520

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSHHM2-6
MSHHM2-8
MSHHM2-10
MSHHM2-12
MSHHM2-15
MSHHM3-6
MSHHM3-8
MSHHM3-10
MSHHM3-12
MSHHM3-15
MSHHM3-20
MSHHM4-8
MSHHM4-10
MSHHM4-12
MSHHM4-15
MSHHM4-20
MSHHM5-8
MSHHM5-10
MSHHM5-12
MSHHM5-15
MSHHM5-20
MSHHM6-10
MSHHM6-12
MSHHM6-15
MSHHM6-20
MSHHM8-15
MSHHM8-20
MSHSM2-6
MSHSM2-8
MSHSM2-10
MSHSM2-12
MSHSM2-15
MSHSM3-6
MSHSM3-8
MSHSM3-10
MSHSM3-12
MSHSM3-15
MSHSM3-20
MSHSM4-8
MSHSM4-10
MSHSM4-12
MSHSM4-15
MSHSM4-20
MSHSM5-8
MSHSM5-10
MSHSM5-12
MSHSM5-15
MSHSM5-20
MSHSM6-10
MSHSM6-12
MSHSM6-15
MSHSM6-20
MSHSM8-15
MSHSM8-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Material Details
1 Piece(s)Available

Same day

Stock

1026[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

1028[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10210[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10212[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10215[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

1036[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

44 Days or more

10310[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10312[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10315[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10320[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

1048[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10412[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10415[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10420[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

1058[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10510[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10512[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10515[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10520[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10610[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10612[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10615[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10620[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10815[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10820[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

1026[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

1028[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10210[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10212[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10215[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

1036[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

1038[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10310[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10312[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10315[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10320[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

1048[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10410[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10412[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10415[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10420[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

1058[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10510[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10512[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10515[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10520[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10610[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10612[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10615[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10620[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10815[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10820[Stainless Steel] 304 Stainless Steel

Loading...

  1. 1
 

Basic Information

Shape Straight/Parallel Joggling Style Negative Tolerance Shaft End Shape Standard
Type Straight End Shapes Both Sides C Chamfered Fit Tolerance h7
Tapped Holes None Air Vent None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.