(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Dowel Pins - Straight, Tapped Through Hole, One End Chamfered, One End Radiused, p6 Tolerance

Dowel Pins - Straight, Tapped Through Hole, One End Chamfered, One End Radiused, p6 Tolerance

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Style: Oversized Pin
•Shaft End Shape: Tapped
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides Tapered

  • inCAD Components
Dowel Pins - One End Chamfered, One End Radiused, h7 Tolerance:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
THS52100 Bearing Steel45~50HRC
THSS440C Stainless Steel

Specifications

Part Number-L
MSTP5
MSTMS6
-
-
10
20
12M
x
P
Dp6Part NumberL
TypeD
20.384
x
0.7
+0.020
+0.012
THS61520253035
0.55
x
0.8
+0.024
+0.015
81520253035
2.5106
x
1.0
102025303540
1.06
x
1.0
+0.029
+0.018
12202530354045

12M
x
P
Dp6Part NumberL
TypeD
20.384
x
0.7
+0.020
+0.012
THSS61520253035
0.55
x
0.8
+0.024
+0.015
81520253035
2.5106
x
1.0
102025303540
1.06
x
1.0
+0.029
+0.018
12202530354045

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
THS6-15
THS6-20
THS6-25
THS6-30
THS6-35
THS8-15
THS8-20
THS8-25
THS8-30
THS8-35
THS10-20
THS10-25
THS10-30
THS10-35
THS10-40
THS12-20
THS12-25
THS12-30
THS12-35
THS12-40
THS12-45
THSS6-15
THSS6-20
THSS6-25
THSS6-30
THSS6-35
THSS8-15
THSS8-20
THSS8-25
THSS8-30
THSS8-35
THSS10-20
THSS10-25
THSS10-30
THSS10-35
THSS10-40
THSS12-20
THSS12-25
THSS12-30
THSS12-35
THSS12-40
THSS12-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Material Details
1 Piece(s)Available

Same day

Stock

10615[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10620[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10625[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10630[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10635[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10815[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10820[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10825[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10830[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10835[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101020[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101025[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101030[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101035[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101040[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101220[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101225[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101230[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101235[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101240[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101245[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10615[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10620[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10625[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10630[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10635[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10815[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10820[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10825[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10830[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10835[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101020[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101025[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101030[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101035[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101040[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101220[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101225[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101230[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101235[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101240[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101245[Stainless Steel] 440C Stainless Steel

Loading...

  1. 1

More Information

[ ! ]1 / ℓ2 dimension may become larger than the value shown in the catalog due to polishing process.
 

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Internal Thread
Type Straight End Shapes Both Sides Tapered Fit Tolerance p6
Tapped Holes One Side Tapped (Through Hole) Air Vent None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support