(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Retaining Ring, 304 Stainless Steel, M3 - M8, Coarse

Hex Socket Cap Screw - Retaining Ring, 304 Stainless Steel, M3 - M8, Coarse

•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: 304 Stainless Steel

  • inCAD Components
Socket Head Cap Screws with Retaining Ring Groove:Related Image
・Materials
[ M ] Material: 304 Stainless Steel
[ A ] Accessories: E Type Retaining Ring 304 Stainless Steel

Specifications

Part Number-F-L
ERSCB6-5-25
Part Number1mm IncrementL - F: Machining ConditionsAEBdWApplicable E Type Retaining Ring (Nominal Dia.)(For details, Click here)
TypeM (Coarse)FL
ERSCB32~1210~20L-F≥85.532.520.52
43~1310~20L-F≥774330.73
53~1810~25L-F≥78.55440.74
63~2310~30L-F≥7106540.74
84~2910~35L-F≥6138660.96

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERSCB3-[2-19/1]-[10-20/1]
ERSCB4-[3-19/1]-[10-20/1]
ERSCB5-[3-24/1]-[10-25/1]
ERSCB6-[3-29/1]-[10-30/1]
ERSCB8-[4-34/1]-[10-35/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) F
(mm)
L
(mm)
1 Piece(s)

10 Days or more

1032 ~ 1910 ~ 20
1 Piece(s)

10 Days or more

1043 ~ 1910 ~ 20
1 Piece(s)

10 Days or more

1053 ~ 2410 ~ 25
1 Piece(s)

10 Days or more

1063 ~ 2910 ~ 30
1 Piece(s)

10 Days or more

1084 ~ 3410 ~ 35

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Material 304 Stainless Steel
Surface Treatment None Additional Shapes With Retaining Ring Grooves Sales Unit Individucally Sold (Min. 1 pc)
Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.