(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
Fully threaded, Material: Steel, Surface Treatment: Trivalent chromate, Strength classification: 10.9, Sales Unit: Pack of 10
[Sizes available]
M3 → 6 mm, 8 mm, 10 mm lengths
M4 → 6 mm, 8 mm, 10 mm lengths
M5 → 10 mm, 12 mm, 20 mm lengths
M6 → 10 mm, 12 mm, 15 mm, 20 mm lengths
Part Number |
---|
W3-6-P |
W3-10-P |
W4-6-P |
W4-8-P |
W4-10-P |
W5-12-P |
W5-20-P |
W6-10-P |
W6-20-P |
Part Number |
---|
Loading...
Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Trivalent Chromate Plating | Thread ridge Type | Metric coarse | Additional Shapes | Standard |
Sales Unit | Box/package | Application | Standard | Strength Class(Steel) | 10.9 |
Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy