(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Collars - Straight, configurable dimensions and tolerances.

Collars - Straight, configurable dimensions and tolerances.
  • Lead Time Reduction

316 Stainless Steel, aluminum, brass and other material with low temperature black chrome plating are added. [6/30/2023]
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Thickness/Length Tolerance: 0~-0.1
•Dimension Configurable Method: Dimension Configurable

  • METRIC
  • inCAD Components
Collars - ID & OD Tolerance Selectable:Related Image
・Materials
Part Number[ M ]
Material
[ S ]Surface Treatment
Standard GradePrecision Grade
SNCCSNMC1045 Carbon Steel-
SNCBSNMBBlack Oxide
SNCMSNMMElectroless Nickel Plating
SNCSSNMS304 Stainless Steel-

Specifications

Part Number-Tolerance Selection-V-D-L
         
  D V      
SNCS-G H-V10.0-D25-L50.5
Part Number-Tolerance Selection-V-D-L
         
  D V      
SNMS-G H-V10.0-D25-L50.5
D[ T ] D Tolerance
GHNX
g6h7--
5.0~8.5---0.1
-0.3
0
-0.2
9.0~10.0-0.0050
-0.014-0.015
10.5~18.0-0.0060
-0.017-0.018
18.5~30-0.0070
-0.020-0.021
31~50-0.0090
-0.025-0.025
51~60-0.0100
-0.029-0.030
■I.D./O.D. Tolerance Price Number List
D (O.D.)V (I.D.)Price No.
GH
N
X
HH
N
X
NH
N
X
XH
N
X
· Guide to Price List
Ex.> When ordering Material 1045 Carbon Steel, O.D. g6, I.D. H7 and L Tolerance ±0.01
Part Number: SNMC−GH−V4.0−D10.0−L10.0
1. Check the I.D./O.D. Tolerance Price Number List. (GH is Price No.②)
2. In the price list of precision grade
Find the column of I.D./O.D. tolerance price No.② shown in the price list of precision grade.
V[ T ] V Tolerance
HNX
H7--
3.0+0.010+0.3
+0.1
+0.2
0
0
3.5~6.0+0.012
0
6.5~10.0+0.015
0
10.5~18.0+0.018
0
18.5~30.0+0.021
0
30.5~50.0+0.025
0
50.5~58.0+0.030
0
■Standard Grade
Part Number
D Tolerance
V Tolerance
V
0.5mm
Increment
D
L
0.1mm
Increment
SNCC
SNCB
SNCM
SNCS

G
H
N
X

H
N
X

3.0~58.0
(V≤D-2)
[ ! ]Refer to the
following.
5.0~10.0
0.5mm Increment
10.0~25.0
25.1~50.0
50.1~64.0
10.5~20.0
0.5mm Increment
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
21~30
1mm Increment
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
31~40
1mm Increment
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
41~50
1mm Increment
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
51~60
1mm Increment
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
[ ! ]D≥9 is applicable when G or H is selected as the tolerance values of
D and V. The dimension range of V is shown in the table below.

DV
9~30D-V≥6
31~60D-V≥12
[ ! ]Machining Limits of V and Overall Length
L≤Vx8
[ ! ]When H is selected as the tolerance values of D and V, and L≥Vx4 when V≥8,
a middle relief is added.

Collars - ID & OD Tolerance Selectable:Related Image
■Precision Grade
Part Number
D Tolerance
V Tolerance
V
0.5mm
Increment
D
L
0.1mm
Increment
SNMC
SNMB
SNMM
SNMS

G
H
N
X

H
N
X

3.0~58.0
(V≤D-2)
[ ! ]Refer to the
following.
5.0~10.0
0.5mm Increment
10.0~25.0
25.1~50.0
50.1~64.0
10.5~20.0
0.5mm Increment
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
21~30
1mm Increment
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
31~40
1mm Increment
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
41~50
1mm Increment
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
51~60
1mm Increment
10.0~25.0
25.1~50.0
50.1~75.0
75.1~100.0
[ ! ]D≥9 is applicable when G or H is selected as the tolerance values of
D and V. The dimension range of V is shown in the table below.

DV
9~30D-V≥6
31~60D-V≥12
[ ! ]Machining Limits of V and Overall Length
L≤Vx8
[ ! ]When H is selected as the tolerance values of D and V, and L≥Vx4 when V≥8,
a middle relief is added.

Collars - ID & OD Tolerance Selectable:Related Image

Alterations

Collars - ID & OD Tolerance Selectable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNCB-GH-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCB-GH-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-GN-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCB-GN-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-GX-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCB-GX-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-HH-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCB-HH-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-HN-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCB-HN-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-HX-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCB-HX-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-NH-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCB-NH-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-NN-V[3-58/0.5]-D[5-20/0.5]-L[10-100/0.1]
SNCB-NN-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-NX-V[3-58/0.5]-D[5-20/0.5]-L[10-100/0.1]
SNCB-NX-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-XH-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCB-XH-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-XN-V[3-58/0.5]-D[5-20/0.5]-L[10-100/0.1]
SNCB-XN-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCB-XX-V[3-58/0.5]-D[5-20/0.5]-L[10-100/0.1]
SNCB-XX-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-GH-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCC-GH-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-GN-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCC-GN-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-GX-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCC-GX-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-HH-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCC-HH-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-HN-V[3-58/0.5]-D[9-20/0.5]-L[10-64/0.1]
SNCC-HN-V[3-58/0.5]-D[9-20/0.5]-L[65-100/0.1]
SNCC-HN-V[3-58/0.5]-D[21-60/1]-L[10-64/0.1]
SNCC-HN-V[3-58/0.5]-D[21-60/1]-L[65-100/0.1]
SNCC-HX-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCC-HX-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-NH-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCC-NH-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-NN-V[3-58/0.5]-D[5-20/0.5]-L[10-100/0.1]
SNCC-NN-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-NX-V[3-58/0.5]-D[5-20/0.5]-L[10-100/0.1]
SNCC-NX-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-XH-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCC-XH-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-XN-V[3-58/0.5]-D[5-20/0.5]-L[10-100/0.1]
SNCC-XN-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCC-XX-V[3-58/0.5]-D[5-20/0.5]-L[10-100/0.1]
SNCC-XX-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCM-GH-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCM-GH-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCM-GN-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCM-GN-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCM-GX-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCM-GX-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCM-HH-V[3-58/0.5]-D[9-20/0.5]-L[10-100/0.1]
SNCM-HH-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
SNCM-HN-V[3-58/0.5]-D[5-20/0.5]-L[10-100/0.1]
SNCM-HN-V[3-58/0.5]-D[21-60/1]-L[10-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Outer Dia. Tolerance Inner Dia. Tolerance Thickness / Length Tolerance Accuracy
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideg6H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideg6H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideg6+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideg6+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideg6+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideg6+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideh7H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideh7H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideh7+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideh7+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideh7+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxideh7+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide-0.1~-0.3+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.2H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.2H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.2+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.2+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.2+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelBlack Oxide0~-0.2+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNog6H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNog6H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNog6+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNog6+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNog6+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNog6+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNoh7H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNoh7H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 64[Steel] 1045 Carbon SteelNoh7+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5865 ~ 100[Steel] 1045 Carbon SteelNoh7+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 64[Steel] 1045 Carbon SteelNoh7+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5865 ~ 100[Steel] 1045 Carbon SteelNoh7+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNoh7+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNoh7+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo-0.1~-0.3H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo-0.1~-0.3H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo-0.1~-0.3+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo-0.1~-0.3+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo-0.1~-0.3+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo-0.1~-0.3+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo0~-0.2H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo0~-0.2H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo0~-0.2+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo0~-0.2+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo0~-0.2+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelNo0~-0.2+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Platingg6H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Platingg6H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Platingg6+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Platingg6+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Platingg6+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Platingg6+0.2~00~-0.1Standard Grade
1 Piece(s)

9 Days or more

109 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Platingh7H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Platingh7H70~-0.1Standard Grade
1 Piece(s)

9 Days or more

105 ~ 203 ~ 5810 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Platingh7+0.3~+0.10~-0.1Standard Grade
1 Piece(s)

9 Days or more

1021 ~ 603 ~ 5810 ~ 100[Steel] 1045 Carbon SteelElectroless Nickel Platingh7+0.3~+0.10~-0.1Standard Grade

Loading...

 

Basic Information

Shape Straight Bore Style Straight Quantity Sold by Single Unit
Dimensions Configurable Method Dimension Configurable Hardness(HRC) No Hardened

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.