(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Centering Bolts - Stepped, hardened, toleranced.

Centering Bolts - Stepped, hardened, toleranced.
  • Volume Discount

To be used for centering fixtures on pallets.

Part Number

Configured Part Number is shown.

 

Example

Part Number
23110.0610
23110.0620
Part NumberMinimum order quantityVolume DiscountDays to Ship d
(mm)
l
(mm)
1 Piece(s)Available

10 Days

2512
1 Piece(s)Available

10 Days

5020

Loading...

  1. 1

Basic Information

Shape With Shoulder Bore Style Tap Material 440C or 420 Stainless Steel
Surface Finish No Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support