(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Cavity for screws.

Metal Washers - Cavity for screws.
  • Lead Time Reduction

316 Stainless Steel, brass and other material with low temperature black chrome plating are added. [6/30/2023]
•Shape: Straight
•Bore Style: Counterbore
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

PDFP.2019-2316

Unit examples related to this product
Washers - Counterbored, Standard:Related Image
・Materials
Standard Grade [ T ]T Tolerance±0.1Precision Grade [ T ]T Tolerance±0.01[ M ]Material[ S ]Surface
Treatment
[ H ]Hardness
T Dimension SelectableT Dimension ConfigurableDimension ConfigurableT Dimension ConfigurableDimension Configurable
--FWZASS--1018 Carbon Steel--
--FWZAC-FWZSC1045 Carbon Steel--
WZABTWZABFWZABTWZSBFWZSBBlack Oxide
WZAMTWZAMFWZAMTWZSMFWZSMElectroless Nickel Plating
--FWZAA--2017 Aluminum AlloyClear Anodize-
FWZAABBlack Anodize
WZASTWZASFWZASTWZSSFWZSS304 Stainless Steel--
--FWZACH--1045 Carbon Steel-45~50HRC
WZABHFWZABHBlack Oxide
WZAMHFWZAMHElectroless Nickel Plating
--FWZASK--O1 Tool Steel-55HRC~
FWZASKBBlack Oxide
FWZASKMElectroless Nickel Plating
WZASH-FWZASH--440C or 420 Stainless Steel-45~50HRC
[ ! ]Depending on thickness and length, 1045 Carbon Steel Hardened Type may be less than 45HRC. [ ! ]Stainless Steel Hardened Type (WZASH, FWZASH) may be discolored by hardening.
 

Specifications

· T Dimension Selectable
Part Number-T
WZAS15-10
· T Dimension Configurable
Part Number-H-T
TWZAB10-3.5-10.0
Part Number-D-V-P-H-T
FWZASS-D25-V12.0-P6.0-H5.5-T10.5
FWZSC-D20-V10.0-P5.0-H5.5-T15.0
■T Dimension Selectable
Part NumberHTVP
TypeD
WZAB
WZAM
WZAS
WZABH
WZAMH
WZASH
1046810   63.5
125 810   84.5
146 810   105.5
158  1012  116.5
208  101215 
3010   1215 149
4012    15201811
5012    1520
6012    1520
■T Dimension Configurable
Part NumberH 0.5mm IncrementT 0.5mm IncrementVP
TypeD
- Standard Grade -
TWZAB
TWZAM
TWZAS
- Precision Grade -
TWZSB
TWZSM
TWZSS
101.0~18.03.0~10.063.5
10.5~20.0
123.0~10.084.5
10.5~20.0
143.0~10.0105.5
10.5~20.0
153.0~10.0116.5
10.5~20.0
203.0~10.0
10.5~20.0
303.0~10.0149
10.5~20.0
   [ ! ]Machining Conditions: H+2≤T≤Px8 
■Dimension Configurable
Part Number
D
0.5mm Increment
V
P
H
T
- Standard Grade -
FWZASS
FWZAC
FWZAB
FWZAM
FWZAA
FWZAAB
FWZAS

FWZACH
FWZABH
FWZAMH
FWZASK
FWZASKB
FWZASKM
FWZASH

- Precision Grade -
FWZSC
FWZSB
FWZSM
FWZSS

10.0~20.0
(0.5mm Increment)
5.0~90.0
3.0~88.0
1.0~48.0
3.0~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
21~30
(1mm Increment)
3.0~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
31~40
(1mm Increment)
3.0~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
41~50
(1mm Increment)
3.0~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
51~60
(1mm Increment)
3.0~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
61~80
(1mm Increment)
5.0~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
81~100
(1mm Increment)
5.0~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
[ ! ]Machining Conditions 
DVP 
For 10~60V≤D-2P≤V-2 
For 61~100V≤D-4P≤V-4 
    
    
[ ! ]2≤(T−H)≤Px8 The shaft diameter is 2mm or more and Px8 or less.

[ ! ]Machining Conditions of Material O1 Tool Steel (FWZASK, FWZASKB and FWZASKM)
DVP
For 10V≤D-2P≤V-2
For 10.5~30V≤D-4
For 31~60V≤D-6
For 61~80V≤D-8P≤V-4
For 81~100V≤D-10

[ ! ]No specification available for sizes without declaration of value.
 

Alterations

Washers - Counterbored, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FWZAA-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAA-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAAB-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAAB-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAB-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAB-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZABH-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZABH-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAC-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAC-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZACH-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZACH-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAM-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAM-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAMH-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAMH-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAS-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZAS-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZASH-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZASH-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZASK-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZASK-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZASKB-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZASKB-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZASKM-D[10-20/0.5]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZASKM-D[21-100/1]-V[5-90/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZASS-D[10-20/0.5]-V[5-96/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZASS-D[21-100/1]-V[5-96/0.5]-P[3-88/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZSB-D[10-20/0.5]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZSB-D[21-60/1]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZSC-D[10-20/0.5]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZSC-D[21-60/1]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZSM-D[10-20/0.5]-V[5-50/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZSM-D[21-60/1]-V[5-50/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3-50/0.5]
FWZSS-D[10-20/0.5]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T3
FWZSS-D[10-20/0.5]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3.5-50/0.5]
FWZSS-D[21-60/1]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T3
FWZSS-D[21-60/1]-V[5-58/0.5]-P[3-48/0.5]-H[1-48/0.5]-T[3.5-50/0.5]
TWZAB10-[6-12/0.5]-[3-20/0.5]
TWZAB12-[6-12/0.5]-[3-20/0.5]
TWZAB14-[6-12/0.5]-[3-20/0.5]
TWZAB15-[6-12/0.5]-[3-20/0.5]
TWZAB20-[6-12/0.5]-[3-20/0.5]
TWZAB30-[6-12/0.5]-[3-20/0.5]
TWZAM10-[6-12/0.5]-[3-20/0.5]
TWZAM12-[6-12/0.5]-[3-20/0.5]
TWZAM14-[6-12/0.5]-[3-20/0.5]
TWZAM15-[6-12/0.5]-[3-20/0.5]
TWZAM20-[6-12/0.5]-[3-20/0.5]
TWZAM30-[6-12/0.5]-[3-20/0.5]
TWZAS10-[6-12/0.5]-[3-20/0.5]
TWZAS12-[6-12/0.5]-[3-20/0.5]
TWZAS14-[6-12/0.5]-[3-20/0.5]
TWZAS15-[6-12/0.5]-[3-20/0.5]
TWZAS20-[6-12/0.5]-[3-20/0.5]
TWZAS30-[6-12/0.5]-[3-20/0.5]
TWZSB10-[6-12/0.5]-[3-20/0.5]
TWZSB12-[6-12/0.5]-[3-20/0.5]
TWZSB14-[6-12/0.5]-[3-20/0.5]
TWZSB15-[6-12/0.5]-[3-20/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Thickness / Length Tolerance Dimensions Configurable Method Hardness
(HRC)
Accuracy Counterbore diameter P The Diameter V of Counter Sinking
(φ)
The Depth H of Counter Sinking
(mm)
Counterbored Hole Depth H
(mm)
Counterbored Hole Dia. V
(φ)
1 Piece(s)

12 Days or more

1010 ~ 203 ~ 883 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (White)-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

12 Days or more

1021 ~ 1003 ~ 883 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (White)-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

12 Days or more

1010 ~ 203 ~ 883 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (Black)-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

12 Days or more

1021 ~ 1003 ~ 883 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (Black)-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50[Steel] 1045 Carbon SteelBlack Oxide-Dimension Configurable45 to 50HRCStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50[Steel] 1045 Carbon SteelBlack Oxide-Dimension Configurable45 to 50HRCStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50[Steel] 1045 Carbon SteelNo-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50[Steel] 1045 Carbon SteelNo-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50[Steel] 1045 Carbon SteelNo-Dimension Configurable45 to 50HRCStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50[Steel] 1045 Carbon SteelNo-Dimension Configurable45 to 50HRCStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension Configurable45 to 50HRCStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension Configurable45 to 50HRCStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50[Stainless Steel] 304 Stainless SteelNo-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50[Stainless Steel] 304 Stainless SteelNo-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50[Stainless Steel] 440C or 420 Stainless SteelNo-Dimension Configurable45 to 50HRCStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50[Stainless Steel] 440C or 420 Stainless SteelNo-Dimension Configurable45 to 50HRCStandard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50-No-Dimension Configurable55HRC~Standard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50-No-Dimension Configurable55HRC~Standard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50-Black Oxide-Dimension Configurable55HRC~Standard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50-Black Oxide-Dimension Configurable55HRC~Standard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50-Electroless Nickel Plating-Dimension Configurable55HRC~Standard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50-Electroless Nickel Plating-Dimension Configurable55HRC~Standard Grade---1 ~ 485 ~ 90
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 883 ~ 50[Steel] 1018 Carbon SteelNo-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 96
1 Piece(s)

10 Days or more

1021 ~ 1003 ~ 883 ~ 50[Steel] 1018 Carbon SteelNo-Dimension ConfigurableNo HardenedStandard Grade---1 ~ 485 ~ 96
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 483 ~ 50[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurableNo HardenedPrecision Grade---1 ~ 485 ~ 58
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 483 ~ 50[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurableNo HardenedPrecision Grade---1 ~ 485 ~ 58
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 483 ~ 50[Steel] 1045 Carbon SteelNo±0.01Dimension ConfigurableNo HardenedPrecision Grade---1 ~ 485 ~ 58
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 483 ~ 50[Steel] 1045 Carbon SteelNo±0.01Dimension ConfigurableNo HardenedPrecision Grade---1 ~ 485 ~ 58
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 483 ~ 50[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurableNo HardenedPrecision Grade---1 ~ 485 ~ 50
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 483 ~ 50[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurableNo HardenedPrecision Grade---1 ~ 485 ~ 50
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 483[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurableNo HardenedPrecision Grade---1 ~ 485 ~ 58
1 Piece(s)

10 Days or more

1010 ~ 203 ~ 483.5 ~ 50[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurableNo HardenedPrecision Grade---1 ~ 485 ~ 58
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 483[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurableNo HardenedPrecision Grade---1 ~ 485 ~ 58
1 Piece(s)

10 Days or more

1021 ~ 603 ~ 483.5 ~ 50[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurableNo HardenedPrecision Grade---1 ~ 485 ~ 58
1 Piece(s)

10 Days or more

10103.53 ~ 20[Steel] 1045 Carbon SteelBlack Oxide-T Dimension ConfigurableNo HardenedStandard Grade3.56-1 ~ 18-
1 Piece(s)

10 Days or more

10124.53 ~ 20[Steel] 1045 Carbon SteelBlack Oxide-T Dimension ConfigurableNo HardenedStandard Grade4.58-1 ~ 18-
1 Piece(s)

10 Days or more

10145.53 ~ 20[Steel] 1045 Carbon SteelBlack Oxide-T Dimension ConfigurableNo HardenedStandard Grade5.510-1 ~ 18-
1 Piece(s)

10 Days or more

10156.53 ~ 20[Steel] 1045 Carbon SteelBlack Oxide-T Dimension ConfigurableNo HardenedStandard Grade6.511-1 ~ 18-
1 Piece(s)

10 Days or more

10206.53 ~ 20[Steel] 1045 Carbon SteelBlack Oxide-T Dimension ConfigurableNo HardenedStandard Grade6.511-1 ~ 18-
1 Piece(s)

10 Days or more

103093 ~ 20[Steel] 1045 Carbon SteelBlack Oxide-T Dimension ConfigurableNo HardenedStandard Grade914-1 ~ 18-
1 Piece(s)

10 Days or more

10103.53 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel Plating-T Dimension ConfigurableNo HardenedStandard Grade3.56-1 ~ 18-
1 Piece(s)

10 Days or more

10124.53 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel Plating-T Dimension ConfigurableNo HardenedStandard Grade4.58-1 ~ 18-
1 Piece(s)

10 Days or more

10145.53 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel Plating-T Dimension ConfigurableNo HardenedStandard Grade5.510-1 ~ 18-
1 Piece(s)

10 Days or more

10156.53 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel Plating-T Dimension ConfigurableNo HardenedStandard Grade6.511-1 ~ 18-
1 Piece(s)

10 Days or more

10206.53 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel Plating-T Dimension ConfigurableNo HardenedStandard Grade6.511-1 ~ 18-
1 Piece(s)

10 Days or more

103093 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel Plating-T Dimension ConfigurableNo HardenedStandard Grade914-1 ~ 18-
1 Piece(s)

10 Days or more

10103.53 ~ 20[Steel] 1045 Carbon SteelNo-T Dimension ConfigurableNo HardenedStandard Grade3.56-1 ~ 18-
1 Piece(s)

10 Days or more

10124.53 ~ 20[Steel] 1045 Carbon SteelNo-T Dimension ConfigurableNo HardenedStandard Grade4.58-1 ~ 18-
1 Piece(s)

10 Days or more

10145.53 ~ 20[Steel] 1045 Carbon SteelNo-T Dimension ConfigurableNo HardenedStandard Grade5.510-1 ~ 18-
1 Piece(s)

10 Days or more

10156.53 ~ 20[Steel] 1045 Carbon SteelNo-T Dimension ConfigurableNo HardenedStandard Grade6.511-1 ~ 18-
1 Piece(s)

10 Days or more

10206.53 ~ 20[Steel] 1045 Carbon SteelNo-T Dimension ConfigurableNo HardenedStandard Grade6.511-1 ~ 18-
1 Piece(s)

10 Days or more

103093 ~ 20[Steel] 1045 Carbon SteelNo-T Dimension ConfigurableNo HardenedStandard Grade914-1 ~ 18-
1 Piece(s)

10 Days or more

10103.53 ~ 20[Steel] 1045 Carbon SteelBlack Oxide±0.01T Dimension ConfigurableNo HardenedPrecision Grade3.56-1 ~ 18-
1 Piece(s)

10 Days or more

10124.53 ~ 20[Steel] 1045 Carbon SteelBlack Oxide±0.01T Dimension ConfigurableNo HardenedPrecision Grade4.58-1 ~ 18-
1 Piece(s)

10 Days or more

10145.53 ~ 20[Steel] 1045 Carbon SteelBlack Oxide±0.01T Dimension ConfigurableNo HardenedPrecision Grade5.510-1 ~ 18-
1 Piece(s)

10 Days or more

10156.53 ~ 20[Steel] 1045 Carbon SteelBlack Oxide±0.01T Dimension ConfigurableNo HardenedPrecision Grade6.511-1 ~ 18-

Loading...

 

Basic Information

Shape Straight Bore Style Counterbored Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.