(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washers - Metal, threaded.

Washers - Metal, threaded.
  • Lead Time Reduction

316 Stainless Steel, brass and other material with low temperature black chrome plating are added. [6/30/2023]
•Shape: Straight
•Bore Style: Tapped
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • METRIC
  • inCAD Components

PDFP.2019-2318

Unit examples related to this product
Washers - Tapped, Standard:Related Image
・Materials
T Dimension SelectableT Dimension ConfigurableDimension Configurable[ M ]Material[ S ]Surface Treatment
Coarse ThreadCoarse ThreadCoarse Thread
--FWTAC1045 Carbon Steel-
WTABTWTABFWTABBlack Oxide
WTAMTWTAMFWTAMElectroless Nickel Plating
--FWTAA2017 Aluminum AlloyClear Anodize
FWTAABBlack Anodize
WTASTWTASFWTAS304 Stainless Steel-

Specifications

Part Number-D-M-T
WTAB12
TWTAB12
FWTAM


-


D20
-
-
-
6
6
M5
-
-
-
5
5.5
T4.5
MPitch
Coarse Thread
20.4
2.60.45
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5
■T Dimension Selectable
Part NumberMT
TypeD
WTAB
WTAM
WTAS
10234535810
12456581015
16568581015
2068108101520
3081012101520
40101216101520
5016201520
6016201520
■T Dimension Configurable
Part Number
M
T 0.5mm Increment
Type
D
TWTAB
TWTAM
TWTAS
6
2
3
4
3.0~20.0
8
2
3
4
10
2
3
4
5
12
4
5
6
3.5~20.0
16
5
6
8
20
6
8
10
30
8
10
12
[ ! ]T≤Mx8 [ ! ]M2 -> T≤Mx5

Part NumberT 0.5mm Increment
TypeD
TWTAB
TWTAM
TWTAS
6~103.0~5.0
5.5~10.0
10.5~20.0
12, 163.5~5.0
5.5~10.0
10.5~20.0
20, 303.5~5.0
5.5~10.0
10.5~20.0
■Dimension Configurable
Part NumberDMT
0.5mm
Increment
FWTAC
FWTAB
FWTAM
FWTAA
FWTAAB
FWTAS
6~10
(0.5mm Increment)
2
2.6
3
4
5
6
8
10
12
16
20
24
30
( 3≤T≤10)
( 3≤T≤13)
( 3≤T≤24)
( 3≤T≤32)
( 3≤T≤40)
( 3≤T≤48)
( 4≤T≤50)
( 5≤T≤50)
( 6≤T≤50)
( 6≤T≤50)
( 8≤T≤50)
(10≤T≤50)
(12≤T≤50)
3.0~5.0
5.5~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
10.5~20.0
(0.5mm Increment)
3.0~5.0
5.5~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
21~30
(1mm Increment)
3.0~5.0
5.5~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
31~40
(1mm Increment)
3.0~5.0
5.5~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
41~50
(1mm Increment)
3.0~5.0
5.5~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
51~60
(1mm Increment)
3.0~5.0
5.5~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
61~80
(1mm Increment)
5.0~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
81~100
(1mm Increment)
5.0~10.0
10.5~20.0
20.5~30.0
30.5~40.0
40.5~50.0
[ ! ] (D-M)/2≥2 [ ! ] T≤Mx8 [ ! ] M2, M2.6-> T≤Mx5

Alterations

Washers - Tapped, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FWTAA-D[6-20/0.5]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAA-D[21-100/1]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAAB-D[6-20/0.5]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAAB-D[21-100/1]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAB-D[6-20/0.5]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAB-D[21-100/1]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAC-D[6-20/0.5]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAC-D[21-100/1]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAM-D[6-20/0.5]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAM-D[21-100/1]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAS-D[6-20/0.5]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
FWTAS-D[21-100/1]-M[2.6,​3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[3-50/0.5]
TWTAB6-[2,​3,​4]-[3-20/0.5]
TWTAB8-[2,​3,​4]-[3-20/0.5]
TWTAB10-[2,​3,​4,​5]-[3-20/0.5]
TWTAB12-[4,​5,​6]-[3.5-20/0.5]
TWTAB16-[5,​6,​8]-[3.5-20/0.5]
TWTAB20-[6,​8,​10]-[3.5-20/0.5]
TWTAB30-[8,​10,​12]-[3.5-20/0.5]
TWTAM6-[2,​3,​4]-[3-20/0.5]
TWTAM8-[2,​3,​4]-[3-20/0.5]
TWTAM10-[2,​3,​4,​5]-[3-20/0.5]
TWTAM12-[4,​5,​6]-[3.5-20/0.5]
TWTAM16-[5,​6,​8]-[3.5-20/0.5]
TWTAM20-[6,​8,​10]-[3.5-20/0.5]
TWTAM30-[8,​10,​12]-[3.5-20/0.5]
TWTAS6-[2,​3,​4]-[3-20/0.5]
TWTAS8-[2,​3,​4]-[3-20/0.5]
TWTAS10-[2,​3,​4,​5]-[3-20/0.5]
TWTAS12-[4,​5,​6]-[3.5-20/0.5]
TWTAS16-[5,​6,​8]-[3.5-20/0.5]
TWTAS20-[6,​8,​10]-[3.5-20/0.5]
TWTAS30-[8,​10,​12]-[3.5-20/0.5]
WTAB10-[2,​3,​4,​5]-[3,​5,​8,​10]
WTAB12-[4,​5,​6]-[5,​8,​10,​15]
WTAB16-[5,​6,​8]-[5,​8,​10,​15]
WTAB20-[6,​8,​10]-[8,​10,​15,​20]
WTAB30-[8,​10,​12]-[10,​15,​20]
WTAB40-[10,​12,​16]-[10,​15,​20]
WTAB50-[16,​20]-[15,​20]
WTAB60-[16,​20]-[15,​20]
WTAM10-[2,​3,​4,​5]-[3,​5,​8,​10]
WTAM12-[4,​5,​6]-[5,​8,​10,​15]
WTAM16-[5,​6,​8]-[5,​8,​10,​15]
WTAM20-[6,​8,​10]-[8,​10,​15,​20]
WTAM30-[8,​10,​12]-[10,​15,​20]
WTAM40-[10,​12,​16]-[10,​15,​20]
WTAM50-[16,​20]-[15,​20]
WTAM60-[16,​20]-[15,​20]
WTAS10-[2,​3,​4,​5]-[3,​5,​8,​10]
WTAS12-[4,​5,​6]-[5,​8,​10,​15]
WTAS16-[5,​6,​8]-[5,​8,​10,​15]
WTAS20-[6,​8,​10]-[8,​10,​15,​20]
WTAS30-[8,​10,​12]-[10,​15,​20]
WTAS40-[10,​12,​16]-[10,​15,​20]
WTAS50-[16,​20]-[15,​20]
WTAS60-[16,​20]-[15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Thickness / Length
(mm)
Material Surface Finish Dimensions Configurable Method Tap Dia. Selection M
(Callout)
1 Piece(s)

12 Days or more

106 ~ 203 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (White)Dimension Configurable2 ~ 30
1 Piece(s)

12 Days or more

1021 ~ 1003 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (White)Dimension Configurable2 ~ 30
1 Piece(s)

12 Days or more

106 ~ 203 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (Black)Dimension Configurable2 ~ 30
1 Piece(s)

12 Days or more

1021 ~ 1003 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (Black)Dimension Configurable2 ~ 30
1 Piece(s)

9 Days or more

106 ~ 203 ~ 50[Steel] 1045 Carbon SteelBlack OxideDimension Configurable2 ~ 30
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 50[Steel] 1045 Carbon SteelBlack OxideDimension Configurable2 ~ 30
1 Piece(s)

9 Days or more

106 ~ 203 ~ 50[Steel] 1045 Carbon SteelNoDimension Configurable2 ~ 30
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 50[Steel] 1045 Carbon SteelNoDimension Configurable2 ~ 30
1 Piece(s)

9 Days or more

106 ~ 203 ~ 50[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Configurable2 ~ 30
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 50[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Configurable2 ~ 30
1 Piece(s)

9 Days or more

106 ~ 203 ~ 50[Stainless Steel] 304 Stainless SteelNoDimension Configurable2 ~ 30
1 Piece(s)

9 Days or more

1021 ~ 1003 ~ 50[Stainless Steel] 304 Stainless SteelNoDimension Configurable2 ~ 30
1 Piece(s)

9 Days or more

1063 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Configurable2 ~ 4
1 Piece(s)

9 Days or more

1083 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Configurable2 ~ 4
1 Piece(s)

9 Days or more

10103 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Configurable2 ~ 5
1 Piece(s)

9 Days or more

10123.5 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Configurable4 ~ 6
1 Piece(s)

9 Days or more

10163.5 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Configurable5 ~ 8
1 Piece(s)

9 Days or more

10203.5 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Configurable6 ~ 10
1 Piece(s)

9 Days or more

10303.5 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Configurable8 ~ 12
1 Piece(s)

9 Days or more

1063 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Configurable2 ~ 4
1 Piece(s)

9 Days or more

1083 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Configurable2 ~ 4
1 Piece(s)

9 Days or more

10103 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Configurable2 ~ 5
1 Piece(s)

9 Days or more

10123.5 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Configurable4 ~ 6
1 Piece(s)

9 Days or more

10163.5 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Configurable5 ~ 8
1 Piece(s)

9 Days or more

10203.5 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Configurable6 ~ 10
1 Piece(s)

9 Days or more

10303.5 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Configurable8 ~ 12
1 Piece(s)

9 Days or more

1063 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Configurable2 ~ 4
1 Piece(s)

9 Days or more

1083 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Configurable2 ~ 4
1 Piece(s)

9 Days or more

10103 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Configurable2 ~ 5
1 Piece(s)

9 Days or more

10123.5 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Configurable4 ~ 6
1 Piece(s)

9 Days or more

10163.5 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Configurable5 ~ 8
1 Piece(s)

9 Days or more

10203.5 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Configurable6 ~ 10
1 Piece(s)

9 Days or more

10303.5 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Configurable8 ~ 12
1 Piece(s)

9 Days or more

10103 ~ 10[Steel] 1045 Carbon SteelBlack OxideDimension Selectable2 ~ 5
1 Piece(s)

9 Days or more

10125 ~ 15[Steel] 1045 Carbon SteelBlack OxideDimension Selectable4 ~ 6
1 Piece(s)

9 Days or more

10165 ~ 15[Steel] 1045 Carbon SteelBlack OxideDimension Selectable5 ~ 8
1 Piece(s)

9 Days or more

10208 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Selectable6 ~ 10
1 Piece(s)

9 Days or more

103010 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Selectable8 ~ 12
1 Piece(s)

9 Days or more

104010 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Selectable10 ~ 16
1 Piece(s)

10 Days or more

105015 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Selectable16 ~ 20
1 Piece(s)

10 Days or more

106015 ~ 20[Steel] 1045 Carbon SteelBlack OxideDimension Selectable16 ~ 20
1 Piece(s)

9 Days or more

10103 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Selectable2 ~ 5
1 Piece(s)

9 Days or more

10125 ~ 15[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Selectable4 ~ 6
1 Piece(s)

9 Days or more

10165 ~ 15[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Selectable5 ~ 8
1 Piece(s)

9 Days or more

10208 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Selectable6 ~ 10
1 Piece(s)

9 Days or more

103010 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Selectable8 ~ 12
1 Piece(s)

9 Days or more

104010 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Selectable10 ~ 16
1 Piece(s)

10 Days or more

105015 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Selectable16 ~ 20
1 Piece(s)

10 Days or more

106015 ~ 20[Steel] 1045 Carbon SteelElectroless Nickel PlatingDimension Selectable16 ~ 20
1 Piece(s)

9 Days or more

10103 ~ 10[Stainless Steel] 304 Stainless SteelNoDimension Selectable2 ~ 5
1 Piece(s)

9 Days or more

10125 ~ 15[Stainless Steel] 304 Stainless SteelNoDimension Selectable4 ~ 6
1 Piece(s)

9 Days or more

10165 ~ 15[Stainless Steel] 304 Stainless SteelNoDimension Selectable5 ~ 8
1 Piece(s)

9 Days or more

10208 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Selectable6 ~ 10
1 Piece(s)

9 Days or more

103010 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Selectable8 ~ 12
1 Piece(s)

9 Days or more

104010 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Selectable10 ~ 16
1 Piece(s)

10 Days or more

105015 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Selectable16 ~ 20
1 Piece(s)

10 Days or more

106015 ~ 20[Stainless Steel] 304 Stainless SteelNoDimension Selectable16 ~ 20

Loading...

  1. 1
 

Basic Information

Shape Straight Bore Style Tap Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Hardness(HRC) No Hardened
Accuracy Standard Grade

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.