(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Standard dimensions. (inches).

Metal Washers - Standard dimensions. (inches).
  • Volume Discount

•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Selectable
•Accuracy: Standard Grade

  • INCH

Metal Washers - Standard (INCH):Related Image

Specifications

Metal Washers - Standard (INCH):Related Image
Metal Washers - Standard (INCH):Related Image

Alterations

Metal Washers - Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-WSSB0.11-D0.25-T0.063
U-WSSB0.11-D0.31-T0.063
U-WSSB0.11-D0.31-T0.078
U-WSSB0.11-D0.38-T0.063
U-WSSB0.11-D0.38-T0.078
U-WSSB0.14-D0.31-T0.063
U-WSSB0.14-D0.31-T0.078
U-WSSB0.14-D0.38-T0.063
U-WSSB0.14-D0.38-T0.078
U-WSSB0.14-D0.44-T0.063
U-WSSB0.14-D0.44-T0.078
U-WSSB0.16-D0.38-T0.063
U-WSSB0.16-D0.38-T0.078
U-WSSB0.16-D0.38-T0.125
U-WSSB0.16-D0.44-T0.063
U-WSSB0.16-D0.44-T0.078
U-WSSB0.16-D0.44-T0.125
U-WSSB0.16-D0.50-T0.063
U-WSSB0.16-D0.50-T0.078
U-WSSB0.16-D0.50-T0.125
U-WSSB0.19-D0.44-T0.078
U-WSSB0.19-D0.44-T0.094
U-WSSB0.19-D0.44-T0.125
U-WSSB0.19-D0.50-T0.078
U-WSSB0.19-D0.50-T0.094
U-WSSB0.19-D0.50-T0.125
U-WSSB0.19-D0.63-T0.078
U-WSSB0.19-D0.63-T0.094
U-WSSB0.19-D0.63-T0.125
U-WSSB0.25-D0.50-T0.078
U-WSSB0.25-D0.50-T0.125
U-WSSB0.25-D0.50-T0.188
U-WSSB0.25-D0.63-T0.078
U-WSSB0.25-D0.63-T0.125
U-WSSB0.25-D0.63-T0.188
U-WSSB0.25-D0.75-T0.078
U-WSSB0.25-D0.75-T0.125
U-WSSB0.25-D0.75-T0.188
U-WSSB0.31-D0.63-T0.094
U-WSSB0.31-D0.63-T0.125
U-WSSB0.31-D0.63-T0.188
U-WSSB0.31-D0.75-T0.094
U-WSSB0.31-D0.75-T0.125
U-WSSB0.31-D0.75-T0.188
U-WSSB0.31-D0.88-T0.094
U-WSSB0.31-D0.88-T0.125
U-WSSB0.31-D0.88-T0.188
U-WSSB0.38-D0.75-T0.094
U-WSSB0.38-D0.75-T0.125
U-WSSB0.38-D0.75-T0.188
U-WSSB0.38-D0.88-T0.094
U-WSSB0.38-D0.88-T0.125
U-WSSB0.38-D0.88-T0.188
U-WSSB0.38-D1.00-T0.094
U-WSSB0.38-D1.00-T0.125
U-WSSB0.38-D1.00-T0.188
U-WSSB0.38-D1.25-T0.125
U-WSSB0.38-D1.25-T0.188
U-WSSB0.50-D0.88-T0.125
U-WSSB0.50-D0.88-T0.188
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(inch)
Inner Dia.
(inch)
Thickness / Length
(inch)
Material Surface Finish Surface Treatment
1 Piece(s)Available

14 Days or more

101/4"0.11 in (#4)0.063 in (1/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/16"0.11 in (#4)0.063 in (1/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/16"0.11 in (#4)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/8"0.11 in (#4)0.063 in (1/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/8"0.11 in (#4)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/16"0.14 in (#6)0.063 in (1/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/16"0.14 in (#6)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/8"0.14 in (#6)0.063 in (1/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/8"0.14 in (#6)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/16"0.14 in (#6)0.063 in (1/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/16"0.14 in (#6)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/8"0.16 in (#8)0.063 in (1/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/8"0.16 in (#8)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/8"0.16 in (#8)0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/16"0.16 in (#8)0.063 in (1/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/16"0.16 in (#8)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/16"0.16 in (#8)0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101/2"0.16 in (#8)0.063 in (1/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101/2"0.16 in (#8)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101/2"0.16 in (#8)0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/16"0.19 in (#10)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/16"0.19 in (#10)0.094 in (3/32")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/16"0.19 in (#10)0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101/2"0.19 in (#10)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101/2"0.19 in (#10)0.094 in (3/32")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101/2"0.19 in (#10)0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/8"0.19 in (#10)0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/8"0.19 in (#10)0.094 in (3/32")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/8"0.19 in (#10)0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101/2"0.25 in (1/4")0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101/2"0.25 in (1/4")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101/2"0.25 in (1/4")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
100 Piece(s)Available

12 Days or more

105/8"0.25 in (1/4")0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/8"0.25 in (1/4")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/8"0.25 in (1/4")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/4"0.25 in (1/4")0.078 in (5/64")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/4"0.25 in (1/4")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/4"0.25 in (1/4")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/8"0.31 in (5/16")0.094 in (3/32")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/8"0.31 in (5/16")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

105/8"0.31 in (5/16")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/4"0.31 in (5/16")0.094 in (3/32")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/4"0.31 in (5/16")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/4"0.31 in (5/16")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/8"0.31 in (5/16")0.094 in (3/32")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/8"0.31 in (5/16")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/8"0.31 in (5/16")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/4"0.38 in (3/8")0.094 in (3/32")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/4"0.38 in (3/8")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

103/4"0.38 in (3/8")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/8"0.38 in (3/8")0.094 in (3/32")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/8"0.38 in (3/8")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/8"0.38 in (3/8")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101"0.38 in (3/8")0.094 in (3/32")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101"0.38 in (3/8")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101"0.38 in (3/8")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101-1/4"0.38 in (3/8")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

101-1/4"0.38 in (3/8")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/8"0.50 in (1/2")0.125 in (1/8")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide
1 Piece(s)Available

14 Days or more

107/8"0.50 in (1/2")0.188 in (3/16")[Steel] 1045 Carbon SteelBlack OxideBlack Oxide

Loading...

 

Basic Information

Shape Straight Bore Style Straight Quantity Sold by Single Unit
Dimensions Configurable Method Dimension Selectable Accuracy Standard Grade

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.