(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Attachment Blocks for Hex Posts - Top or Side Tapped

Attachment Blocks for Hex Posts - Top or Side Tapped
  • Volume Discount

A sensor or similar device can be mounted on this.

  • METRIC
  • inCAD Components
Attachment Blocks for Hex Posts- Upper Tapped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
Top Side TappedSide Tapped
HXSMHXTM1018 Carbon SteelElectroless Nickel PlatingHex Socket Head Cap Screw

Specifications

Part Number
HXSM14
Part Number(P)(P1)B1CFGC1TS1dM (Coarse)SM1 (Coarse)(A)Included Screw
TypeB
Top Side Tapped
HXSM
Side Tapped
HXTM
101116251251111.5 6183.5M3612M427SCB3-12, 2pcs.
12131832161213.9 224.5M4930SCB4-15, 2pcs.
1311.515.0 23M530.5
14172581816.2 2438
172028382219.519.6 9285.5M51116M645.5SCB5-20, 2pcs.
1918.521.9 2946.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HXSM10
HXSM12
HXSM13
HXSM14
HXSM17
HXSM19
HXTM10
HXTM12
HXTM13
HXTM14
HXTM17
HXTM19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(mm)
1 Piece(s)Available

14 Days or more

1010
1 Piece(s)Available

14 Days or more

1012
1 Piece(s)Available

14 Days or more

1013
1 Piece(s)Available

14 Days or more

1014
1 Piece(s)Available

14 Days or more

1017
1 Piece(s)Available

14 Days or more

1019
1 Piece(s)Available

14 Days or more

1010
1 Piece(s)Available

14 Days or more

1012
1 Piece(s)Available

14 Days or more

1013
1 Piece(s)Available

14 Days or more

1014
1 Piece(s)Available

14 Days or more

1017
1 Piece(s)Available

14 Days or more

1019

Loading...

  1. 1
 

Basic Information

Type With Vertical Tapped Holes / With Horizontal Tapped Holes Post Shape Square Material Steel
Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.