(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Pipe Joint, Same-Diameter Hole, Additional Shaft Holes, Vertical Slit

Round Pipe Joint, Same-Diameter Hole, Additional Shaft Holes, Vertical Slit
  • Volume Discount

•Type: Others
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

Part Number
PJ506
PJ516
PL506
PL516
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
F
(mm)
Thread Fastening Direction
1 Piece(s)Available

8 Days or more

1314Right Tightening
1 Piece(s)Available

12 Days or more

1314Left Tighten
1 Piece(s)Available

8 Days or more

19.119Right Tightening
1 Piece(s)Available

12 Days or more

19.119Left Tighten
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
F
(mm)
Thread Fastening Direction

Loading...

  1. 1

Basic Information

Type Others Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support