(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Bottom Mount
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | ||
h Selectable | h Configurable | Bearing | Housing | Housing | Retaining Ring |
BGBKB | BGBFB | Steel | 1045 Carbon Steel | Black Oxide | Spring Steel |
BGBK | BGBF | Electroless Nickel Plating | 304 Stainless Steel | ||
BGBKA | BGBFA | Aluminum Alloy | Clear Anodize | ||
BGBKSA | BGBFSA | Stainless Steel | |||
BGBKS | BGBFS | 304 Stainless Steel | - |
Part Number | - | h | ||||
Type | Bearing | Seal | ||||
BGBK BGBFS | 6000 6204 | VV ZZ | - - | 30 55 |
Part Number | h | d | DH7 | dh | B | H | L | L1 | T | M (Coarse) | ||||
Type | Bearing No. | Seal | Selectable | Configurable in 1mm Increment | ||||||||||
Tolerance | ||||||||||||||
h Selectable BGBKB BGBK BGBKA BGBKSA BGBKS | 623 | ZZ Double Shielded (x1.0) *VV Non-Contact Sealed Rubber Seal (x1.1) DD Contact Sealed Rubber Seal (x1.1) | 15 20 25 | 15~30 | 3 | 10 | +0.015 0 | 7 | 4 | h+9 | 20 | 10 | 10 | M4 |
624 | 4 | 13 | +0.018 0 | 9 | 5 | h+11 | 22 | 14 | 10 | |||||
605 | 5 | 14 | 10 | 5 | h+11 | 24 | 16 | 10 | ||||||
625 | 20 25 30 | 20~30 | 16 | 12 | 5 | h+12 | 28 | 16 | 10 | |||||
606 | 6 | 17 | 13 | 6 | h+13 | 34 | 22 | 12 | M5 | |||||
626 | 19 | +0.021 0 | 15 | 6 | h+14 | 36 | 24 | 12 | ||||||
608 | 8 | 22 | 18 | 7 | h+15 | 38 | 26 | 12 | ||||||
628 | 25 30 | 25~30 | 24 | 20 | 8 | h+16 | 34 | 22 | 15 | |||||
6900 | 25 30 40 | 25~40 | 10 | 22 | 19 | 6 | h+15 | 32 | 20 | 12 | ||||
6000 | 26 | 22 | 8 | h+17 | 38 | 26 | 15 | |||||||
6200 | 30 | 24 | 9 | h+19 | 40 | 28 | 15 | |||||||
6901 | 12 | 24 | 21 | 6 | h+16 | 36 | 24 | 12 | ||||||
6001 | 28 | 24 | 8 | h+18 | 40 | 28 | 15 | |||||||
6201 | 32 | +0.025 0 | 26 | 10 | h+20 | 42 | 30 | 16 | ||||||
h Configurable BGBFB BGBF BGBFA BGBFSA BGBFS | 6902 | 30 40 50 | 30~50 | 15 | 28 | +0.021 0 | 25 | 7 | h+18 | 42 | 30 | 12 | ||
6002 | 32 | +0.025 0 | 28 | 9 | h+20 | 50 | 36 | 15 | M6 | |||||
6202 | 35 | 29 | 11 | h+22 | 44 | 30 | 17 | |||||||
6903 | 17 | 30 | +0.021 0 | 27 | 7 | h+19 | 42 | 30 | 13 | |||||
6003 | 35 | +0.025 0 | 31 | 10 | h+22 | 50 | 36 | 16 | ||||||
6203 | 40 | 34 | 12 | h+24 | 48 | 36 | 20 | |||||||
6904 | 40 50 60 | 40~60 | 20 | 37 | 34 | 9 | h+23 | 45 | 31 | 15 | ||||
6004 | 42 | 36 | 12 | h+25 | 54 | 38 | 19 | M8 | ||||||
6204 | 47 | 40 | 14 | h+28 | 60 | 44 | 20 | |||||||
6005 | 25 | 47 | 41 | 12 | h+28 | 62 | 46 | 19 | ||||||
6205 | 50 80 | 50~80 | 52 | +0.030 0 | 45 | 15 | h+31 | 70 | 50 | 22 | M10 | |||
6006 | 30 | 55 | 48 | 13 | h+32 | 74 | 54 | 20 | ||||||
6206 | 62 | 55 | 16 | h+36 | 82 | 62 | 23 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BGBK6900ZZ-30 |
BGBK6900ZZ-30 |
Loading...
Shape | Bottom Mount | Bearing Used | Deep Groove Ball Bearings | Bearing Retained | Yes (with retaining ring) |
---|---|---|---|---|---|
Number of Bearings | Single | Type | Bearings with Housings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy