(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Block-shaped, double bearings, without retaining rings.

Bearings with Housing - Block-shaped, double bearings, without retaining rings.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change
  • Lead Time Reduction

•Type: Bearings with Housings
•Main Body Shape: Block
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
•Bearing Material: Steel

  • METRIC
  • inCAD Components

PDFP.2019-1003

Unit examples related to this product
Bearings with Housings - Block, Double Bearings, Unretained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
BearingHousingHousing
BGTWBSteel1045 Carbon SteelBlack Oxide
BGTWElectroless Nickel Plating
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.

Specifications

Part Number-T-h
TypeBearingSeal
BGTW
BGTWB
6201
6000
VV
DD
-
-
30
25
-
-
20
20
Part NumberT hdDH7dhBHLL1Gd1d2
TypeBearing No.SealTolerance
BGTWB

BGTW
608ZZ
Double Shielded
(x1.0)

VV
Non-Contact Sealed
Rubber Seal
(x1.1)

DD
Contact Sealed
Rubber Seal
(x1.1)
25 3515 20822+0.021
0
187h+15534169.55.5
62825 3515 2024208h+165644
690025 4020 251022196h+155341
600025 4020 2526228h+175846
620030 4020 2530249h+196250
690125 4020 251224216h+165644
600125 4020 2528248h+186048
620130 4020 2532+0.025
0
2610h+206452
690225 5020 251528+0.021
0
257h+186048
600230 5020 2532+0.025
0
289h+2068547116.5
620235 5025 30352911h+227258
690325 5020 251730+0.021
0
277h+196452
600330 5025 3035+0.025
0
3110h+227056
620335 5025 30403412h+247662
690435 5025 302037349h+237359
600440 5025 30423612h+2582668149
620445 5030 35474014h+288872

Alterations

Bearings with Housings - Block, Double Bearings, Unretained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGTW6000DD-[25,​40]-[20,​25]
BGTW6000VV-[25,​40]-[20,​25]
BGTW6000ZZ-[25,​40]-[20,​25]
BGTW6001DD-[25,​40]-[20,​25]
BGTW6001VV-[25,​40]-[20,​25]
BGTW6001ZZ-[25,​40]-[20,​25]
BGTW6002DD-[30,​50]-[20,​25]
BGTW6002VV-[30,​50]-[20,​25]
BGTW6002ZZ-[30,​50]-[20,​25]
BGTW6003DD-[30,​50]-[25,​30]
BGTW6003VV-[30,​50]-[25,​30]
BGTW6003ZZ-[30,​50]-[25,​30]
BGTW6004DD-[40,​50]-[25,​30]
BGTW6004VV-[40,​50]-[25,​30]
BGTW6004ZZ-[40,​50]-[25,​30]
BGTW608DD-[25,​35]-[15,​20]
BGTW608VV-[25,​35]-[15,​20]
BGTW608ZZ-[25,​35]-[15,​20]
BGTW6200DD-[30,​40]-[20,​25]
BGTW6200VV-[30,​40]-[20,​25]
BGTW6200ZZ-[30,​40]-[20,​25]
BGTW6201DD-[30,​40]-[20,​25]
BGTW6201VV-[30,​40]-[20,​25]
BGTW6201ZZ-[30,​40]-[20,​25]
BGTW6202DD-[35,​50]-[25,​30]
BGTW6202VV-[35,​50]-[25,​30]
BGTW6202ZZ-[35,​50]-[25,​30]
BGTW6203DD-[35,​50]-[25,​30]
BGTW6203VV-[35,​50]-[25,​30]
BGTW6203ZZ-[35,​50]-[25,​30]
BGTW6204DD-[45,​50]-[30,​35]
BGTW6204VV-[45,​50]-[30,​35]
BGTW6204ZZ-[45,​50]-[30,​35]
BGTW628DD-[25,​35]-[15,​20]
BGTW628VV-[25,​35]-[15,​20]
BGTW628ZZ-[25,​35]-[15,​20]
BGTW6900DD-[25,​40]-[20,​25]
BGTW6900VV-[25,​40]-[20,​25]
BGTW6900ZZ-[25,​40]-[20,​25]
BGTW6901DD-[25,​40]-[20,​25]
BGTW6901VV-[25,​40]-[20,​25]
BGTW6901ZZ-[25,​40]-[20,​25]
BGTW6902DD-[25,​50]-[20,​25]
BGTW6902VV-[25,​50]-[20,​25]
BGTW6902ZZ-[25,​50]-[20,​25]
BGTW6903DD-[25,​50]-[20,​25]
BGTW6903VV-[25,​50]-[20,​25]
BGTW6903ZZ-[25,​50]-[20,​25]
BGTW6904DD-[35,​50]-[25,​30]
BGTW6904VV-[35,​50]-[25,​30]
BGTW6904ZZ-[35,​50]-[25,​30]
BGTWB6000DD-[25,​40]-[20,​25]
BGTWB6000VV-[25,​40]-[20,​25]
BGTWB6000ZZ-[25,​40]-[20,​25]
BGTWB6001DD-[25,​40]-[20,​25]
BGTWB6001VV-[25,​40]-[20,​25]
BGTWB6001ZZ-[25,​40]-[20,​25]
BGTWB6002DD-[30,​50]-[20,​25]
BGTWB6002VV-[30,​50]-[20,​25]
BGTWB6002ZZ-[30,​50]-[20,​25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
T
(mm)
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating20 ~ 256000DD (Contact Rubber Seal)5825 ~ 40
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating20 ~ 256000VV (Non-Contact Rubber Seal)5825 ~ 40
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating20 ~ 256000ZZ (Double Shield)5825 ~ 40
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating20 ~ 256001DD (Contact Rubber Seal)6025 ~ 40
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating20 ~ 256001VV (Non-Contact Rubber Seal)6025 ~ 40
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating20 ~ 256001ZZ (Double Shield)6025 ~ 40
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating20 ~ 256002DD (Contact Rubber Seal)6830 ~ 50
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating20 ~ 256002VV (Non-Contact Rubber Seal)6830 ~ 50
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating20 ~ 256002ZZ (Double Shield)6830 ~ 50
1 Piece(s)

10 Days or more

1017Electroless Nickel Plating25 ~ 306003DD (Contact Rubber Seal)7030 ~ 50
1 Piece(s)

10 Days or more

1017Electroless Nickel Plating25 ~ 306003VV (Non-Contact Rubber Seal)7030 ~ 50
1 Piece(s)

10 Days or more

1017Electroless Nickel Plating25 ~ 306003ZZ (Double Shield)7030 ~ 50
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating25 ~ 306004DD (Contact Rubber Seal)8240 ~ 50
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating25 ~ 306004VV (Non-Contact Rubber Seal)8240 ~ 50
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating25 ~ 306004ZZ (Double Shield)8240 ~ 50
1 Piece(s)

10 Days or more

108Electroless Nickel Plating15 ~ 20608DD (Contact Rubber Seal)5325 ~ 35
1 Piece(s)

10 Days or more

108Electroless Nickel Plating15 ~ 20608VV (Non-Contact Rubber Seal)5325 ~ 35
1 Piece(s)

10 Days or more

108Electroless Nickel Plating15 ~ 20608ZZ (Double Shield)5325 ~ 35
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating20 ~ 256200DD (Contact Rubber Seal)6230 ~ 40
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating20 ~ 256200VV (Non-Contact Rubber Seal)6230 ~ 40
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating20 ~ 256200ZZ (Double Shield)6230 ~ 40
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating20 ~ 256201DD (Contact Rubber Seal)6430 ~ 40
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating20 ~ 256201VV (Non-Contact Rubber Seal)6430 ~ 40
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating20 ~ 256201ZZ (Double Shield)6430 ~ 40
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating25 ~ 306202DD (Contact Rubber Seal)7235 ~ 50
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating25 ~ 306202VV (Non-Contact Rubber Seal)7235 ~ 50
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating25 ~ 306202ZZ (Double Shield)7235 ~ 50
1 Piece(s)

10 Days or more

1017Electroless Nickel Plating25 ~ 306203DD (Contact Rubber Seal)7635 ~ 50
1 Piece(s)

10 Days or more

1017Electroless Nickel Plating25 ~ 306203VV (Non-Contact Rubber Seal)7635 ~ 50
1 Piece(s)

10 Days or more

1017Electroless Nickel Plating25 ~ 306203ZZ (Double Shield)7635 ~ 50
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating30 ~ 356204DD (Contact Rubber Seal)8845 ~ 50
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating30 ~ 356204VV (Non-Contact Rubber Seal)8845 ~ 50
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating30 ~ 356204ZZ (Double Shield)8845 ~ 50
1 Piece(s)

10 Days or more

108Electroless Nickel Plating15 ~ 20628DD (Contact Rubber Seal)5625 ~ 35
1 Piece(s)

10 Days or more

108Electroless Nickel Plating15 ~ 20628VV (Non-Contact Rubber Seal)5625 ~ 35
1 Piece(s)

10 Days or more

108Electroless Nickel Plating15 ~ 20628ZZ (Double Shield)5625 ~ 35
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating20 ~ 256900DD (Contact Rubber Seal)5325 ~ 40
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating20 ~ 256900VV (Non-Contact Rubber Seal)5325 ~ 40
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating20 ~ 256900ZZ (Double Shield)5325 ~ 40
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating20 ~ 256901DD (Contact Rubber Seal)5625 ~ 40
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating20 ~ 256901VV (Non-Contact Rubber Seal)5625 ~ 40
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating20 ~ 256901ZZ (Double Shield)5625 ~ 40
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating20 ~ 256902DD (Contact Rubber Seal)6025 ~ 50
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating20 ~ 256902VV (Non-Contact Rubber Seal)6025 ~ 50
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating20 ~ 256902ZZ (Double Shield)6025 ~ 50
1 Piece(s)

10 Days or more

1017Electroless Nickel Plating20 ~ 256903DD (Contact Rubber Seal)6425 ~ 50
1 Piece(s)

10 Days or more

1017Electroless Nickel Plating20 ~ 256903VV (Non-Contact Rubber Seal)6425 ~ 50
1 Piece(s)

10 Days or more

1017Electroless Nickel Plating20 ~ 256903ZZ (Double Shield)6425 ~ 50
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating25 ~ 306904DD (Contact Rubber Seal)7335 ~ 50
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating25 ~ 306904VV (Non-Contact Rubber Seal)7335 ~ 50
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating25 ~ 306904ZZ (Double Shield)7335 ~ 50
1 Piece(s)

10 Days or more

1010Black Oxide Coating20 ~ 256000DD (Contact Rubber Seal)5825 ~ 40
1 Piece(s)

10 Days or more

1010Black Oxide Coating20 ~ 256000VV (Non-Contact Rubber Seal)5825 ~ 40
1 Piece(s)

10 Days or more

1010Black Oxide Coating20 ~ 256000ZZ (Double Shield)5825 ~ 40
1 Piece(s)

10 Days or more

1012Black Oxide Coating20 ~ 256001DD (Contact Rubber Seal)6025 ~ 40
1 Piece(s)

10 Days or more

1012Black Oxide Coating20 ~ 256001VV (Non-Contact Rubber Seal)6025 ~ 40
1 Piece(s)

10 Days or more

1012Black Oxide Coating20 ~ 256001ZZ (Double Shield)6025 ~ 40
1 Piece(s)

10 Days or more

1015Black Oxide Coating20 ~ 256002DD (Contact Rubber Seal)6830 ~ 50
1 Piece(s)

10 Days or more

1015Black Oxide Coating20 ~ 256002VV (Non-Contact Rubber Seal)6830 ~ 50
1 Piece(s)

10 Days or more

1015Black Oxide Coating20 ~ 256002ZZ (Double Shield)6830 ~ 50

Loading...

 

Basic Information

Shape Block Bearing Used Deep Groove Ball Bearings Bearing Material Steel
Bearing Retained No Number of Bearings Double Housing Material 1045 Carbon Steel
Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.