(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - T-shaped, with retaining rings, for clean room.

Bearings with Housing - T-shaped, with retaining rings, for clean room.

Click this image to zoom it.

  • Lead Time Reduction

•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single

  • METRIC
  • inCAD Components
Low Dust Raise Greased Bearings with Housings - T-Shaped, Retained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories Retaining Ring
h Selectable h ConfigurableBearingHousingHousing
S-BGHKSAS-BGHFSAStainless
Steel
2017 Aluminum AlloyClear Anodize304 Stainless Steel
S-BGHKSS-BGHFS304 Stainless Steel-

Specifications

Part Number-h
S-BGHKSA6200ZZ
S-BGHFSA6902ZZ
-
-
30
37
Part NumberhdDH7dhBHLL1L2TSd1
TypeBearing No.SelectableConfigurable in 1mm Increment
Tolerance
h Selectable
S-BGHKSA
S-BGHKS


h Configurable
S-BGHFSA
S-BGHFS
606ZZ20 25 3015~30617+0.018
0
136h+1347352312105.5
626ZZ19+0.021
0
15h+14493725
608ZZ822187h+15534129
628ZZ24208h+1656443215
6900ZZ20 30 4015~401022196h+1553412912
6000ZZ20~4026228h+1758463415
6200ZZ30249h+19625038
6901ZZ1224216h+1656443212
6001ZZ28248h+1860483615
6201ZZ32+0.025
0
2610h+2064524016
6902ZZ30 40 5020~501528+0.021
0
257h+186048361215
6002ZZ25~5032+0.025
0
289h+20685440156.5
6202ZZ352911h+2272584416
6903ZZ1730+0.021
0
277h+1964523813
6003ZZ35+0.025
0
3110h+2270564316
6203ZZ403412h+2476624919
6904ZZ40 50 6030~6020379h+2373594515
6004ZZ423612h+25826650199
6204ZZ474014h+28887256

Alterations

Low Dust Raise Greased Bearings with Housings - T-Shaped, Retained:Related Image
· Low Particle Generation Bearings >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
S-BGHFS6000ZZ-[20-40/1]
S-BGHFS6001ZZ-[20-40/1]
S-BGHFS6002ZZ-[25-50/1]
S-BGHFS6003ZZ-[30,​40,​50]
S-BGHFS6004ZZ-[30-60/1]
S-BGHFS606ZZ-[15-30/1]
S-BGHFS608ZZ-[15-30/1]
S-BGHFS608ZZ-[20,​25,​30]
S-BGHFS6200ZZ-[20-40/1]
S-BGHFS6201ZZ-[20-40/1]
S-BGHFS6202ZZ-[25-50/1]
S-BGHFS6203ZZ-[25-50/1]
S-BGHFS6204ZZ-[30-60/1]
S-BGHFS626ZZ-[15-30/1]
S-BGHFS628ZZ-[15-30/1]
S-BGHFS6900ZZ-[15-40/1]
S-BGHFS6901ZZ-[20-40/1]
S-BGHFS6902ZZ-[20-50/1]
S-BGHFS6903ZZ-[30,​40,​50]
S-BGHFS6904ZZ-[30-60/1]
S-BGHFSA6000ZZ-[20-40/1]
S-BGHFSA6001ZZ-[20-40/1]
S-BGHFSA6002ZZ-[25-50/1]
S-BGHFSA6003ZZ-[25-50/1]
S-BGHFSA6004ZZ-[30-60/1]
S-BGHFSA606ZZ-[15-30/1]
S-BGHFSA608ZZ-[15-30/1]
S-BGHFSA6200ZZ-[20-40/1]
S-BGHFSA6201ZZ-[20-40/1]
S-BGHFSA6202ZZ-[25-50/1]
S-BGHFSA6203ZZ-[25-50/1]
S-BGHFSA6204ZZ-[30-60/1]
S-BGHFSA626ZZ-[15-30/1]
S-BGHFSA628ZZ-[15-30/1]
S-BGHFSA6900ZZ-[15-40/1]
S-BGHFSA6901ZZ-[20-40/1]
S-BGHFSA6902ZZ-[20-50/1]
S-BGHFSA6903ZZ-[25-50/1]
S-BGHFSA6904ZZ-[30-60/1]
S-BGHKS6000ZZ-[20,​30,​40]
S-BGHKS6001ZZ-[20,​30,​40]
S-BGHKS6002ZZ-[30,​40,​50]
S-BGHKS6003ZZ-[30,​40,​50]
S-BGHKS6004ZZ-[40,​50,​60]
S-BGHKS606ZZ-[20,​25,​30]
S-BGHKS608ZZ-[20,​25,​30]
S-BGHKS6200ZZ-[20,​30,​40]
S-BGHKS6201ZZ-[20,​30,​40]
S-BGHKS6202ZZ-[30,​40,​50]
S-BGHKS6203ZZ-[30,​40,​50]
S-BGHKS6204ZZ-[40,​50,​60]
S-BGHKS626ZZ-[20,​25,​30]
S-BGHKS628ZZ-[20,​25,​30]
S-BGHKS6900ZZ-[20,​30,​40]
S-BGHKS6901ZZ-[20,​30,​40]
S-BGHKS6902ZZ-[30,​40,​50]
S-BGHKS6903ZZ-[30,​40,​50]
S-BGHKS6904ZZ-[40,​50,​60]
S-BGHKSA6000ZZ-[20,​30,​40]
S-BGHKSA6001ZZ-[20,​30,​40]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Housing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Height H
(mm)
Bearing Part Number Lateral Width L
(mm)
Height Indication
1 Piece(s)

10 Days or more

1010304 Stainless Steel15Not Provided20 ~ 40600058Height Configurable
1 Piece(s)

10 Days or more

1012304 Stainless Steel15Not Provided20 ~ 40600160Height Configurable
1 Piece(s)

10 Days or more

1015304 Stainless Steel15Not Provided25 ~ 50600268Height Configurable
1 Piece(s)

10 Days or more

1017304 Stainless Steel16Not Provided30 ~ 50600370Height Configurable
1 Piece(s)

10 Days or more

1020304 Stainless Steel19Not Provided30 ~ 60600482Height Configurable
1 Piece(s)

11 Days or more

106304 Stainless Steel12Not Provided15 ~ 3060647Height Configurable
1 Piece(s)

10 Days or more

108304 Stainless Steel12Not Provided15 ~ 3060853Height Configurable
1 Piece(s)

10 Days or more

108304 Stainless Steel12Not Provided20 ~ 3060853Height Configurable
1 Piece(s)

10 Days or more

1010304 Stainless Steel15Not Provided20 ~ 40620062Height Configurable
1 Piece(s)

10 Days or more

1012304 Stainless Steel16Not Provided20 ~ 40620164Height Configurable
1 Piece(s)

10 Days or more

1015304 Stainless Steel16Not Provided25 ~ 50620272Height Configurable
1 Piece(s)

10 Days or more

1017304 Stainless Steel19Not Provided25 ~ 50620376Height Configurable
1 Piece(s)

10 Days or more

1020304 Stainless Steel19Not Provided30 ~ 60620488Height Configurable
1 Piece(s)

10 Days or more

106304 Stainless Steel12Not Provided15 ~ 3062649Height Configurable
1 Piece(s)

10 Days or more

108304 Stainless Steel15Not Provided15 ~ 3062856Height Configurable
1 Piece(s)

10 Days or more

1010304 Stainless Steel12Not Provided15 ~ 40690053Height Configurable
1 Piece(s)

10 Days or more

1012304 Stainless Steel12Not Provided20 ~ 40690156Height Configurable
1 Piece(s)

11 Days or more

1015304 Stainless Steel12Not Provided20 ~ 50690260Height Configurable
1 Piece(s)

10 Days or more

1017304 Stainless Steel13Not Provided30 ~ 50690364Height Configurable
1 Piece(s)

10 Days or more

1020304 Stainless Steel15Not Provided30 ~ 60690473Height Configurable
1 Piece(s)

10 Days or more

1010[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize20 ~ 40600058Height Configurable
1 Piece(s)

10 Days or more

1012[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize20 ~ 40600160Height Configurable
1 Piece(s)

10 Days or more

1015[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize25 ~ 50600268Height Configurable
1 Piece(s)

10 Days or more

1017[Aluminum Alloy] 2017 Aluminum Alloy16Clear Anodize25 ~ 50600370Height Configurable
1 Piece(s)

10 Days or more

1020[Aluminum Alloy] 2017 Aluminum Alloy19Clear Anodize30 ~ 60600482Height Configurable
1 Piece(s)

11 Days or more

106[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize15 ~ 3060647Height Configurable
1 Piece(s)

10 Days or more

108[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize15 ~ 3060853Height Configurable
1 Piece(s)

10 Days or more

1010[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize20 ~ 40620062Height Configurable
1 Piece(s)

10 Days or more

1012[Aluminum Alloy] 2017 Aluminum Alloy16Clear Anodize20 ~ 40620164Height Configurable
1 Piece(s)

10 Days or more

1015[Aluminum Alloy] 2017 Aluminum Alloy16Clear Anodize25 ~ 50620272Height Configurable
1 Piece(s)

10 Days or more

1017[Aluminum Alloy] 2017 Aluminum Alloy19Clear Anodize25 ~ 50620376Height Configurable
1 Piece(s)

10 Days or more

1020[Aluminum Alloy] 2017 Aluminum Alloy19Clear Anodize30 ~ 60620488Height Configurable
1 Piece(s)

10 Days or more

106[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize15 ~ 3062649Height Configurable
1 Piece(s)

10 Days or more

108[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize15 ~ 3062856Height Configurable
1 Piece(s)

10 Days or more

1010[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize15 ~ 40690053Height Configurable
1 Piece(s)

10 Days or more

1012[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize20 ~ 40690156Height Configurable
1 Piece(s)

11 Days or more

1015[Aluminum Alloy] 2017 Aluminum Alloy12Clear Anodize20 ~ 50690260Height Configurable
1 Piece(s)

10 Days or more

1017[Aluminum Alloy] 2017 Aluminum Alloy13Clear Anodize25 ~ 50690364Height Configurable
1 Piece(s)

10 Days or more

1020[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize30 ~ 60690473Height Configurable
1 Piece(s)

10 Days or more

1010304 Stainless Steel15Not Provided20 ~ 40600058Height Selection
1 Piece(s)

10 Days or more

1012304 Stainless Steel15Not Provided20 ~ 40600160Height Selection
1 Piece(s)

10 Days or more

1015304 Stainless Steel15Not Provided30 ~ 50600268Height Selection
1 Piece(s)

10 Days or more

1017304 Stainless Steel16Not Provided30 ~ 50600370Height Selection
1 Piece(s)

10 Days or more

1020304 Stainless Steel19Not Provided40 ~ 60600482Height Selection
1 Piece(s)

11 Days or more

106304 Stainless Steel12Not Provided20 ~ 3060647Height Selection
1 Piece(s)

10 Days or more

108304 Stainless Steel12Not Provided20 ~ 3060853Height Selection
1 Piece(s)

10 Days or more

1010304 Stainless Steel15Not Provided20 ~ 40620062Height Selection
1 Piece(s)

10 Days or more

1012304 Stainless Steel16Not Provided20 ~ 40620164Height Selection
1 Piece(s)

10 Days or more

1015304 Stainless Steel16Not Provided30 ~ 50620272Height Selection
1 Piece(s)

10 Days or more

1017304 Stainless Steel19Not Provided30 ~ 50620376Height Selection
1 Piece(s)

10 Days or more

1020304 Stainless Steel19Not Provided40 ~ 60620488Height Selection
1 Piece(s)

10 Days or more

106304 Stainless Steel12Not Provided20 ~ 3062649Height Selection
1 Piece(s)

10 Days or more

108304 Stainless Steel15Not Provided20 ~ 3062856Height Selection
1 Piece(s)

10 Days or more

1010304 Stainless Steel12Not Provided20 ~ 40690053Height Selection
1 Piece(s)

10 Days or more

1012304 Stainless Steel12Not Provided20 ~ 40690156Height Selection
1 Piece(s)

11 Days or more

1015304 Stainless Steel12Not Provided30 ~ 50690260Height Selection
1 Piece(s)

10 Days or more

1017304 Stainless Steel13Not Provided30 ~ 50690364Height Selection
1 Piece(s)

10 Days or more

1020304 Stainless Steel15Not Provided40 ~ 60690473Height Selection
1 Piece(s)

11 Days or more

1010[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize20 ~ 40600058Height Selection
1 Piece(s)

10 Days or more

1012[Aluminum Alloy] 2017 Aluminum Alloy15Clear Anodize20 ~ 40600160Height Selection

Loading...

 

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearings Bearing Material Stainless Steel
Bearing Retained Yes (with retaining ring) Number of Bearings Single Type Bearings with Housings
Seals ZZ (Double Shield)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.