(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Bearings with Housings
•Width T (mm): 25
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | ||||
T, h Selectable | T Selectable, h Configurable | T, h Configurable | T Selectable, h Configurable, C Chamfered | Bearing | Housing | Housing |
BGHWB | BGHWFB | BGHWTB | BGHWFB-C | Steel | 1045 Carbon Steel | Black Oxide |
BGHW | BGHWF | BGHWT | BGHWF-C | Electroless Nickel Plating | ||
BGHWA | BGHWFA | BGHWTA | BGHWFA-C | Aluminum Alloy | Clear Anodize | |
BGHWSA | BGHWFSA | - | BGHWFSA-C | Stainless Steel | ||
BGHWS | BGHWFS | BGHWTS | BGHWFS-C | 304 Stainless Steel | - |
Part Number | - | T | - | h | ||||
Type | Bearing | Seal | ||||||
BGHW BGHWFB-C BGHWFSA- | 6000 6901 6000 | ZZ VV ZZ | - - - | 40 40 25 | - - - | 30 35 30 |
Part Number | Width T | Height h | d | DH7 | dh | B | H | L | L1 | L2 | G | S | C | d1 | ||||||
Type | Bearing No. | Seal | Selectable | 1mm Increment | Selectable | Configurable 1mm Increment | Tolerance | |||||||||||||
Range① | Range② | |||||||||||||||||||
T, h Selectable BGHWB BGHW BGHWA BGHWSA BGHWS T Selectable, h Configurable BGHWFB BGHWF BGHWFA BGHWFSA BGHWFS T Selectable, h Configurable, C Chamfered BGHWFB-C BGHWF-C BGHWFA-C BGHWFSA-C BGHWFS-C T, h Configurable BGHWTB BGHWT BGHWTA BGHWTS | 623 | ZZ Double Shielded *VV Non-Contact Sealed Rubber Seal DD Contact Sealed Rubber Seal | 20 30 | - | - | 15 20 25 | - | 3 | 10 | + 0.015 0 | 7 | 4 | h+9 | 36 | 26 | 16 | 5 | 5 | 5 | 4.5 |
624 | 20 30 | 4 | 13 | + 0.018 0 | 9 | 5 | h+11 | 38 | 28 | 18 | ||||||||||
605 | 20 30 | 5 | 14 | 10 | 40 | 30 | 20 | |||||||||||||
625 | 25 30 | 20 25 30 | 16 | 12 | h+12 | 46 | 34 | 22 | 6 | 10 | ||||||||||
606 | 25 35 | 22~34 | 36~50 | 15~30 | 6 | 17 | 13 | 6 | h+13 | 47 | 35 | 23 | 5.5 | |||||||
626 | 25 35 | 19 | + 0.021 0 | 15 | h+14 | 49 | 37 | 25 | ||||||||||||
608 | 25 35 | 8 | 22 | 18 | 7 | h+15 | 53 | 41 | 29 | |||||||||||
628 | 25 35 | 24 | 20 | 8 | h+16 | 56 | 44 | 32 | ||||||||||||
6900 | 25 40 | 22~39 | 41~50 | 20 30 40 | 15~40 | 10 | 22 | 19 | 6 | h+15 | 53 | 41 | 29 | 10 | ||||||
6000 | 25 40 | 20~40 | 26 | 22 | 8 | h+17 | 58 | 46 | 34 | |||||||||||
6200 | 30 40 | 30 | 24 | 9 | h+19 | 62 | 50 | 38 | ||||||||||||
6901 | 25 40 | 12 | 24 | 21 | 6 | h+16 | 56 | 44 | 32 | |||||||||||
6001 | 25 40 | 28 | 24 | 8 | h+18 | 60 | 48 | 36 | ||||||||||||
6201 | 30 40 | 22~39 | 41~60 | 32 | + 0.025 0 | 26 | 10 | h+20 | 64 | 52 | 40 | |||||||||
6902 | 25 50 | 25~49 | 51~60 | 30 40 50 | 20~50 | 15 | 28 | + 0.021 0 | 25 | 7 | h+18 | 60 | 48 | 36 | 15 | |||||
6002 | 30 50 | 25~50 | 32 | + 0.025 0 | 28 | 9 | h+20 | 68 | 54 | 40 | 7 | 6.5 | ||||||||
6202 | 35 50 | 35 | 29 | 11 | h+22 | 72 | 58 | 44 | ||||||||||||
6903 | 25 50 | 17 | 30 | + 0.021 0 | 27 | 7 | h+19 | 64 | 52 | 38 | ||||||||||
6003 | 30 50 | 35 | + 0.025 0 | 31 | 10 | h+22 | 70 | 56 | 43 | |||||||||||
6203 | 35 50 | 25~49 | 51~70 | 40 | 34 | 12 | h+24 | 76 | 62 | 49 | ||||||||||
6904 | 35 50 | 40 50 60 | 30~60 | 20 | 37 | 34 | 9 | h+23 | 73 | 59 | 45 | |||||||||
6004 | 40 50 | 30~49 | 51~80 | 42 | 36 | 12 | h+25 | 82 | 66 | 50 | 8 | 9 | ||||||||
6204 | 45 50 | 47 | 40 | 14 | h+28 | 88 | 72 | 56 | ||||||||||||
6005 | 40 60 | 34~59 | 61~80 | 40 50 80 | 40~80 | 25 | 47 | 41 | 12 | 96 | 76 | 56 | 10 | 15 | 12 | |||||
6205 | 45 60 | 37~59 | 61~90 | 52 | + 0.030 0 | 45 | 15 | h+31 | 102 | 82 | 62 | 10 | 20 | 12 | 11 | |||||
6006 | 40 60 | 30 | 55 | 48 | 13 | h+32 | 104 | 84 | 64 | |||||||||||
6206 | 50 60 | 37~59 | 61~100 | 62 | 55 | 16 | h+36 | 112 | 92 | 72 | ||||||||||
6007 | 50 60 | 37~65 | 66~100 | 50 90 | 40~90 | 35 | 62 | 55 | 14 | h+36 | 112 | 92 | 72 | 10 | 20 | 12 | 11 | |||
6207 | 60 70 | 45~74 | 75~100 | 72 | 64 | 17 | h+44 | 148 | 118 | 88 | 15 | 25 | 15 | 13 | ||||||
6008 | 50 70 | 42~69 | 71~100 | 60 100 | 50~100 | 40 | 68 | 60 | 15 | h+41 | 122 | 102 | 82 | 10 | 20 | 12 | 11 | |||
6208 | 60 80 | 50~79 | 81~100 | 80 | 74 | 18 | h+50 | 160 | 130 | 100 | 15 | 25 | 15 | 13 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BGHWB6206ZZ-50-80 |
BGHWB6206ZZ-60-80 |
BGHWB6206ZZ-[50,60]-80 |
Loading...
Shape | T-Shaped | Bearing Used | Deep Groove Ball Bearings | Bearing Retained | No |
---|---|---|---|---|---|
Number of Bearings | Double | Type | Bearings with Housings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy