(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Direct mounting with piloted flange, with retaining rings. (Part Numbers)

Bearings with Housing - Direct mounting with piloted flange, with retaining rings.
  • Volume Discount
  • Lead Time Reduction

These models have a piloted flange, the flange shape can be square, round or compact. Configurable bearing and housing material in carbon steel or stainless steel with options for surface processing. Three different types of seals available and internal diameter measurements selectable in sizes from 3 to 50mm.

  • METRIC
  • inCAD Components
Bearings with Housings - Direct Mount, Standard with Pilot, Retained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessory
Retaining Ring
RoundSquareCompactBearingsHousingHousing
BGRRBBGSRBBGCRBSteel1045 Carbon SteelBlack OxideSpring Steel
BGRRBGSRBGCRElectroless Nickel Plating*304 Stainless Steel
BARRBASRBACR2017 Aluminum AlloyClear Anodize304 Stainless Steel
SBARRSBASRSBACRStainless Steel
SBGRRSBGSRSBGCR304 Stainless Steel-
[ ! ]* Bearings with Rubber Seals (V V and DD) are all made of steel.
[ ! ]* When D=68 ~ 90, the retaining ring is Spring Steel + Electroless Nickel Plating.

Specifications

Bearings with Housings - Direct Mount, Standard with Pilot, Retained:Related Image
Part NumberdDH7BHWTT1S1dhD1g7P.C.D.KAFM (Coarse)
(d2)
d1H1
TypeBearing No.SealToleranceTolerance
(Round)
BGRRB
BGRR
BARR
SBARR
SBGRR


(Square)
BGSRB
BGSR
BASR
SBASR
SBGSR


(Compact)
BGCRB
BGCR
BACR
SBACR
SBGCR
623ZZ
Double
(Shielded)

*VV
Non-contact
(Rubber Sealed)

DD
Contact
(Rubber Sealed)
310+ 0.015
 0
433169722714-0.006
-0.024
242724-M4
(3.3)
6.53.4
624413+0.018
 0
53518108917262826
605514536201081018263026M5
(4.3)
84.4
62516538221081220-0.007
-0.028
283128
606617639231191321293229
626619+0.021
 0
641251191524313431
698819641251191524313431
608227452912101827353635
628248473213112030373737
68001019541251081524313431
690022645291191927353635
6000268503413112232-0.009
-0.034
403940
6200309543814122436444244
68011221544291081726-0.007
-0.028
343534
690124648311192130383838
6001288523613112434-0.009
-0.034
424042
620132+0.025
 0
10564015132638464346
68021524+0.021
 0
547321082030-0.007
-0.034
373737
6902287573712102535-0.009
-0.034
454545M6
(5.2)
9.55.4
600232+0.025
 0
9604014122838484648
62023511644417152942524952
69031730+0.021
 0
7603812102736484648
600335+0.025
 0
10664416143142545054
62034012725018163448605460
68042032760401210283848463829
690437969471513344556545124M8
(6.8)
116.5
6004421277541816365064595632
62044714815820184054-0.010
-0.040
68625934
680525377694713113445-0.009
-0.034
56545124
690542977541513365064595632
60054712885818164154-0.010
-0.040
72676336M10
(8.5)
148.6
620552+0.030
 0
1594642220456078726839
68063042+0.025
 0
7775413113650-0.009
-0.034
64595632M8 (6.8)116.5
6906479885815134154-0.010
-0.040
72676336M10
(8.5)
148.6
600655+0.030
 0
1396662018486280737040
62066216104742321557088797744
60073514211975
62077217126882623336484-0.012
-0.047
105959251M12 (10.5)17.511
600840681511482232126078-0.010
-0.040
96868054M10 (8.5)148.6
6208801813496272437492-0.012
-0.047
1131029856M12
(10.5)
17.511
6010ZZ
(Double Shielded)
50162522-
621090+0.035
 0
201471103128483106126-10472
[ ! ]Check for available sizes in the price list.
[ ! ]*No. 623, 624, 605 and 606 are not available for V V (Non-contact rubber seals).

Alterations

Bearings with Housings - Direct Mount, Standard with Pilot, Retained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BACR608ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Bearing Retained Housing Material Flange Shape Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Seals Flange O.D. H
(φ)
1 Piece(s)Available

9 Days or more

108[Steel] SteelYes (with retaining ring)[Aluminum Alloy] 2017 Aluminum AlloyCompact Type12Clear Anodize608ZZ (Double Shield)45

Loading...

  1. 1

Example

Bearings with Housings - Direct Mount, Standard with Pilot, Retained:Related Image
 

Basic Information

Shape Flanged Pilot Type Bearing Used Deep Groove Ball Bearings Number of Bearings Single
Type Bearings with Housings

Please check the type/dimensions/specifications of the part BACR608ZZ in the Bearings with Housing - Direct mounting with piloted flange, with retaining rings. series.

Products like this...

Part Number
BACR6001ZZ
BACR6002ZZ
BACR6004ZZ
BACR6201ZZ
BACR6203ZZ
BACR6800DD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Bearing Retained Housing Material Flange Shape Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Seals Flange O.D. H
(φ)
1 Piece(s)Available

9 Days or more

1012[Steel] SteelYes (with retaining ring)[Aluminum Alloy] 2017 Aluminum AlloyCompact Type13Clear Anodize6001ZZ (Double Shield)52
1 Piece(s)Available

9 Days or more

1015[Steel] SteelYes (with retaining ring)[Aluminum Alloy] 2017 Aluminum AlloyCompact Type14Clear Anodize6002ZZ (Double Shield)60
1 Piece(s)Available

9 Days or more

1020[Steel] SteelYes (with retaining ring)[Aluminum Alloy] 2017 Aluminum AlloyCompact Type18Clear Anodize6004ZZ (Double Shield)77
1 Piece(s)Available

9 Days or more

1012[Steel] SteelYes (with retaining ring)[Aluminum Alloy] 2017 Aluminum AlloyCompact Type15Clear Anodize6201ZZ (Double Shield)56
1 Piece(s)Available

9 Days or more

1017[Steel] SteelYes (with retaining ring)[Aluminum Alloy] 2017 Aluminum AlloyCompact Type18Clear Anodize6203ZZ (Double Shield)72
1 Piece(s)Available

9 Days or more

1010[Steel] SteelYes (with retaining ring)[Aluminum Alloy] 2017 Aluminum AlloyCompact Type10Clear Anodize6800DD (Contact Rubber Seal)41

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.