(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These models have a piloted flange, the flange shape can be square, round or compact. Configurable bearing and housing material in carbon steel or stainless steel with options for surface processing. Three different types of seals available and internal diameter measurements selectable in sizes from 3 to 50mm.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessory Retaining Ring | |||
Round | Square | Compact | Bearings | Housing | Housing | |
BGRRB | BGSRB | BGCRB | Steel | 1045 Carbon Steel | Black Oxide | Spring Steel |
BGRR | BGSR | BGCR | Electroless Nickel Plating | *304 Stainless Steel | ||
BARR | BASR | BACR | 2017 Aluminum Alloy | Clear Anodize | 304 Stainless Steel | |
SBARR | SBASR | SBACR | Stainless Steel | |||
SBGRR | SBGSR | SBGCR | 304 Stainless Steel | - |
Part Number | d | DH7 | B | H | W | T | T1 | S | ℓ1 | dh | D1g7 | P.C.D. | K | A | F | M (Coarse) (d2) | d1 | H1 | ||||
Type | Bearing No. | Seal | Tolerance | Tolerance | ||||||||||||||||||
(Round) BGRRB BGRR BARR SBARR SBGRR (Square) BGSRB BGSR BASR SBASR SBGSR (Compact) BGCRB BGCR BACR SBACR SBGCR | 623 | ZZ Double (Shielded) *VV Non-contact (Rubber Sealed) DD Contact (Rubber Sealed) | 3 | 10 | + 0.015 0 | 4 | 33 | 16 | 9 | 7 | 2 | 2 | 7 | 14 | -0.006 -0.024 | 24 | 27 | 24 | - | M4 (3.3) | 6.5 | 3.4 |
624 | 4 | 13 | +0.018 0 | 5 | 35 | 18 | 10 | 8 | 9 | 17 | 26 | 28 | 26 | |||||||||
605 | 5 | 14 | 5 | 36 | 20 | 10 | 8 | 10 | 18 | 26 | 30 | 26 | M5 (4.3) | 8 | 4.4 | |||||||
625 | 16 | 5 | 38 | 22 | 10 | 8 | 12 | 20 | -0.007 -0.028 | 28 | 31 | 28 | ||||||||||
606 | 6 | 17 | 6 | 39 | 23 | 11 | 9 | 13 | 21 | 29 | 32 | 29 | ||||||||||
626 | 6 | 19 | +0.021 0 | 6 | 41 | 25 | 11 | 9 | 15 | 24 | 31 | 34 | 31 | |||||||||
698 | 8 | 19 | 6 | 41 | 25 | 11 | 9 | 15 | 24 | 31 | 34 | 31 | ||||||||||
608 | 22 | 7 | 45 | 29 | 12 | 10 | 18 | 27 | 35 | 36 | 35 | |||||||||||
628 | 24 | 8 | 47 | 32 | 13 | 11 | 20 | 30 | 37 | 37 | 37 | |||||||||||
6800 | 10 | 19 | 5 | 41 | 25 | 10 | 8 | 15 | 24 | 31 | 34 | 31 | ||||||||||
6900 | 22 | 6 | 45 | 29 | 11 | 9 | 19 | 27 | 35 | 36 | 35 | |||||||||||
6000 | 26 | 8 | 50 | 34 | 13 | 11 | 22 | 32 | -0.009 -0.034 | 40 | 39 | 40 | ||||||||||
6200 | 30 | 9 | 54 | 38 | 14 | 12 | 24 | 36 | 44 | 42 | 44 | |||||||||||
6801 | 12 | 21 | 5 | 44 | 29 | 10 | 8 | 17 | 26 | -0.007 -0.028 | 34 | 35 | 34 | |||||||||
6901 | 24 | 6 | 48 | 31 | 11 | 9 | 21 | 30 | 38 | 38 | 38 | |||||||||||
6001 | 28 | 8 | 52 | 36 | 13 | 11 | 24 | 34 | -0.009 -0.034 | 42 | 40 | 42 | ||||||||||
6201 | 32 | +0.025 0 | 10 | 56 | 40 | 15 | 13 | 26 | 38 | 46 | 43 | 46 | ||||||||||
6802 | 15 | 24 | +0.021 0 | 5 | 47 | 32 | 10 | 8 | 20 | 30 | -0.007 -0.034 | 37 | 37 | 37 | ||||||||
6902 | 28 | 7 | 57 | 37 | 12 | 10 | 25 | 35 | -0.009 -0.034 | 45 | 45 | 45 | M6 (5.2) | 9.5 | 5.4 | |||||||
6002 | 32 | +0.025 0 | 9 | 60 | 40 | 14 | 12 | 28 | 38 | 48 | 46 | 48 | ||||||||||
6202 | 35 | 11 | 64 | 44 | 17 | 15 | 29 | 42 | 52 | 49 | 52 | |||||||||||
6903 | 17 | 30 | +0.021 0 | 7 | 60 | 38 | 12 | 10 | 27 | 36 | 48 | 46 | 48 | |||||||||
6003 | 35 | +0.025 0 | 10 | 66 | 44 | 16 | 14 | 31 | 42 | 54 | 50 | 54 | ||||||||||
6203 | 40 | 12 | 72 | 50 | 18 | 16 | 34 | 48 | 60 | 54 | 60 | |||||||||||
6804 | 20 | 32 | 7 | 60 | 40 | 12 | 10 | 28 | 38 | 48 | 46 | 38 | 29 | |||||||||
6904 | 37 | 9 | 69 | 47 | 15 | 13 | 34 | 45 | 56 | 54 | 51 | 24 | M8 (6.8) | 11 | 6.5 | |||||||
6004 | 42 | 12 | 77 | 54 | 18 | 16 | 36 | 50 | 64 | 59 | 56 | 32 | ||||||||||
6204 | 47 | 14 | 81 | 58 | 20 | 18 | 40 | 54 | -0.010 -0.040 | 68 | 62 | 59 | 34 | |||||||||
6805 | 25 | 37 | 7 | 69 | 47 | 13 | 11 | 34 | 45 | -0.009 -0.034 | 56 | 54 | 51 | 24 | ||||||||
6905 | 42 | 9 | 77 | 54 | 15 | 13 | 36 | 50 | 64 | 59 | 56 | 32 | ||||||||||
6005 | 47 | 12 | 88 | 58 | 18 | 16 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 63 | 36 | M10 (8.5) | 14 | 8.6 | ||||||
6205 | 52 | +0.030 0 | 15 | 94 | 64 | 22 | 20 | 45 | 60 | 78 | 72 | 68 | 39 | |||||||||
6806 | 30 | 42 | +0.025 0 | 7 | 77 | 54 | 13 | 11 | 36 | 50 | -0.009 -0.034 | 64 | 59 | 56 | 32 | M8 (6.8) | 11 | 6.5 | ||||
6906 | 47 | 9 | 88 | 58 | 15 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 63 | 36 | M10 (8.5) | 14 | 8.6 | ||||||
6006 | 55 | +0.030 0 | 13 | 96 | 66 | 20 | 18 | 48 | 62 | 80 | 73 | 70 | 40 | |||||||||
6206 | 62 | 16 | 104 | 74 | 23 | 21 | 55 | 70 | 88 | 79 | 77 | 44 | ||||||||||
6007 | 35 | 14 | 21 | 19 | 75 | |||||||||||||||||
6207 | 72 | 17 | 126 | 88 | 26 | 23 | 3 | 3 | 64 | 84 | -0.012 -0.047 | 105 | 95 | 92 | 51 | M12 (10.5) | 17.5 | 11 | ||||
6008 | 40 | 68 | 15 | 114 | 82 | 23 | 21 | 2 | 60 | 78 | -0.010 -0.040 | 96 | 86 | 80 | 54 | M10 (8.5) | 14 | 8.6 | ||||
6208 | 80 | 18 | 134 | 96 | 27 | 24 | 3 | 74 | 92 | -0.012 -0.047 | 113 | 102 | 98 | 56 | M12 (10.5) | 17.5 | 11 | |||||
6010 | ZZ (Double Shielded) | 50 | 16 | 25 | 22 | - | ||||||||||||||||
6210 | 90 | +0.035 0 | 20 | 147 | 110 | 31 | 28 | 4 | 83 | 106 | 126 | - | 104 | 72 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BACR6800DD |
SBACR6800DD |
Loading...
Shape | Flanged Pilot Type | Bearing Used | Deep Groove Ball Bearings | Number of Bearings | Single |
---|---|---|---|---|---|
Type | Bearings with Housings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy