(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Direct mounting, compact housing.

Bearings with Housing - Direct mounting, compact housing.
  • Volume Discount
  • Lead Time Reduction

Bearing and casing material configurable in carbon steel or stainless steel, three different types of seals available, inner diameter of the bearing selectable in sizes from 3 to 40mm.

  • METRIC
  • inCAD Components
Bearings with Housings - Direct Mount, Compact:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
RetainedNon-RetainedBearingHousingHousing
BGTABBGTNBSteel1045 Carbon SteelBlack Oxide
BGTCABGTNElectroless Nickel Plating
SBGTASBGTNStainless Steel304 Stainless Steel-
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.

Specifications

Part Number
TypeBearingSeal
BGTCA
BGTAB
BGTN
6000
6902
606
ZZ
VV
DD
Part NumberdDH7BHWTdhAFM
(Coarse)
TypeBearing No.SealToleranceRetainedNon-Retained
(Retained)
BGTAB
BGTCA
SBGTA

(Non-Retained)
BGTNB
BGTN
SBGTN
623ZZ
Double Shielded

*VV
Non-Contact Sealed
Rubber Seal

DD
Contact Sealed
Rubber Seal
310+ 0.015
0
4251396718-M4
624413+ 0.018
0
52815107921
605514532171071023M5
62516534191071225
606617635201181326
62619+ 0.021
0
637221181528
608822740261291831
628248422913102033
69001022640261181931
6000268443113102235
6200309483514112439
69011224642281182133
6001288463313102437
620132+ 0.025
0
10503715122641
69021528+ 0.021
0
749341292539M6
600232+ 0.025
0
9533714112843
62023511564117132946
69031730+ 0.021
0
751351292741
600335+ 0.025
0
10564116123146
62034012614718143451
69042037964441511344524M8
6004421269511814364632
6204471474552016405034
600525471280551814415236M10
620552+ 0.030
0
1585612217455639
600630551388632015485940
6206621695712318556544
600735621495712116556544
6008406815101792317606554
[ ! ]Check for available sizes in the price list.
[ ! ]*No. 623, 624, 605 and 606 are not available for VV (Non-contact Sealed).

Alterations

Bearings with Housings - Direct Mount, Compact:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGTAB6000DD
BGTAB6000VV
BGTAB6000ZZ
BGTAB6001DD
BGTAB6001VV
BGTAB6001ZZ
BGTAB6002DD
BGTAB6002VV
BGTAB6002ZZ
BGTAB6003DD
BGTAB6003VV
BGTAB6003ZZ
BGTAB6004DD
BGTAB6004VV
BGTAB6004ZZ
BGTAB6005DD
BGTAB6005VV
BGTAB6005ZZ
BGTAB6006DD
BGTAB6006VV
BGTAB6006ZZ
BGTAB6007DD
BGTAB6007VV
BGTAB6007ZZ
BGTAB6008DD
BGTAB6008VV
BGTAB6008ZZ
BGTAB605DD
BGTAB605ZZ
BGTAB606DD
BGTAB606ZZ
BGTAB608DD
BGTAB608VV
BGTAB608ZZ
BGTAB6200DD
BGTAB6200VV
BGTAB6200ZZ
BGTAB6201DD
BGTAB6201VV
BGTAB6201ZZ
BGTAB6202DD
BGTAB6202VV
BGTAB6202ZZ
BGTAB6203DD
BGTAB6203VV
BGTAB6203ZZ
BGTAB6204DD
BGTAB6204VV
BGTAB6204ZZ
BGTAB6205DD
BGTAB6205VV
BGTAB6205ZZ
BGTAB6206DD
BGTAB6206VV
BGTAB6206ZZ
BGTAB623DD
BGTAB623ZZ
BGTAB624DD
BGTAB624ZZ
BGTAB625DD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Bearing Retained Housing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Seals Flange O.D. H
(φ)
1 Piece(s)Available

9 Days or more

1010[Steel] SteelYes (with retaining ring)1045 Carbon Steel13Black Oxide Coating6000DD (Contact Rubber Seal)44
1 Piece(s)Available

9 Days or more

1010[Steel] SteelYes (with retaining ring)1045 Carbon Steel13Black Oxide Coating6000VV (Non-Contact Rubber Seal)44
1 Piece(s)Available

9 Days or more

1010[Steel] SteelYes (with retaining ring)1045 Carbon Steel13Black Oxide Coating6000ZZ (Double Shield)44
1 Piece(s)Available

9 Days or more

1012[Steel] SteelYes (with retaining ring)1045 Carbon Steel13Black Oxide Coating6001DD (Contact Rubber Seal)46
1 Piece(s)Available

9 Days or more

1012[Steel] SteelYes (with retaining ring)1045 Carbon Steel13Black Oxide Coating6001VV (Non-Contact Rubber Seal)46
1 Piece(s)Available

9 Days or more

1012[Steel] SteelYes (with retaining ring)1045 Carbon Steel13Black Oxide Coating6001ZZ (Double Shield)46
1 Piece(s)Available

9 Days or more

1015[Steel] SteelYes (with retaining ring)1045 Carbon Steel14Black Oxide Coating6002DD (Contact Rubber Seal)53
1 Piece(s)Available

9 Days or more

1015[Steel] SteelYes (with retaining ring)1045 Carbon Steel14Black Oxide Coating6002VV (Non-Contact Rubber Seal)53
1 Piece(s)Available

8 Days or more

1015[Steel] SteelYes (with retaining ring)1045 Carbon Steel14Black Oxide Coating6002ZZ (Double Shield)53
1 Piece(s)Available

9 Days or more

1017[Steel] SteelYes (with retaining ring)1045 Carbon Steel16Black Oxide Coating6003DD (Contact Rubber Seal)56
1 Piece(s)Available

9 Days or more

1017[Steel] SteelYes (with retaining ring)1045 Carbon Steel16Black Oxide Coating6003VV (Non-Contact Rubber Seal)56
1 Piece(s)Available

9 Days or more

1017[Steel] SteelYes (with retaining ring)1045 Carbon Steel16Black Oxide Coating6003ZZ (Double Shield)56
1 Piece(s)Available

9 Days or more

1020[Steel] SteelYes (with retaining ring)1045 Carbon Steel18Black Oxide Coating6004DD (Contact Rubber Seal)69
1 Piece(s)Available

9 Days or more

1020[Steel] SteelYes (with retaining ring)1045 Carbon Steel18Black Oxide Coating6004VV (Non-Contact Rubber Seal)69
1 Piece(s)Available

9 Days or more

1020[Steel] SteelYes (with retaining ring)1045 Carbon Steel18Black Oxide Coating6004ZZ (Double Shield)69
1 Piece(s)Available

12 Days or more

1025[Steel] SteelYes (with retaining ring)1045 Carbon Steel18Black Oxide Coating6005DD (Contact Rubber Seal)80
1 Piece(s)Available

12 Days or more

1025[Steel] SteelYes (with retaining ring)1045 Carbon Steel18Black Oxide Coating6005VV (Non-Contact Rubber Seal)80
1 Piece(s)Available

12 Days or more

1025[Steel] SteelYes (with retaining ring)1045 Carbon Steel18Black Oxide Coating6005ZZ (Double Shield)80
1 Piece(s)Available

12 Days or more

1030[Steel] SteelYes (with retaining ring)1045 Carbon Steel20Black Oxide Coating6006DD (Contact Rubber Seal)88
1 Piece(s)Available

12 Days or more

1030[Steel] SteelYes (with retaining ring)1045 Carbon Steel20Black Oxide Coating6006VV (Non-Contact Rubber Seal)88
1 Piece(s)Available

12 Days or more

1030[Steel] SteelYes (with retaining ring)1045 Carbon Steel20Black Oxide Coating6006ZZ (Double Shield)88
1 Piece(s)Available

12 Days or more

1035[Steel] SteelYes (with retaining ring)1045 Carbon Steel21Black Oxide Coating6007DD (Contact Rubber Seal)95
1 Piece(s)Available

12 Days or more

1035[Steel] SteelYes (with retaining ring)1045 Carbon Steel21Black Oxide Coating6007VV (Non-Contact Rubber Seal)95
1 Piece(s)Available

12 Days or more

1035[Steel] SteelYes (with retaining ring)1045 Carbon Steel21Black Oxide Coating6007ZZ (Double Shield)95
1 Piece(s)Available

12 Days or more

1040[Steel] SteelYes (with retaining ring)1045 Carbon Steel23Black Oxide Coating6008DD (Contact Rubber Seal)101
1 Piece(s)Available

12 Days or more

1040[Steel] SteelYes (with retaining ring)1045 Carbon Steel23Black Oxide Coating6008VV (Non-Contact Rubber Seal)101
1 Piece(s)Available

12 Days or more

1040[Steel] SteelYes (with retaining ring)1045 Carbon Steel23Black Oxide Coating6008ZZ (Double Shield)101
1 Piece(s)Available

9 Days or more

105[Steel] SteelYes (with retaining ring)1045 Carbon Steel10Black Oxide Coating605DD (Contact Rubber Seal)32
1 Piece(s)Available

9 Days or more

105[Steel] SteelYes (with retaining ring)1045 Carbon Steel10Black Oxide Coating605ZZ (Double Shield)32
1 Piece(s)Available

9 Days or more

106[Steel] SteelYes (with retaining ring)1045 Carbon Steel11Black Oxide Coating606DD (Contact Rubber Seal)35
1 Piece(s)Available

8 Days or more

106[Steel] SteelYes (with retaining ring)1045 Carbon Steel11Black Oxide Coating606ZZ (Double Shield)35
1 Piece(s)Available

9 Days or more

108[Steel] SteelYes (with retaining ring)1045 Carbon Steel12Black Oxide Coating608DD (Contact Rubber Seal)40
1 Piece(s)Available

9 Days or more

108[Steel] SteelYes (with retaining ring)1045 Carbon Steel12Black Oxide Coating608VV (Non-Contact Rubber Seal)40
1 Piece(s)Available

8 Days or more

108[Steel] SteelYes (with retaining ring)1045 Carbon Steel12Black Oxide Coating608ZZ (Double Shield)40
1 Piece(s)Available

9 Days or more

1010[Steel] SteelYes (with retaining ring)1045 Carbon Steel14Black Oxide Coating6200DD (Contact Rubber Seal)48
1 Piece(s)Available

9 Days or more

1010[Steel] SteelYes (with retaining ring)1045 Carbon Steel14Black Oxide Coating6200VV (Non-Contact Rubber Seal)48
1 Piece(s)Available

9 Days or more

1010[Steel] SteelYes (with retaining ring)1045 Carbon Steel14Black Oxide Coating6200ZZ (Double Shield)48
1 Piece(s)Available

9 Days or more

1012[Steel] SteelYes (with retaining ring)1045 Carbon Steel15Black Oxide Coating6201DD (Contact Rubber Seal)50
1 Piece(s)Available

9 Days or more

1012[Steel] SteelYes (with retaining ring)1045 Carbon Steel15Black Oxide Coating6201VV (Non-Contact Rubber Seal)50
1 Piece(s)Available

8 Days or more

1012[Steel] SteelYes (with retaining ring)1045 Carbon Steel15Black Oxide Coating6201ZZ (Double Shield)50
1 Piece(s)Available

9 Days or more

1015[Steel] SteelYes (with retaining ring)1045 Carbon Steel17Black Oxide Coating6202DD (Contact Rubber Seal)56
1 Piece(s)Available

9 Days or more

1015[Steel] SteelYes (with retaining ring)1045 Carbon Steel17Black Oxide Coating6202VV (Non-Contact Rubber Seal)56
1 Piece(s)Available

9 Days or more

1015[Steel] SteelYes (with retaining ring)1045 Carbon Steel17Black Oxide Coating6202ZZ (Double Shield)56
1 Piece(s)Available

9 Days or more

1017[Steel] SteelYes (with retaining ring)1045 Carbon Steel18Black Oxide Coating6203DD (Contact Rubber Seal)61
1 Piece(s)Available

9 Days or more

1017[Steel] SteelYes (with retaining ring)1045 Carbon Steel18Black Oxide Coating6203VV (Non-Contact Rubber Seal)61
1 Piece(s)Available

9 Days or more

1017[Steel] SteelYes (with retaining ring)1045 Carbon Steel18Black Oxide Coating6203ZZ (Double Shield)61
1 Piece(s)Available

9 Days or more

1020[Steel] SteelYes (with retaining ring)1045 Carbon Steel20Black Oxide Coating6204DD (Contact Rubber Seal)74
1 Piece(s)Available

9 Days or more

1020[Steel] SteelYes (with retaining ring)1045 Carbon Steel20Black Oxide Coating6204VV (Non-Contact Rubber Seal)74
1 Piece(s)Available

9 Days or more

1020[Steel] SteelYes (with retaining ring)1045 Carbon Steel20Black Oxide Coating6204ZZ (Double Shield)74
1 Piece(s)Available

12 Days or more

1025[Steel] SteelYes (with retaining ring)1045 Carbon Steel22Black Oxide Coating6205DD (Contact Rubber Seal)85
1 Piece(s)Available

12 Days or more

1025[Steel] SteelYes (with retaining ring)1045 Carbon Steel22Black Oxide Coating6205VV (Non-Contact Rubber Seal)85
1 Piece(s)Available

8 Days or more

1025[Steel] SteelYes (with retaining ring)1045 Carbon Steel22Black Oxide Coating6205ZZ (Double Shield)85
1 Piece(s)Available

12 Days or more

1030[Steel] SteelYes (with retaining ring)1045 Carbon Steel23Black Oxide Coating6206DD (Contact Rubber Seal)95
1 Piece(s)Available

12 Days or more

1030[Steel] SteelYes (with retaining ring)1045 Carbon Steel23Black Oxide Coating6206VV (Non-Contact Rubber Seal)95
1 Piece(s)Available

12 Days or more

1030[Steel] SteelYes (with retaining ring)1045 Carbon Steel23Black Oxide Coating6206ZZ (Double Shield)95
1 Piece(s)Available

9 Days or more

103[Steel] SteelYes (with retaining ring)1045 Carbon Steel9Black Oxide Coating623DD (Contact Rubber Seal)25
1 Piece(s)Available

9 Days or more

103[Steel] SteelYes (with retaining ring)1045 Carbon Steel9Black Oxide Coating623ZZ (Double Shield)25
1 Piece(s)Available

9 Days or more

104[Steel] SteelYes (with retaining ring)1045 Carbon Steel10Black Oxide Coating624DD (Contact Rubber Seal)28
1 Piece(s)Available

9 Days or more

104[Steel] SteelYes (with retaining ring)1045 Carbon Steel10Black Oxide Coating624ZZ (Double Shield)28
1 Piece(s)Available

9 Days or more

105[Steel] SteelYes (with retaining ring)1045 Carbon Steel10Black Oxide Coating625DD (Contact Rubber Seal)34

Loading...

Example

Bearings with Housings - Direct Mount, Compact:Related Image
 

Basic Information

Shape Flange Type Bearing Used Deep Groove Ball Bearings Number of Bearings Single
Flange Shape Compact Type Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.