(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pipe Supports - Single / Double Saddle Bands
MISUMI
Please use this for supporting pipes.
Days to Ship: | 8 Days or more |
---|
Saddle with Saddle Band Rubber (Electro Zinc Plated/Stainless)
Akagi
A saddle band for copper pipes. Fitted with a 3-mm band rubber
[Features]
· A saddle band for copper tubes.
· Fitted with a 3-mm band rubber.
· Provides excellent electric insulation to protect the pipe surface from being damaged when coming into contact with supporting fittings.
· Please use A pins, screws, etc., for attaching.
· Electrogalvanized finish.
Days to Ship: | 8 Days or more |
---|
Saddle Band TN Saddle (Electro-Galvanized/Stainless Steel)
Akagi
[Features]
· Saddle band for fire-resistant dual pipes (FDP).
· The outer diameter of the pipe might vary depending on the manufacturer.
· Exercise caution.
· Use A pins, screws, etc. to stabilize
Days to Ship: | 8 Days or more |
---|
Saddle Band, Thick Saddle (Electro-Zinc Plated/Stainless Steel)
Akagi
[Features]
· Saddle bands for use with SGP pipes.
· Zinc electroplated finish.
Days to Ship: | 8 Days or more |
---|
Saddle Band Anti-Vibration Saddle (Electrogalvanized/Stainless Steel)
Akagi
[Features]
• Vibration-reduction supporting pipe strap for the SGP pipe. 10 mm with rubber.
· This product alone cannot noticeably reduce vibration transmissivity.
· Bolt-fixture type with large holes.
· Can be attached to frames.
· Galvanized finish.
• Vibration-reduction supporting pipe strap for the SGP pipe. 10 mm with rubber.
· This product alone cannot noticeably reduce vibration transmissivity.
· Use A pins, screws, etc. for fixture.
· Made of SUS304.
Days to Ship: | 11 Days or more |
---|
Saddle Band Thickness Saddle Bolt Hole (Electro Zinc Plated/Stainless Steel)
Akagi
Saddle band for SGP pipe and the stainless steel pipe
[Features]
· Saddle band for SGP pipe.
· Bolt-fixture type with large holes.
· Can be installed on frames.
· Electrogalvanized finish.
Days to Ship: | 8 Days or more |
---|
Saddle Band CL Thickness Saddle
Akagi
Saddle band for the outer surface coated steel pipe
Days to Ship: | 8 Days or more |
---|
Resin Band Polypropylene Saddle
Akagi
[Features]
▪ Polypropylene band for lifting various pipes.
▪ When a "PP saddle pedestal" is used, height adjustment at every 5 mm is possible.
▪ Use depending on the type of pipe.
· Use for indoor piping.
· Use A pins or screws for attachment.
· Made of Polypropylene.
Days to Ship: | 8 Days or more |
---|
Resin Band Pedestal for Polypropylene Saddle
Akagi
Pedestal for Polypropylene saddle
[Features]
· Pedestal for Polypropylene saddle.
· Height can be adjusted in 5 mm increments by stacking multiple units.
· Please use in conjunction with Polypropylene saddle color and dimensions.
· Used for indoor piping.
· Made of polypropylene
Days to Ship: | 6 Days or more |
---|
Akagi
[Features]
· Saddle band for PVC pipe (VP pipe).
· Dedicated for use with VP20, VP25, and VP30.
· For other dimensions of VP pipes, use "A10430 Saddle Band" or "A10431 Thick Saddle".
· Use screws for fixture.
· Made of hot dip galvanized steel.
Days to Ship: | 8 Days or more |
---|
Saddle Band Saddle for SU Pipe (Thin Saddle)
Akagi
Saddle band for PVC sewer piping (SU piping)
[Features]
· Saddle band for PVC sewer piping (SU piping).
· Use A pins, screws, etc. for mounting.
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
Resin Band Vinyl Chloride Saddle
Akagi
[Features]
· Saddle band for PVC pipes (VP pipes).
Made of Vinyl Chloride.
Days to Ship: | 8 Days or more |
---|
Saddle Band - Clip Saddle (SD-Type)
Akagi
[Features]
Clip style Saddle Band.
· Flexible PVC coating type.
· Can be used at temperatures of up to 80℃ due to the physical properties of flexible PVC.
· Zinc electroplated finish.
Days to Ship: | Same day or more |
---|
Show Stock Products
Saddle Band (Dip Plating/Stainless Steel)
Akagi
Saddle band for SGP pipe and stainless steel pipe (thick pipe)
[Features]
The saddle band is used to fix the piping directly to the floor or wall.
It can also be fixed to brackets or frames using nuts and bolts.
· Consult us about large bores, heavy components, special dimensions, etc.
· A10430: Saddle bands for SGP pipes. Made of hot dip galvanized steel.
· A10452: Saddle band for stainless steel pipe. Made of SUS430.
Days to Ship: | 8 Days or more |
---|
Saddle Band Stainless Steel CL Saddle
Akagi
Saddle band for outer surface-coated steel pipes
[Features]
· Saddle band for outer-surface coated steel pipes.
· Use A pins, screws, etc. to fix in place.
· Made of SUS304
Days to Ship: | 8 Days or more |
---|
Akagi
[Features]
· Saddle band for copper pipe.
· Soft PVC coated type.
· Excellent electric insulation to protect the pipe surface from small scratches resulting from contact with supporting fitting.
· Use for piping at normal temperatures of up to 80°C due to the physical properties of soft PVC.
· Use A pins, screws, etc. for fixture.
· Electrogalvanized finish.
Days to Ship: | 8 Days or more |
---|
Akagi
Saddle band for pair tubes
[Features]
· Use A pins or screws for fixture.
· Zinc electroplated finish.
Days to Ship: | 8 Days or more |
---|
Saddle Band - One Saddle with Rib
Akagi
[Features]
· Single fastener saddle band for use with SGP pipes.
· Electrogalvanized finish.
Days to Ship: | 8 Days or more |
---|
Saddle Band Angle Saddle (Electro-Galvanized/Stainless Steel)
Akagi
Saddle band for faucet corner columns
[Features]
· A saddle band for faucet corner columns.
· A10447: Zinc electroplating finish, A10459: Made of SUS304
Days to Ship: | 8 Days or more |
---|
Plastic Band Plastic Elbow Bracket
Akagi
[Features]
· Elbow supporting fixture for PVC water faucet
· Made from ABS resin.
· Products made of zinc steel sheet are also available
Days to Ship: | 11 Days or more |
---|
Saddle Band Saddle for Coated Copper Pipes
Akagi
Saddle band for coated copper pipes (primarily Prezole tubes)
[Features]
· A saddle band for coated copper pipes (primarily Prezole tubes).
· Use A pins, screws, etc. for mounting.
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
Resin Band Anti-Vibration Polypropylene Saddle
Akagi
[Features]
▪PP band for lifting piping SGP tube.
▪ With 3 mm rubber.
▪ When "PP saddle pedestal" is used, height adjustment at every 5 mm is possible.
· This product alone cannot visibly reduce the vibration transmissivity.
· Use for indoor piping.
· Use A pins or screws for attachment.
· Made of Polypropylene.
Days to Ship: | 11 Days or more |
---|
Akagi
[Features]
· Single fastener saddle band for use with SGP pipes.
· Zinc electroplating finish
Days to Ship: | 10 Days or more |
---|
Akagi
· Single fastener saddle band for use with steel pipes. Soft PVC coating
[Features]
· Single fastener saddle band for use with steel pipes.
· Flexible PVC coating type.
· Features excellent electrical insulation and protects the pipe surface from getting damaged when coming into contact with supporting fittings.
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
Resin Band, Polypropylene Saddle (Coated Copper Pipe)
Akagi
Floating piping coated steel pipe Polypropylene band
[Features]
· Floating piping coated copper pipe Polypropylene band.
· When a "PP saddle pedestal" is used, height adjustment can be performed 5 mm at a time.
· Use for indoor piping.
· Made of Polypropylene
Days to Ship: | 10 Days or more |
---|
Nichiei Intec
•Material: PP (Polypropylene)
•Type: Saddle band
•Compatible Pipe Type: Steel pipe / coated steel pipe
•Width (mm): 25
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Types |
The main application tube outer diameter(mm) |
Applicable Pipe Type |
Material |
Surface Treatment |
| ||||||||||||||||||||||||||
Brand | MISUMI | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Nichiei Intec |
Product Series | Saddle with Saddle Band Rubber (Electro Zinc Plated/Stainless) | Saddle Band, Thick Saddle (Electro-Zinc Plated/Stainless Steel) | Saddle Band Anti-Vibration Saddle (Electrogalvanized/Stainless Steel) | Saddle Band Thickness Saddle Bolt Hole (Electro Zinc Plated/Stainless Steel) | Saddle Band Angle Saddle (Electro-Galvanized/Stainless Steel) | |||||||||||||||||||||
CAD |
| |||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 12 Days or more |
Specifications |
| |||||||||||||||||||||||||
Types | - | Saddle band | Saddle band | Saddle band | Fittings for Vibration Proofing | Saddle band | Saddle band | Saddle band | Saddle Band related parts | Saddle band | Saddle band | Saddle band | Saddle band | Saddle band | Saddle band | Saddle band | Saddle band | Saddle band | Saddle band | Saddle band | Saddle band | Fittings for Vibration Proofing | Saddle band | Saddle band | Saddle band | Saddle band |
The main application tube outer diameter(mm) | - | 30 to Less than 40 ~ 60 to Less than 70 | 60 to Less than 70 ~ 100 to Less than 200 | 20 to Less than 30 ~ 200 to Less than 300 | 20 to Less than 30 ~ 70 to Less than 80 | 20 to Less than 30 ~ 100 to Less than 200 | 20 to Less than 30 ~ 100 to Less than 200 | 10 to Less than 20 ~ 60 to Less than 70 | - | 20 to Less than 30 ~ 30 to Less than 40 | 50 to Less than 60 ~ 100 to Less than 200 | 1 to Less than 10 ~ 100 to Less than 200 | 1 to Less than 10 ~ 60 to Less than 70 | 10 to Less than 20 ~ 60 to Less than 70 | 20 to Less than 30 ~ 90 to Less than 100 | 10 to Less than 20 ~ 20 to Less than 30 | 10 to Less than 20 | 10 to Less than 20 ~ 30 to Less than 40 | - | 20 to Less than 30 ~ 30 to Less than 40 | 20 to Less than 30 | 20 to Less than 30 ~ 30 to Less than 40 | 40 to Less than 50 ~ 80 to Less than 90 | 10 to Less than 20 ~ 20 to Less than 30 | 10 to Less than 20 ~ 20 to Less than 30 | 10 to Less than 20 ~ 40 to Less than 50 |
Applicable Pipe Type | - | Copper Pipe / Coated Copper Pipe | Fire Resistant Dual Pipes | Steel pipe / coated steel pipe / Stainless Steel Pipe | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe / Stainless Steel Pipe | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe / Copper Pipe / Coated Copper Pipe / Vinyl Chloride Pipe / Flexible Heater / Polybutene Pipe / Polyethylene Pipe | - | Vinyl Chloride Pipe | Vinyl Chloride Pipe | Vinyl Chloride Pipe | Not Specified | Steel pipe / coated steel pipe / Stainless Steel Pipe | Steel pipe / coated steel pipe | Copper Pipe / Coated Copper Pipe | Pair tube | Steel pipe / coated steel pipe | Water Faucet Prism | Vinyl Chloride Pipe | Copper Pipe / Coated Copper Pipe | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe | Copper Pipe / Coated Copper Pipe | Copper Pipe / Coated Copper Pipe | Steel pipe / coated steel pipe |
Material | - | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Steel | PP (Polypropylene) | PP (Polypropylene) | Steel | Steel | PVC (Polyvinyl Chloride) | Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | ABS Resin | Steel | PP (Polypropylene) | Steel | Steel | PP (Polypropylene) | PP (Polypropylene) |
Surface Treatment | - | No / Zinc Plating | No / Zinc Plating | No / Zinc Plating | No | No / Zinc Plating | Zinc Plating | - | - | Zinc Plating | Zinc Plating | - | Coating | No / Zinc Plating | No | Coating | Zinc Plating | Zinc Plating | No / Zinc Plating | - | Zinc Plating | - | Zinc Plating | Coating | - | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy