(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Band Polypropylene Saddle

Resin Band Polypropylene Saddle
  • Volume Discount

[Features]
▪ Polypropylene band for lifting various pipes.
▪ When a "PP saddle pedestal" is used, height adjustment at every 5 mm is possible.
▪ Use depending on the type of pipe.
· Use for indoor piping.
· Use A pins or screws for attachment.
· Made of Polypropylene.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10511-0556
A10511-0575
A10511-0580
A10511-0594
A10511-0607
A10511-0611
A10511-0626
A10511-0645
A10511-0650
A10511-0664
A10511-0679
A10511-0683
A10511-0698
A10511-0715
A10511-0720
A10511-0734
A10511-0749
A10511-0753
A10511-0768
A10511-0772
A10511-0787
A10511-0791
A10511-0804
A10511-0819
A10511-0823
A10511-0838
A10511-0842
A10511-0857
A10511-0861
A10511-0895
A10511-0908
A10511-0912
A10511-0927
A10511-0931
A10511-0946
A10511-0965
A10511-0970
A10511-1080
A10511-1094
A10511-1107
A10511-1111
A10511-1215
A10511-1220
A10511-1234
A10511-1249
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Applicable Pipe Type Size Compatible Pipe Outer Diameter
(mm)
Color
1 Piece(s)Available

8 Days or more

50 to Less than 60[Steel pipe / coated steel pipe] Coating Steel Pipe4052.2Ivory
1 Piece(s)Available

8 Days or more

10 to Less than 20[Steel pipe / coated steel pipe] SGP Pipe1017.3White
1 Piece(s)Available

8 Days or more

20 to Less than 30[Steel pipe / coated steel pipe] SGP Pipe1521.7White
1 Piece(s)Available

8 Days or more

20 to Less than 30[Steel pipe / coated steel pipe] SGP Pipe2027.2White
1 Piece(s)Available

8 Days or more

30 to Less than 40[Steel pipe / coated steel pipe] SGP Pipe2534White
1 Piece(s)Available

8 Days or more

40 to Less than 50[Steel pipe / coated steel pipe] SGP Pipe3242.7White
1 Piece(s)Available

8 Days or more

40 to Less than 50[Steel pipe / coated steel pipe] SGP Pipe4048.6White
1 Piece(s)Available

8 Days or more

60 to Less than 70[Steel pipe / coated steel pipe] SGP Pipe5060.5White
1 Piece(s)Available

11 Days or more

20 to Less than 30[Steel pipe / coated steel pipe] SGP Pipe2027.2Ivory
1 Piece(s)Available

10 Days or more

10 to Less than 20[Copper Pipe / Coated Copper Pipe] Copper Pipe1515.88Natural Color
1 Piece(s)Available

11 Days or more

10 to Less than 20[Copper Pipe / Coated Copper Pipe] Copper Pipe1919.05Natural Color
1 Piece(s)Available

11 Days or more

20 to Less than 30[Copper Pipe / Coated Copper Pipe] Copper Pipe2022.22Natural Color
1 Piece(s)Available

8 Days or more

20 to Less than 30[Copper Pipe / Coated Copper Pipe] Copper Pipe2528.58Natural Color
1 Piece(s)Available

11 Days or more

30 to Less than 40[Copper Pipe / Coated Copper Pipe] Copper Pipe3234.92Natural Color
1 Piece(s)Available

11 Days or more

40 to Less than 50[Copper Pipe / Coated Copper Pipe] Copper Pipe4041.28Natural Color
1 Piece(s)Available

11 Days or more

50 to Less than 60[Copper Pipe / Coated Copper Pipe] Copper Pipe5053.98Natural Color
1 Piece(s)Available

8 Days or more

10 to Less than 20[Vinyl Chloride Pipe] Vinyl Chloride Pipe (VP Pipe)1318Gray
1 Piece(s)Available

8 Days or more

20 to Less than 30[Vinyl Chloride Pipe] Vinyl Chloride Pipe (VP Pipe)1622Gray
1 Piece(s)Available

8 Days or more

20 to Less than 30[Vinyl Chloride Pipe] Vinyl Chloride Pipe (VP Pipe)2026Gray
1 Piece(s)Available

8 Days or more

30 to Less than 40[Vinyl Chloride Pipe] Vinyl Chloride Pipe (VP Pipe)2532Gray
1 Piece(s)Available

8 Days or more

30 to Less than 40[Vinyl Chloride Pipe] Vinyl Chloride Pipe (VP Pipe)3038Gray
1 Piece(s)Available

8 Days or more

40 to Less than 50[Vinyl Chloride Pipe] Vinyl Chloride Pipe (VP Pipe)4048Gray
1 Piece(s)Available

8 Days or more

60 to Less than 70[Vinyl Chloride Pipe] Vinyl Chloride Pipe (VP Pipe)5060Gray
1 Piece(s)Available

10 Days or more

20 to Less than 30[Vinyl Chloride Pipe] Vinyl Chloride Pipe (VP Pipe)2026White
1 Piece(s)Available

11 Days or more

40 to Less than 50[Vinyl Chloride Pipe] Vinyl Chloride Pipe (VP Pipe)4048Beige
1 Piece(s)Available

11 Days or more

20 to Less than 30[Steel pipe / coated steel pipe] Coating Steel Pipe1525.7Ivory
1 Piece(s)Available

11 Days or more

30 to Less than 40[Steel pipe / coated steel pipe] Coating Steel Pipe2031.2Ivory
1 Piece(s)Available

11 Days or more

30 to Less than 40[Steel pipe / coated steel pipe] Coating Steel Pipe2537.6Ivory
1 Piece(s)Available

11 Days or more

40 to Less than 50[Steel pipe / coated steel pipe] Coating Steel Pipe3246.3Ivory
1 Piece(s)Available

10 Days or more

10 to Less than 20[Vinyl Chloride Pipe] For HI.VP1318P Blue
1 Piece(s)Available

11 Days or more

20 to Less than 30[Vinyl Chloride Pipe] For HI.VP1622P Blue
1 Piece(s)Available

8 Days or more

20 to Less than 30[Vinyl Chloride Pipe] For HI.VP2026P Blue
1 Piece(s)Available

11 Days or more

30 to Less than 40[Vinyl Chloride Pipe] For HI.VP2532P Blue
1 Piece(s)Available

11 Days or more

30 to Less than 40[Vinyl Chloride Pipe] For HI.VP3038P Blue
1 Piece(s)Available

11 Days or more

40 to Less than 50[Vinyl Chloride Pipe] For HI.VP4048P Blue
1 Piece(s)Available

11 Days or more

60 to Less than 70[Vinyl Chloride Pipe] For HI.VP5060P Blue
1 Piece(s)Available

8 Days or more

20 to Less than 30Coated Flexible Heater2020White
1 Piece(s)Available

11 Days or more

20 to Less than 30Polybutene Pipe / Polyethylene Pipe1328Pink
1 Piece(s)Available

11 Days or more

30 to Less than 40Polybutene Pipe / Polyethylene Pipe1633Pink
1 Piece(s)Available

11 Days or more

20 to Less than 30Polybutene Pipe / Polyethylene Pipe1328Blue
1 Piece(s)Available

11 Days or more

30 to Less than 40Polybutene Pipe / Polyethylene Pipe1633Blue
1 Piece(s)Available

11 Days or more

20 to Less than 30[Vinyl Chloride Pipe] For VP, Drain2026Ivory
1 Piece(s)Available

11 Days or more

30 to Less than 40[Vinyl Chloride Pipe] For VP, Drain2532Ivory
1 Piece(s)Available

11 Days or more

30 to Less than 40[Vinyl Chloride Pipe] For VP, Drain3038Ivory
1 Piece(s)Available

11 Days or more

40 to Less than 50[Vinyl Chloride Pipe] For VP, Drain4048Ivory

Loading...

  1. 1

Basic Information

Types Saddle band Material Polypropylene Qty.(piece) 1

Additional Products in this Category

Tech Support