(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Saddle Band, Dip Half Saddle

Saddle Band, Dip Half Saddle
  • Volume Discount

· Single fastener saddle band for use with steel pipes. Soft PVC coating

[Features]
· Single fastener saddle band for use with steel pipes.
· Flexible PVC coating type.
· Features excellent electrical insulation and protects the pipe surface from getting damaged when coming into contact with supporting fittings.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10448-0029
A10448-0033
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

20 to Less than 3015A1/215.88
1 Piece(s)Available

8 Days or more

10 to Less than 2020A3/422.22

Loading...

  1. 1

Basic Information

Types Saddle band Applicable Pipe Type Copper Pipe Material Steel
Surface Treatment Plasticized Polyvinyl Chloride Coating (Electrolytic Zinc Plating) Qty.(piece) 1

Additional Products in this Category

Tech Support