(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Saddle band for coated copper pipes (primarily Prezole tubes)
[Features]
· A saddle band for coated copper pipes (primarily Prezole tubes).
· Use A pins, screws, etc. for mounting.
· Zinc electroplating finish
Part Number
Configured Part Number is shown.
A10443-0018
Types | Saddle band | Main fit tube(or application tube)outside diameter(mm) | 20 to Less than 30 | Applicable Pipe Type | Coating Copper Pipe (Mainly Prizole Tube) |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Electrolytic Zinc Plating | Size | 15A |
Compatible Pipe Outer Diameter(mm) | 23 | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part A10443-0018 in the Saddle Band Saddle for Coated Copper Pipes series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy