(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band Pair Tube Saddle

Saddle Band Pair Tube Saddle
  • Volume Discount

Saddle band for pair tubes

[Features]
· Use A pins or screws for fixture.
· Zinc electroplated finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10445-0012
A10445-0027
A10445-0046
A10445-0065
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Hole pitch P
(mm)
1 Piece(s)Available

8 Days or more

1 Outlets58
1 Piece(s)Available

11 Days or more

2 Outlets94
1 Piece(s)Available

13 Days or more

4 Outlets166
1 Piece(s)

18 Days or more

5 Outlets202

Loading...

  1. 1

Basic Information

Types Saddle band Main fit tube(or application tube)outside diameter(mm) 10 to Less than 20 Applicable Pipe Type Pair tube
Material Steel Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support