(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle with Saddle Band Rubber (Electro Zinc Plated/Stainless)

Saddle with Saddle Band Rubber (Electro Zinc Plated/Stainless)
  • Volume Discount

A saddle band for copper pipes. Fitted with a 3-mm band rubber

[Features]
· A saddle band for copper tubes.
· Fitted with a 3-mm band rubber.
· Provides excellent electric insulation to protect the pipe surface from being damaged when coming into contact with supporting fittings.
· Please use A pins, screws, etc., for attaching.
· Electrogalvanized finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10435-0016
A10435-0035
A10435-0054
A10457-0047
A10457-0066
A10457-0085
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

18 Days or more

30 to Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating32A1 1/434.92
1 Piece(s)Available

8 Days or more

40 to Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating40A1 1/241.28
1 Piece(s)Available

21 Days or more

60 to Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating65A2 1/266.68
1 Piece(s)Available

18 Days or more

30 to Less than 40Stainless SteelNo32A1 1/434.92
1 Piece(s)Available

8 Days or more

50 to Less than 60Stainless SteelNo50A253.98
1 Piece(s)Available

8 Days or more

60 to Less than 70Stainless SteelNo65A2 1/266.68

Loading...

  1. 1

Basic Information

Types Saddle band Applicable Pipe Type Copper Pipe Qty.(piece) 1

Additional Products in this Category

Tech Support