(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band TN Saddle (Electro-Galvanized/Stainless Steel)

Saddle Band TN Saddle (Electro-Galvanized/Stainless Steel)
  • Volume Discount

[Features]
· Saddle band for fire-resistant dual pipes (FDP).
· The outer diameter of the pipe might vary depending on the manufacturer.
· Exercise caution.
· Use A pins, screws, etc. to stabilize

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10439-0015
A10439-0020
A10439-0034
A10439-0049
A10439-0053
A10439-0068
A10456-0040
A10456-0069
A10456-0088
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

14 Days or more

60 to Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating4063
1 Piece(s)Available

11 Days or more

70 to Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating5075~76
1 Piece(s)Available

14 Days or more

90 to Less than 100Steel[Zinc Plating] Electrolytic Zinc Plating6591~92
1 Piece(s)Available

11 Days or more

100 to Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating75104~105
1 Piece(s)Available

14 Days or more

100 to Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100131~132
1 Piece(s)Available

11 Days or more

100 to Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating125158~159
1 Piece(s)Available

19 Days or more

90 to Less than 100Stainless SteelNo6591~92
1 Piece(s)Available

8 Days or more

100 to Less than 200Stainless SteelNo100131~132
1 Piece(s)Available

8 Days or more

100 to Less than 200Stainless SteelNo150185~187

Loading...

  1. 1

Basic Information

Types Saddle band Applicable Pipe Type Fire Resistant Dual Pipes (FDP) Qty.(piece) 1

Additional Products in this Category

Tech Support