(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Solid State Auto Switch, Direct Mounting Style, D-M9N(V)/D-M9P(V)/D-M9B(V)
SMC
[Features]
· 2-wire load current is reduced (2.5 to 40 mA).
· Uses flex-resistant cable as standard specification.
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
[Features]·Auto switch mounting metal fitting for cylinder
Days to Ship: | 3 Days or more |
---|
CKD
•Connection Method: Cabtyre Code
•Type Of Lead Wire: Oil Resistance
•Compatible Cylinder: LCG
•Application: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Reed Auto Switch, Direct Mounting Style, D-Z73/D-Z76/D-Z80
SMC
Direct mounting style reed auto switch sensor for SMC cylinders.
Days to Ship: | 3 Days or more |
---|
SMC
[Features]
· 2-wire load current is reduced (2.5 to 40 mA).
· Uses flex-resistant cable as standard specification.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | Same day or more |
---|
Show Stock Products
Solid State Auto Switch, Direct Mounting Style, D-F8N/D-F8P/D-F8B
SMC
Direct mounting style solid state auto switch sensor for SMC cylinders.
Days to Ship: | Same day or more |
---|
Show Stock Products
Water Resistant 2-Color Indication Type Solid State Auto Switch, Band-Mounting Style, D-H7BA
SMC
[Features]
· Enhanced water (coolant) resistant type.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | 3 Days or more |
---|
Reed Auto Switch, Direct Mounting Style, D-A90(V)/D-A93(V)/D-A96(V)
SMC
Direct mounting style reed auto switch sensor for SMC cylinders.
Days to Ship: | Same day or more |
---|
Show Stock Products
Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P4DW
SMC
[Features]
· Can be used in environments with magnetic field disturbance (AC magnetic field).
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | 3 Days or more |
---|
Normally Closed Solid State Auto Switch, Direct Mounting Style, D-M9NE(V)/D-M9PE(V)/D-M9BE(V)
SMC
[Features]
· Output signal turns on when no magnetic force is detected.
· Can be used with the applicable actuator in the Solid State Auto Switch D-M9 Series.
Days to Ship: | Quote |
---|
Solid State Auto Switch, Direct Mounting Style, D-Y59/D-Y69/D-Y7P(V)
SMC
Uses flex-resistant cable as standard specification.
Days to Ship: | Same day or more |
---|
Show Stock Products
Reed Auto Switch, Rail Mounting-Style, D-A72/D-A73/D-A80
SMC
Rail mounting-style reed auto switch sensor for SMC cylinders.
Days to Ship: | 3 Days or more |
---|
Reed Auto Switch, Band-Mounting Style, D-C73/D-C76/D-C80
SMC
Band-mounting style reed auto switch sensor for SMC cylinders.
Days to Ship: | Same day or more |
---|
Show Stock Products
Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P3DWA
SMC
[Features]
· Can be used in environments with magnetic field disturbance (AC magnetic field).
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | 3 Days or more |
---|
Reed Auto Switch, Direct Mounting Style, D-R73/D-R80
SMC
[Features]· Direct mounting style solid state auto switch cylinder sensor manufactured by SMC.
Days to Ship: | 3 Days or more |
---|
High-Magnetic-Field-Resistant Reed Auto Switch D-P74
SMC
High-magnetic-field-resistant reed auto switch sensor for SMC cylinders.
Days to Ship: | Quote |
---|
Reed Auto Switch, Tie-Rod Mounting Style, D-A5□/D-A6□
SMC
Tie-rod mounting style reed auto switch sensor for SMC cylinders.
Days to Ship: | Same day or more |
---|
Show Stock Products
Reed Auto Switch, Band-Mounting Style, D-A33/D-A34/D-A44
SMC
Band-mounting style reed auto switch sensor for SMC cylinders.
Days to Ship: | 3 Days or more |
---|
Reed Auto Switch, Band-Mounting Style, D-B53/D-B54/D-B64
SMC
Band-mounting style reed auto switch sensor for SMC cylinders.
Days to Ship: | 3 Days or more |
---|
Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P4DWSC/D-P4DWSE
SMC
[Features]
· Can be used in environments with magnetic field disturbance (AC magnetic field).
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | 3 Days |
---|
SMC
[Features]
· Enhanced water (coolant) resistant type.
· 2-wire load current is reduced (2.5 to 40 mA).
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
· Uses flex-resistant cable as standard specification.
Days to Ship: | Same day or more |
---|
Show Stock Products
2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F7NWV/D-F7BWV
SMC
Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | Quote |
---|
Solid State Auto Switch, Tie-Rod Mounting Style, D-F59/D-F5P/D-J59
SMC
SMC cylinder sensor, non-contact auto switch, rail mounting-style.
Days to Ship: | 3 Days or more |
---|
Actuator Position Sensor D-MP□ Series
SMC
Outputs analog signals for actuator stroke position.
[Features]
· Supports analog output with 4 types of measurement range.
· Switch output available, IO-Link compatible.
· Can be installed to the mounting groove on the cylinder auto switches from the top side.
· Lead connection type: Discrete wire (2 m), M8 4 pin (0.3 m), M12 4 pin (0.3 m)
[Applications]
· Determines vertical/horizontal positioning, detects lifter position, performs machined hole inspection and dimensional measurements.
Days to Ship: | 3 Days or more |
---|
Reed Auto Switch, Direct Mounting Style, D-90/D-97
SMC
[Features]· Direct mounting style solid state auto switch cylinder sensor manufactured by SMC.
Days to Ship: | Same day or more |
---|
Show Stock Products
Solid State Auto Switch, Direct Mounting Style, D-S79/D-S7P/D-T79(C)
SMC
[Features]· Direct mounting style solid state auto switch cylinder sensor manufactured by SMC.
Days to Ship: | 3 Days or more |
---|
Sensors for Air Cylinders, Grippers
MISUMI
Sensors dedicated for Double Acting Cylinder
Days to Ship: | Same day or more |
---|
Show Stock Products
Sensors for Pen Shaped Air Cylinders
MISUMI
Sensors for Pen-style Cylinders
Days to Ship: | 8 Days or more |
---|
MISUMI
This is the sensor specific for rotary clamp cylinders and cannot be mounted on the other cylinders.
Days to Ship: | 8 Days or more |
---|
Heat-Resistant Reed Auto Switch D-B30(J)/31(J)/35(J)
SMC
[Features]
· Can be used outdoors or under high temperature (Max. 120°C).
· Wide operating range (double that of other SMC products) enables stable position detection.
· High-temperature environments such as around high-temperature gas outlets or heating furnaces.
· Outdoor plants and environments with high temperature and humidity.
· Environments for steam cleaning or high-temperature sterilization, etc.
· Applications requiring wide operating range such as clamping of elastic work pieces.
Days to Ship: | 8 Days or more |
---|
High-Magnetic-Field-Resistant Reed Auto Switch D-P74-376
SMC
High-magnetic-field-resistant reed auto switch sensor for SMC cylinders.
Days to Ship: | Quote |
---|
Magnetic Field Resistant 2-Color Indication Type Reed Auto Switch D-P79WSE
SMC
Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | 3 Days |
---|
2-Color Indication Type Reed Auto Switch, Tie-Rod Mounting Style, D-A59W
SMC
Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | Quote |
---|
2-Color Indication Type Reed Auto Switch, Rail Mounting-Style, D-A79W
SMC
Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | Quote |
---|
2-Color Indication Type Reed Auto Switch, Band-Mounting Style, D-B59W
SMC
Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | 3 Days or more |
---|
Reed Auto Switch, Direct Mounting Style, D-E73A/D-E76A/D-E80A
SMC
Direct mounting style reed auto switch sensor for SMC cylinders.
Days to Ship: | 3 Days or more |
---|
Reed Auto Switch, Tie-Rod Mounting Style, D-A33C/D-A34C/D-A44C
SMC
Tie-rod mounting style reed auto switch sensor for SMC cylinders.
Days to Ship: | Quote |
---|
Reed Auto Switch, Rail Mounting-Style, D-A73C/D-A80C
SMC
Rail mounting-style reed auto switch sensor for SMC cylinders.
Days to Ship: | 3 Days or more |
---|
Reed Auto Switch, Rail Mounting-Style, D-A7□H/D-A80H
SMC
Rail mounting-style reed auto switch sensor for SMC cylinders.
Days to Ship: | 3 Days or more |
---|
Reed Auto Switch, Band-Mounting Style, D-A33A/D-A34A/D-A44A
SMC
Band-mounting style reed auto switch sensor for SMC cylinders.
Days to Ship: | Quote |
---|
Reed Auto Switch, Band-Mounting Style, D-C73C/D-C80C
SMC
Band-mounting style reed auto switch sensor for SMC cylinders.
Days to Ship: | 3 Days or more |
---|
Trimmer Auto Switch D-M9K/D-□7K/D-R□K Series
SMC
[Features]
· Workpieces can be easily distinguished using a single auto switch.
· Supports short-stroke cylinders.
· Can be mounted on standard actuators.
Days to Ship: | 3 Days or more |
---|
Heat-Resistant 2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F7NJ
SMC
[Features]
· Improved heat-resistant type.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | Quote |
---|
Heat-Resistant 2-Color Indication Type Solid State Auto Switch, Direct Mounting Style, D-M9NJ/D-M9PJ
SMC
[Features]
· Improved heat-resistant type.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | Quote |
---|
Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P3DWASC/D-P3DWASE
SMC
[Features]
· Can be used in environments with magnetic field disturbance (AC magnetic field).
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Sensor Type |
Output Format |
Output Operation |
Wiring Method |
Type |
Brand | SMC | SMC | CKD | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | MISUMI | MISUMI | MISUMI | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Solid State Auto Switch, Direct Mounting Style, D-M9N(V)/D-M9P(V)/D-M9B(V) | Solid State Auto Switch, Direct Mounting Style, D-F8N/D-F8P/D-F8B | Water Resistant 2-Color Indication Type Solid State Auto Switch, Band-Mounting Style, D-H7BA | Reed Auto Switch, Direct Mounting Style, D-A90(V)/D-A93(V)/D-A96(V) | Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P4DW | Normally Closed Solid State Auto Switch, Direct Mounting Style, D-M9NE(V)/D-M9PE(V)/D-M9BE(V) | Solid State Auto Switch, Direct Mounting Style, D-Y59/D-Y69/D-Y7P(V) | Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P3DWA | Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P4DWSC/D-P4DWSE | 2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F7NWV/D-F7BWV | Solid State Auto Switch, Tie-Rod Mounting Style, D-F59/D-F5P/D-J59 | Solid State Auto Switch, Direct Mounting Style, D-S79/D-S7P/D-T79(C) | Magnetic Field Resistant 2-Color Indication Type Reed Auto Switch D-P79WSE | 2-Color Indication Type Reed Auto Switch, Tie-Rod Mounting Style, D-A59W | 2-Color Indication Type Reed Auto Switch, Rail Mounting-Style, D-A79W | 2-Color Indication Type Reed Auto Switch, Band-Mounting Style, D-B59W | Reed Auto Switch, Direct Mounting Style, D-E73A/D-E76A/D-E80A | Reed Auto Switch, Tie-Rod Mounting Style, D-A33C/D-A34C/D-A44C | Heat-Resistant 2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F7NJ | Heat-Resistant 2-Color Indication Type Solid State Auto Switch, Direct Mounting Style, D-M9NJ/D-M9PJ | Magnetic Field Resistant 2-Color Indication Type Solid State Auto Switch D-P3DWASC/D-P3DWASE | ||||||||||||||||||||||||
CAD |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more | Quote |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | Quote |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | 3 Days |
Same day or more
Show Stock Products | Quote | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | Quote | 3 Days | Quote | Quote | 3 Days or more | 3 Days or more | Quote | 3 Days or more | 3 Days or more | Quote | 3 Days or more | 3 Days or more | Quote | Quote | 3 Days or more |
Specifications |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Sensor Type | Non-Contact | - | Contacting / Non-Contact | Contacting | Non-Contact | Non-Contact | Non-Contact | Contacting | Non-Contact | Non-Contact | Non-Contact | Contacting | Contacting | Non-Contact | Contacting | - | Contacting | Contacting | Contacting | Non-Contact | Non-Contact | Non-Contact | Non-Contact | - | Contacting | Non-Contact | - | Contacting / Non-Contact | Contacting / Non-Contact | - | - | - | Contacting | Contacting | Contacting | Contacting | - | Contacting | Contacting | - | Contacting | - | Non-Contact | - | Non-Contact |
Output Format | NPN Format / PNP Format / N/A | - | NPN Format / N/A | PNP Format / N/A | NPN Format / PNP Format / N/A | NPN Format / PNP Format / N/A | N/A | NPN Format / N/A | - | NPN Format / PNP Format / N/A | NPN Format / PNP Format / N/A | N/A | NPN Format / N/A | - | N/A | - | NPN Format / N/A | N/A | N/A | - | NPN Format / PNP Format / N/A | NPN Format / N/A | NPN Format / PNP Format / N/A | NPN Format | N/A | NPN Format / PNP Format / N/A | - | - | NPN Format / N/A | - | - | - | N/A | N/A | N/A | N/A | - | N/A | PNP Format / N/A | - | N/A | NPN Format / PNP Format / N/A | NPN Format | - | - |
Output Operation | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | N.O. (Normally Open) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Wiring Method | 2-Wire / Three-Wire Method | - | 2-Wire / Three-Wire Method | 2-Wire / Three-Wire Method | 2-Wire / Three-Wire Method | 2-Wire / Three-Wire Method | 2-Wire | 2-Wire / Three-Wire Method | - | 2-Wire / Three-Wire Method | 2-Wire / Three-Wire Method | 2-Wire | 2-Wire / Three-Wire Method | - | 2-Wire | - | 2-Wire / Three-Wire Method | 2-Wire | 2-Wire | - | 2-Wire / Three-Wire Method | 2-Wire / Three-Wire Method | 2-Wire / Three-Wire Method | - | 2-Wire | 2-Wire / Three-Wire Method | - | 2-Wire / Three-Wire Method | 2-Wire / Three-Wire Method | - | - | - | 2-Wire | 2-Wire | 2-Wire | 2-Wire | - | 2-Wire | 2-Wire / Three-Wire Method | - | 2-Wire | - | Three-Wire Method | - | - |
Type | Main Body | - | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | - | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | - | Main Body | Main Body | - | - | - | Main Body | Main Body | Main Body | Main Body | - | Main Body | Main Body | - | Main Body | Main Body / Amplifier | Main Body | - | Main Body |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy