(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Series

T Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • Volume Discount

•Connection Method: Cabtyre Code
•Type Of Lead Wire: Oil Resistance
•Compatible Cylinder: LCG
•Application: Standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SW-T0H
SW-T0H3
SW-T0V
SW-T0V3
SW-T0V5
SW-T1H3
SW-T1H5
SW-T1V
SW-T1V3
SW-T1V5
SW-T2H
SW-T2H3
SW-T2H5
SW-T2V
SW-T2V3
SW-T2V5
SW-T2WH
SW-T2WV5
SW-T2YV
SW-T2YV3
SW-T2YV5
SW-T3H
SW-T3H3
SW-T3H5
SW-T3V3
SW-T3V5
SW-T3YH3
SW-T3YH5
SW-T3YV3
SW-T3YV5
SW-T5H
SW-T5H3
SW-T5H5
SW-T5V
SW-T5V3
SW-T5V5
SW-T8H
SW-T8H3
SW-T8H5
SW-T8V
SW-T8V3
SW-T8V5
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current Applicable Cylinder
1 Piece(s)Available

Same day

Stock

ContactingN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo10.2ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo30.2ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo10.2ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo30.2ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo50.2ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo30.3No ContactAC85 to 265V5mA~100mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo50.3No ContactAC85 to 265V5mA~100mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo10.3No ContactAC85 to 265V5mA~100mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo30.3No ContactAC85 to 265V5mA~100mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo50.3No ContactAC85 to 265V5mA~100mA-
1 Piece(s)Available

Same day

Stock

Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo10.2No ContactDC10 to 30V5mA~20mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo30.2No ContactDC10 to 30V5mA~20mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo50.2No ContactDC10 to 30V5mA~20mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo10.2No ContactDC10 to 30V5mA~20mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo30.2No ContactDC10 to 30V5mA~20mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo50.2No ContactDC10 to 30V5mA~20mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2Red/Green LED (ON when ON)NoStraight TypeNoPresence10.3No ContactDC10 to 30V5mA~20mALCG
1 Piece(s)Available

19 Days or more

Non-ContactN/A2-Wire2Red/Green LED (ON when ON)NoL-ShapedNoPresence50.3No ContactDC10 to 30V5mA~20mALCG
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2Red/Green LED (ON when ON)NoL-ShapedNoPresence10.3No ContactDC10 to 30V5mA~20mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2Red/Green LED (ON when ON)NoL-ShapedNoPresence30.3No ContactDC10 to 30V5mA~20mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2Red/Green LED (ON when ON)NoL-ShapedNoPresence50.3No ContactDC10 to 30V5mA~20mA-
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3LED (Lights when ON)DC10 to 28VStraight TypeNPNNo10.2No ContactUp to DC30V~100mA-
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3LED (Lights when ON)DC10 to 28VStraight TypeNPNNo30.2No ContactUp to DC30V~100mA-
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3LED (Lights when ON)DC10 to 28VStraight TypeNPNNo50.2No ContactUp to DC30V~100mA-
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3LED (Lights when ON)DC10 to 28VL-ShapedNPNNo30.2No ContactUp to DC30V~100mA-
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3LED (Lights when ON)DC10 to 28VL-ShapedNPNNo50.2No ContactUp to DC30V~100mA-
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)DC10 to 28VStraight TypeNPNPresence30.2No ContactUp to DC30V~50mA-
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)DC10 to 28VStraight TypeNPNPresence50.2No ContactUp to DC30V~50mA-
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)DC10 to 28VL-ShapedNPNPresence30.2No ContactUp to DC30V~50mA-
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)DC10 to 28VL-ShapedNPNPresence50.2No ContactUp to DC30V~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2NoNoStraight TypeNoNo10.2ContactingAC220V7mA~10mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2NoNoStraight TypeNoNo30.2ContactingAC220V7mA~10mA-
1 Piece(s)Available

10 Days or more

ContactingN/A2-Wire2NoNoStraight TypeNoNo50.2ContactingAC220V7mA~10mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2NoNoL-ShapedNoNo10.2ContactingAC220V7mA~10mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2NoNoL-ShapedNoNo30.2ContactingAC220V7mA~10mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2NoNoL-ShapedNoNo50.2ContactingAC220V7mA~10mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo10.3ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo30.3ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo50.3ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo10.3ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo30.3ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo50.3ContactingDC12/24V5mA~50mA-

Loading...

  1. 1

Basic Information

Type Main Body Connection Method Cabtyre Code Application Standard
Type of Lead Wire Oil Resistance

Additional Products in this Category

Tech Support