(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat-Resistant 2-Color Indication Type Solid State Auto Switch, Direct Mounting Style, D-M9NJ/D-M9PJ

Heat-Resistant 2-Color Indication Type Solid State Auto Switch, Direct Mounting Style, D-M9NJ/D-M9PJ
  • Volume Discount

[Features]
· Improved heat-resistant type.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-M9NJL
D-M9PJL
D-M9PJZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Output type Lead wire length
(m)
1 Piece(s)Available

Quote

NPN type3
1 Piece(s)Available

Quote

PNP type3
1 Piece(s)Available

Quote

PNP type5

Loading...

  1. 1

Additional Products in this Category

Tech Support