(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reed Auto Switch, Band-Mounting Style, D-C73C/D-C80C

Reed Auto Switch, Band-Mounting Style, D-C73C/D-C80C
  • Volume Discount

Band-mounting style reed auto switch sensor for SMC cylinders.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-C73C
D-C73CL
Part NumberMinimum order quantityVolume DiscountDays to Ship Lead wire length
(m)
1 Piece(s)Available

3 Days

0.5
1 Piece(s)Available

3 Days

3

Loading...

  1. 1

Basic Information

Sensor Type Contacting Output Format N/A Wiring Method 2-Wire
Type Main Body Load voltage 24 V DC

Additional Products in this Category

Tech Support