(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnetic Field Resistant 2-Color Indication Type Reed Auto Switch D-P79WSE

Magnetic Field Resistant 2-Color Indication Type Reed Auto Switch D-P79WSE
  • Volume Discount

Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

D-P79WSE

Part Number
D-P79WSE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Lead wire length(m) 0.3 Connector type M12-1 / 4-pin

Please check the type/dimensions/specifications of the part D-P79WSE in the Magnetic Field Resistant 2-Color Indication Type Reed Auto Switch D-P79WSE series.

Additional Products in this Category

Tech Support