(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Cylinders

A clamp cylinder is a cylindrical pneumatic or hydraulic tool for holding a clamped or unclamped state. This product is used widely for the alignment of electronic parts or liquid crystal glass, or at fine particle worksites. A wide variety of types are available, including those with different widths or sizes according to the object to be mounted. Square shaped rotary clamp cylinders are commonly used, after being secured with a though hole and tap or clevis. Operation methods include home position swivel, moving swivel, swing and straight stroke. Select the operation method according to the application. A clamp cylinder is an essential tool for the clamping and unclamping operations of various devices. Therefore, a long lifespan, excellent durability and high safety levels are required.
Days to Ship
  • All
  • Same day
  • 3 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Cylinder Dia.(Ø)
Stroke S(mm)
Operation Method
Support Type
Rod Tip Shape
Rotation Angle θ
Additional Function
Max. Pressure(MPa)
Clamping Force(kN)
Rotating Direction

    Rotary Clamp Cylinder, Standard Type, MK Series

      CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch)

        Rotary Clamp Cylinder, Double Guide Type, MK2T Series

          Clamp Cylinder CK1/CKG1/CKP1 Series

            Pin Clamp Cylinder C(L)KQG32 Series (Diamond Type, Round Type)

              Power Clamp Cylinder CKZT Series

                CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder (With Magnetic-Field-Resistant Auto Switch)

                  Pin Clamp Cylinder C(L)KU32 Series

                    Pin Shift Cylinder CKQG-X2370, CKQP-X2371

                      K Series Pin Clamp Cylinder (CKQ/CLKQ)

                        Slim Style Clamp Cylinder With Lock CLKG-X2095, CLKP-X2095 (Built-In Standard/Strong Magnet Type)

                          CKQGD/CKQPD/CLKQGD/CLKQPD Series Pin Clamp Cylinder

                            Pin Clamp Cylinder (Diamond Type, Round Type)

                              M Series Pin Clamp Cylinder (CKQ/CLKQ)

                                Rotary Clamp Cylinders

                                Brand

                                SMC

                                SMC

                                SMC

                                SMC

                                SMC

                                SMC

                                SMC

                                SMC

                                SMC

                                SMC

                                SMC

                                SMC

                                SMC

                                SMC

                                MISUMI

                                Product Series

                                Rotary Clamp Cylinder, Standard Type, MK Series

                                CLK2, CLK2G, CLK2P Series Clamp Cylinder With Lock (Standard / With Magnetic-Field-Resistant Auto Switch)

                                Rotary Clamp Cylinder, Double Guide Type, MK2T Series

                                Clamp Cylinder CK1/CKG1/CKP1 Series

                                Pin Clamp Cylinder C(L)KQG32 Series (Diamond Type, Round Type)

                                Power Clamp Cylinder CKZT Series

                                CKG-X2095, CKP-X2095 Series Slim-Style Clamp Cylinder (With Magnetic-Field-Resistant Auto Switch)

                                Pin Clamp Cylinder C(L)KU32 Series

                                Pin Shift Cylinder CKQG-X2370, CKQP-X2371

                                K Series Pin Clamp Cylinder (CKQ/CLKQ)

                                Slim Style Clamp Cylinder With Lock CLKG-X2095, CLKP-X2095 (Built-In Standard/Strong Magnet Type)

                                CKQGD/CKQPD/CLKQGD/CLKQPD Series Pin Clamp Cylinder

                                Pin Clamp Cylinder (Diamond Type, Round Type)

                                M Series Pin Clamp Cylinder (CKQ/CLKQ)

                                Rotary Clamp Cylinders

                                CAD
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                • 2D / 3D
                                Days to Ship Same day or more

                                Show Stock Products

                                3 Days or more 3 Days or more 3 Days or more Quote 3 Days or more Quote Quote Quote Quote Quote Quote Quote Quote 9 Days or more
                                Specifications
                                                            • inCAD Components
                                                            Cylinder Dia.(Ø)12 ~ 6350 ~ 6320 ~ 6340 ~ 100328025 ~ 403240 ~ 5050-50--25 ~ 50
                                                            Stroke S(mm)10 ~ 5050 ~ 15010 ~ 5050 ~ 2001039.6 ~ 67.350 ~ 1501025 ~ 50107510--31 ~ 70
                                                            Operation MethodRotating MotionLinear StrokeRotating MotionLinear StrokeLinear StrokeRotation at Fixed PositionLinear StrokeLinear StrokeLinear StrokeLinear StrokeLinear StrokeLinear StrokeLinear StrokeLinear StrokeRotating Motion
                                                            Support TypeRod Side Flange / Head Side Flange / Through Hole, Both Ends Tapped(Common)ClevisHead Side Flange / Through Hole, Both Ends Tapped(Common)ClevisTappedTappedClevisTappedTappedTappedClevisTappedTappedTapped-
                                                            Rod Tip ShapeTapped / OthersOthersTapped / OthersOthersOthersSquareOthersOthersOthersOthersOthersOthersOthersOthersTapped
                                                            Rotation Angle θ90°-90°--75° / 90° / 60°--------90°
                                                            Additional FunctionNot Provided / With ArmNot ProvidedNot Provided / With ArmNot ProvidedNot ProvidedNot ProvidedNot Provided / Speed ControllersNot ProvidedNot ProvidedNot ProvidedSpeed ControllersNot ProvidedNot ProvidedNot ProvidedNot Provided
                                                            Max. Pressure(MPa)0.6 ~ 11110.7 ~ 10.810.711-1--1
                                                            Clamping Force(kN)0.04 ~ 1.40.402 ~ 1.560.1 ~ 1.30.98 ~ 1.560.302-0.246 ~ 0.630.325-0.5770.402 ~ 0.630.577 ~ 0.660.5770.66-
                                                            Rotating DirectionRight / Left-Right / Left-----------Right / Left

                                                            Loading...

                                                            1. 1

                                                            Application example related to this category

                                                            Related Categories to Clamp Cylinders