(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rotary Clamp Cylinder, Standard Type MK Series with 3 times the allowable moment of inertia.
[Features]
· Auto switches can be mounted on any of the 4 surfaces to suit the installation conditions.
· Designed so that the auto switches do not project out.
· 2-color indicator solid state auto switch.
· Expanded standard stroke range.
· Overall length is shortened.
· Strong magnetic field resistant auto switch can be used.
· 2 types of clamping rotary direction available.
Part Number
Configured Part Number is shown.
Loading...
Operation Method | Move Turning | Support Type | Through Hole/Both Ends Tapped Commonly (Standard) | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Rotation Angle θ | 90°±10° | Auto Switches | Without switch | Specifications | Built-in magnet |
Mounting surface position | Multi-face mounting | Made to order specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy