(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Cylinder CK1/CKG1/CKP1 Series

Clamp Cylinder CK1/CKG1/CKP1 Series
  • Volume Discount

SMC Clamp Cylinder

[Features]
· Reduced overall tube length
· The screw type adjustment construction makes it easy to adjust the speed
· The speed controller valve does not protrude out from the tube
· With air cushioning
· Strong magnetic field resistant auto switches can be mounted from 3 directions
D-P3DW and D-P4DW models supported (CKG1), D-P79WSE and D-P74L/Z models supported
· Compatible with spatter-resistant cylinders for arc welding (-XC88/-XC89/-XC91) (CKG1 only)

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
CKG1A50-100YAZ
CKG1B50-75YAZ-X1515
CKP1B50TF-150YZ-P
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Dia.
(Ø)
Stroke
(mm)
Rod Tip Shape Body Options Operating Temperature Range
(℃)
Clamping Force
(kN)
Specifications Port Screw Type Clevis width
(mm)
Tip fitting Switch mounting rod Made to order specifications
1 Piece(s)Available

3 Days

50100[Others] Other--10~-60-Standard built-in magnetRc1/416.5Double knuckle joint (M6 with tap)NoneNone
1 Piece(s)Available

3 Days

5075[Others] Other--10~-60-Standard built-in magnetRc1/419.5Double knuckle joint (M6 with tap)NoneWith air cushions on both sides
1 Piece(s)Available

Quote

-150[Others] Clevis shapeNo (Standard)-10~600.98Powerful built-in magnetG1/419.5Double knuckle joint (M6 without tap)YesNone

Loading...

  1. 1

Basic Information

Operation Method Straight Advancing Stroke Support Type Clevis Max. Pressure(MPa) 1
Auto Switches Without switch Limit switch mounting base None Metal dog bracket None
Foot None Base None

Additional Products in this Category

Tech Support