(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Clamp Cylinder, Double Guide Type, MK2T Series

Rotary Clamp Cylinder, Double Guide Type, MK2T Series
  • Volume Discount

Horizontal mounting enabled Rotary Clamp Cylinder, Double Guide Type, MK2T Series.
[Features]
· The rotary mechanism uses 2 guide rollers, improving the non-rotating and rotating accuracy.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
MK2TB20-20L
MK2TB20-20R
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Direction
1 Piece(s)Available

3 Days

Left
1 Piece(s)Available

3 Days

Right

Loading...

  1. 1

Basic Information

Cylinder Dia.(Ø) 20 Stroke(mm) 20 Operation Method Move Turning
Support Type Through Hole/Both Ends Tapped Commonly (Standard) Rod Tip Shape Female Thread Rod Motion Double Acting Piece Rod
Rotation Angle θ 90°±5° Body Options No (Standard) Max. Pressure(MPa) 1
Operating Temperature Range(℃) -10::70 Clamping Force(kN) 0.1 Auto Switches Without switch
Specifications Built-in magnet Port Screw Type M thread Made to order specifications None

Additional Products in this Category

Tech Support