(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Adjustable height for clamping a workpiece.
[Features]
· Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design.
· For improved workability, direct mounting is possible, no mounting hardware required.
· 55 types of guide pins.
· Fine adjustment of the clamping height is possible by selecting the type with shims.
· Optional locking mechanism can be selected.
· The D-P4DW auto switch is also mountable.
· 2 switches can be mounted on the same surface.
Part Number
Configured Part Number is shown.
Part Number |
---|
CLKQPUA50TF-157RAL-P79WSE |
CLKQPUA50TF-247RBH-P79WSE |
CLKQPUB50TF-147RBH-P79WSE |
CLKQPUB50TF-157RBH-P79WSE |
Part Number |
---|
Loading...
Operation Method | Straight Advancing Stroke | Support Type | Tap | Rod Tip Shape | Other |
---|---|---|---|---|---|
Rod Motion | Double Acting Piece Rod | Body Options | No (Standard) | Clamping Force(kN) | 0.577 |
Auto Switches | P79WSE | Lead Wire Length(m) | 0.3 | The number of the switches | 2 pcs. |
Specifications | Built-in strong magnet type | Clamp Side Lock | With lock | Port Screw Type | G |
Guide Pin Shape | Round type | Shim | Without shims |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy