(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Takigen
•Stroke (mm): 8
•Latch extrusion force (n): 1.96
•Latch pull-in force (n): 1.47
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
Days to Ship: | 9 Days or more |
---|
Solenoid Lock (Locked When Energized) LE-33-10
Takigen
•Stroke (mm): 13
•Latch extrusion force (n): 4.9
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized locking type
Days to Ship: | Same day or more |
---|
Show Stock Products
General Use Solenoid Lock (Unlocked When Energized) LE-30-21
Takigen
•Stroke (mm): 6
•Latch extrusion force (n): 1.65
•Latch pull-in force (n): 2.4
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
Days to Ship: | 8 Days or more |
---|
General Use Solenoid Lock (Locks When Powered) LE-33-22
Takigen
•Stroke (mm): 5
•Latch extrusion force (n): 0.7
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized locking type
Days to Ship: | 9 Days or more |
---|
AC Solenoid Lock (Unlocked-By-Electric-Current) LE-60
Takigen
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized unlocking type
•Rated Voltage: AC100V
•Withstand Voltage: AC1500V/min
Days to Ship: | 9 Days or more |
---|
AC Solenoid Lock (Locked-By-Electric-Current) LE-63
Takigen
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 45 ~ 85%RH (No Condensation)
•Part Number: Energized locking type
•Rated Voltage: AC100V
Days to Ship: | 9 Days or more |
---|
RFID Single Function Reader LE-241
Takigen
For complete product overview and details on RFID Single Function Reader LE-241 see the sections below:
Days to Ship: | 16 Days or more |
---|
Motor Controller with Interlock Circuit LE-111
Takigen
•Rated Voltage: AC100V
•Main Body Overall Length (mm): 220
•Main Body Width (mm): 450
•Main Body Height (mm): 75
•Product Code: 50075
Days to Ship: | 17 Days or more |
---|
Holding Type Solenoid Lock LE-34
Takigen
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Keep type
•Lead Wire (mm): 200
•Rated Voltage: DC24V
Days to Ship: | 9 Days or more |
---|
Takigen
•Stroke (mm): 6
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Keep type
•Rated Voltage: DC24V
Days to Ship: | 9 Days or more |
---|
Takigen
•Ambient Operating Temperature: -40℃~+85℃
•Ambient Operating Temperature: 95%RH or less
•Lead Wire (mm): 300
•Rated Voltage: AC250V/2A
•Main Body Overall Length (mm): 118
Days to Ship: | 17 Days or more |
---|
Takigen
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 45~85%RH
•Part Number: Excitation locking type
•Rated Voltage: DC100V
•Withstand Voltage: AC1500V/min
Days to Ship: | 16 Days or more |
---|
Takigen
•Stroke (mm): 13
•Latch extrusion force (n): 3.72
•Latch pull-in force (n): 2.94
•Ambient Operating Temperature: -5℃~+40℃
•Part Number: Energized unlocking type
Days to Ship: | 9 Days or more |
---|
Solenoid Lock (Unlocked When Energized) LE-30-12
Takigen
•Stroke (mm): 5
•Latch extrusion force (n): 0.98
•Latch pull-in force (n): 0.68
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
Days to Ship: | 8 Days or more |
---|
Takigen
•Stroke (mm): 3
•Latch extrusion force (n): 0.98
•Latch pull-in force (n): 0.39
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
Days to Ship: | 9 Days or more |
---|
Takigen
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Excitation unlocking type
•Rated Voltage: DC100V
•Withstand Voltage: AC1500V/min
Days to Ship: | 17 Days or more |
---|
Solenoid Lock (Unlocked-By-Electric-Current) LE-30-14
Takigen
•Stroke (mm): 3
•Latch extrusion force (n): 0.58
•Latch pull-in force (n): 0.49
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
Days to Ship: | 9 Days or more |
---|
Solenoid Lock (Locked-By-Electric-Current) LE-33-12
Takigen
•Stroke (mm): 5
•Latch extrusion force (n): 1.37
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized locking type
Days to Ship: | 9 Days or more |
---|
Solenoid Lock (Locked-By-Electric-Current) LE-33-13
Takigen
•Stroke (mm): 3
•Latch extrusion force (n): 0.98
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized locking type
Days to Ship: | 9 Days or more |
---|
Numeric Keypad and Motor Controller LE-107
Takigen
•Rated Voltage: DC12V
•Main Body Overall Length (mm): 220
•Main Body Width (mm): 110
•Main Body Height (mm): 75
•Product Code: 50136
Days to Ship: | 13 Days or more |
---|
Takigen
•Contact Capacity: DC24V/5A
•Rated Voltage: DC24V
•Withstand Voltage: AC1500V/min
•Main Body Overall Length (mm): 60
•Main Body Width (mm): 95
Days to Ship: | 16 Days or more |
---|
Takigen
•Rated Voltage: AC100V
•Main Body Overall Length (mm): 220
•Main Body Width (mm): 110
•Main Body Height (mm): 75
•Product Code: 50070
Days to Ship: | 17 Days or more |
---|
Takigen
•Ambient Operating Temperature: -5℃~+50℃
•Rated Voltage: DC12V
•Main Body Overall Length (mm): 104
•Main Body Width (mm): 59
•Main Body Height (mm): 24
Days to Ship: | 16 Days or more |
---|
Takigen
•Stroke (mm): 40
•Ambient Operating Temperature: 0℃~+50℃
•Rated Voltage: DC24V
•Main Body Overall Length (mm): 170
•Main Body Width (mm): 48
Days to Ship: | 9 Days or more |
---|
Remote Switch (Push-Button Switch) LE-121
Takigen
•Contact Capacity: AC250V/3A;DC30V/3A
•Main Body Overall Length (mm): 120
•Main Body Width (mm): 70
•Main Body Height (mm): 25
•Product Code: 50109
Days to Ship: | 17 Days or more |
---|
Electro Permanent Magnetic Holder LE-80
Takigen
•Ambient Operating Temperature: -10℃~+40℃
•Lead Wire (mm): 420
•Rated Voltage: DC24V
•Main Body Overall Length (mm): 50
•Main Body Width (mm): 50
Days to Ship: | 9 Days or more |
---|
Waterproof Solenoid Lock (Unlocked When Energized) LE-70
Takigen
•Latch extrusion force (n): 1.27
•Latch pull-in force (n): 1.76
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized unlocking type
Days to Ship: | 9 Days or more |
---|
Waterproof Solenoid Lock (Locked When Energized) LE-73
Takigen
•Stroke (mm): 8
•Latch extrusion force (n): 1.76
•Latch pull-in force (n): 1.37
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
Days to Ship: | 8 Days or more |
---|
Electromagnetic Snatch Lock LE-51
Takigen
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Lead Wire (mm): 300
•Rated Voltage: DC24V
•Main Body Overall Length (mm): 64.8
Days to Ship: | 9 Days or more |
---|
Takigen
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized unlocking type
•Lead Wire (mm): 200
•Rated Voltage: DC24V
Days to Ship: | 9 Days or more |
---|
Electromagnetic Lock (Energized Unlocking), LE-36-DSL
Takigen
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized unlocking type
•Lead Wire (mm): 200
•Rated Voltage: DC24V
Days to Ship: | 9 Days or more |
---|
General Use Solenoid Lock (Unlocks When Powered), LE-30-22
Takigen
•Stroke (mm): 5
•Latch extrusion force (n): 1.1
•Latch pull-in force (n): 0.7
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
Days to Ship: | 9 Days or more |
---|
General Purpose Solenoid Lock (Locks When Powered), LE-33-21
Takigen
•Stroke (mm): 6
•Latch extrusion force (n): 2.4
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized locking type
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | General Use Solenoid Lock (Unlocked When Energized) LE-30-21 | General Purpose Solenoid Lock (Locks When Powered), LE-33-21 | |||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
Days to Ship | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 16 Days or more | 17 Days or more | 9 Days or more | 9 Days or more | 17 Days or more | 16 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 17 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 13 Days or more | 16 Days or more | 17 Days or more | 16 Days or more | 9 Days or more | 17 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy