(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Remote Switch (Push-Button Switch) LE-121

Remote Switch (Push-Button Switch) LE-121
  • Volume Discount

•Contact Capacity: AC250V/3A;DC30V/3A
•Main Body Overall Length (mm): 120
•Main Body Width (mm): 70
•Main Body Height (mm): 25
•Product Code: 50109

PDF

Part Number

Configured Part Number is shown.

LE-121

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeSensor/SwitchRated Voltage(V)250 AC or 30 DC
Main Body Overall Length(mm)120Main Body Width(mm)70
Main Body Height(mm)25Contact CapacityAC250V/3A;DC30V/3A
Product Code50109 - -
Part Number
LE-121
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

17 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Sensor/Switch Rated Voltage(V) 250 AC or 30 DC Main Body Overall Length(mm) 120
Main Body Width(mm) 70 Main Body Height(mm) 25 Contact Capacity AC250V/3A;DC30V/3A
Product Code 50109

Please check the type/dimensions/specifications of the part LE-121 in the Remote Switch (Push-Button Switch) LE-121 series.

Additional Products in this Category

Tech Support