(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Solenoid Lock (Locked-By-Electric-Current) LE-63

AC Solenoid Lock (Locked-By-Electric-Current) LE-63
  • Volume Discount

•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 45 ~ 85%RH (No Condensation)
•Part Number: Energized locking type
•Rated Voltage: AC100V

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LE-63-10
LE-63-10-S
LE-63-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Height
(mm)
Stroke
(mm)
Latch extrusion force
(N)
Lead Wire
(mm)
Product Code
1 Piece(s)Available

9 Days or more

1253842.8133.1930050217
1 Piece(s)Available

9 Days or more

1253842.8133.1930050218
1 Piece(s)Available

9 Days or more

1052932.880.9825050219

Loading...

  1. 1

Basic Information

Type Electric Lock Electric Lock Lock When Live Rated Voltage(V) AC100
Ambient Operating Temperature -5℃~+40℃ Ambient Operating Temperature 45 ~ 85%RH (No Condensation) Part Number Energized locking type
Rated Voltage AC100V

Additional Products in this Category

Tech Support