(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Ambient Operating Temperature: -5℃~+50℃
•Rated Voltage: DC12V
•Main Body Overall Length (mm): 104
•Main Body Width (mm): 59
•Main Body Height (mm): 24
Part Number
Configured Part Number is shown.
LE-142
Type | Electric Lock | Rated Voltage(V) | DC12 |
---|---|---|---|
Main Body Overall Length(mm) | 104 | Main Body Width(mm) | 59 |
Main Body Height(mm) | 24 | Ambient Operating Temperature | -5℃~+50℃ |
Rated Voltage | DC12V | Product Code | 50290 |
Type | Electric Lock | Rated Voltage(V) | DC12 | Main Body Overall Length(mm) | 104 |
---|---|---|---|---|---|
Main Body Width(mm) | 59 | Main Body Height(mm) | 24 | Ambient Operating Temperature | -5℃~+50℃ |
Rated Voltage | DC12V | Product Code | 50290 |
Please check the type/dimensions/specifications of the part LE-142 in the Motor-Driven Lock LE-142 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy