(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Rated Voltage: AC100V
•Main Body Overall Length (mm): 220
•Main Body Width (mm): 450
•Main Body Height (mm): 75
•Product Code: 50075
Part Number
Configured Part Number is shown.
LE-111
Type | Controller | Rated Voltage(V) | AC100 |
---|---|---|---|
Main Body Overall Length(mm) | 220 | Main Body Width(mm) | 450 |
Main Body Height(mm) | 75 | Rated Voltage | AC100V |
Product Code | 50075 | - | - |
Type | Controller | Rated Voltage(V) | AC100 | Main Body Overall Length(mm) | 220 |
---|---|---|---|---|---|
Main Body Width(mm) | 450 | Main Body Height(mm) | 75 | Rated Voltage | AC100V |
Product Code | 50075 |
Please check the type/dimensions/specifications of the part LE-111 in the Motor Controller with Interlock Circuit LE-111 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy