(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Door Connector LE-127

Door Connector LE-127
  • Volume Discount

•Contact Capacity: DC24V/5A
•Rated Voltage: DC24V
•Withstand Voltage: AC1500V/min
•Main Body Overall Length (mm): 60
•Main Body Width (mm): 95

PDF

Part Number

Configured Part Number is shown.

LE-127

 
Part Number
LE-127
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Type Electric Lock Electric Lock Lock When Live Rated Voltage(V) DC24
Main Body Overall Length(mm) 60 Main Body Width(mm) 95 Main Body Height(mm) 47
Contact Capacity DC24V/5A Rated Voltage DC24V Withstand Voltage AC1500V/min
Product Code 50127

Please check the type/dimensions/specifications of the part LE-127 in the Door Connector LE-127 series.

Additional Products in this Category

Tech Support