(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Use Solenoid Lock (Locks When Powered) LE-33-22

General Use Solenoid Lock (Locks When Powered) LE-33-22
  • Volume Discount

•Stroke (mm): 5
•Latch extrusion force (n): 0.7
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized locking type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LE-33-22
LE-33-23
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Electric Lock Rated Voltage
(V)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Height
(mm)
Stroke
(mm)
Latch extrusion force
(N)
Rated Voltage Withstand Voltage Product Code
1 Piece(s)Available

9 Days or more

10Electric LockLock When LiveDC24702029.450.7--50234
1 Piece(s)Available

9 Days or more

10---481418.730.25DC24VAC1000/min50235

Loading...

  1. 1

Basic Information

Ambient Operating Temperature -5℃~+40℃ Ambient Operating Temperature 85% RH or Less Part Number Energized locking type
Lead Wire(mm) 200

Additional Products in this Category

Tech Support