(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Samini
[Features]
· Both ends of the tightly wound coil spring are fastened together in the shape of a ring.
Days to Ship: | Same day or more |
---|
Show Stock Products
Accurate
A tightly coiled spring 500 mm in length. Can be used in a wide range of applications, such as situations requiring protective coiling.
Days to Ship: | 8 Days or more |
---|
Tension Springs - Long, Medium Load
MISUMI
For complete product overview and details on Tension Springs - Long, Medium Load see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 12 Days or more |
---|
KSSC
[Free Length (mm)] 500
[Outer diameter (mm)] 4 6 8 10 12 16 20 26
[Materials] SUS304WPB SWP-B
[Internal diameter (mm)] 0.26 0.3 0.4 0.5 0.6 0.8 1 1.2 1.6 2 2.6 3.2 Turns (Length: 100 mm) 31 38 50 62 83 100
Days to Ship: | 8 Days or more |
---|
Spring Antenna【10 Pieces Per Package】
Samini
Spring Antenna
・Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Samini
Suitable for eliminating creaky, reverberating, or rattling sounds associated with wire springs when they expand or contract.
Days to Ship: | 8 Days or more |
---|
Samini
Small-Diameter Tight Roll
・Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Samini
This is a simple mechanism kit but allows basic compression and adhesion of spring shape and creation of torsion spring.
Days to Ship: | 38 Days or more |
---|
W Ring (in Case)【8-50 Pieces Per Package】
Shinsei Hatsujo
Double wrapping provides a high degree of strength.
Days to Ship: | 8 Days or more |
---|
W Ring (in Bag)【2-5 Pieces Per Package】
Shinsei Hatsujo
Double wrapping provides a high degree of strength.
Days to Ship: | 8 Days or more |
---|
Open Ring (in Bag)【2 Pieces Per Package】
Shinsei Hatsujo
Widely used in key chains, decorations, toys, etc.
Days to Ship: | 8 Days or more |
---|
Torsion Ring (in Bag)【1-4 Pieces Per Package】
Shinsei Hatsujo
Can be selected by wire diameter, internal diameter, or load to fit the application.
Days to Ship: | 8 Days or more |
---|
Shinsei Hatsujo
Frequently used in electronic components, electronic tools, toys, commercial equipment, etc.
Days to Ship: | 8 Days or more |
---|
Shinsei Hatsujo
Frequently used in electronic components, electronic tools, toys, commercial equipment, etc.
Days to Ship: | 10 Days or more |
---|
Jumbo Long Spring (Hard Steel Wire for SPRING SWC, Bright Chromate)
Shinsei Hatsujo
Frequently used in electronic components, electrical applications, toys, industrial equipment, etc.
Days to Ship: | 8 Days or more |
---|
Tightly Long-Wound Coil Spring
Trusco Nakayama
[Features]
• A long, tight-wound coil spring with an overall length of 500 mm, which can be cut down to any suitable length
• For protecting cord, etc.
• Used for extension applications along tensile axis by bending hook ends onto the spring
Days to Ship: | 8 Days or more |
---|
Samini
· Usable for a wide range of applications from power supplies to signal applications.
· Applications: protective tubes and chutes
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| ||||||||||||||||||||
Brand | Samini | Accurate | MISUMI | MISUMI | KSSC | Samini | Samini | Samini | Samini | Samini | Samini | Shinsei Hatsujo | Shinsei Hatsujo | Shinsei Hatsujo | Shinsei Hatsujo | Shinsei Hatsujo | Shinsei Hatsujo | Shinsei Hatsujo | Trusco Nakayama | Samini |
Product Series | Jumbo Long Spring (Hard Steel Wire for SPRING SWC, Bright Chromate) | |||||||||||||||||||
CAD |
| |||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 38 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy