(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Antenna【10 Pieces Per Package】

Spring Antenna
  • Volume Discount

Spring Antenna
・Material: 304 Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
F7301
F7302
F7303
F7304
F7305
F7306
F7307
F7308
F7309
F7310
F7311
F7312
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWire diameter
(mm)
O.D.
(mm)
Applicable Screw Solid Length L1
(mm)
Linear Part L2
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100.43.5M-31530

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

100.43.5M-32545

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

100.64.9M-42040

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

100.64.9M-43055

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

100.76M-52550

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100.76M-53565

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

100.97.5M-63060

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

100.97.5M-64075

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.09.7M-83570

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.09.7M-84585

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.212.0M-104080

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

101.212.0M-105095

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel

Additional Products in this Category

Tech Support